< Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Drum Width 18.0 in 450.0 mm Less
Conical Bits (per drum width) 48 48 Less
Unit Weight 1896.0 lb 860.0 kg Less
Tilt Angle Range +/- 8.0 Degrees 8.0 Degrees Less
Drum Torque at Max Pressure 2558.0 ft-lb 3470.0 N·m Less
Standard Bit Type All purpose All purpose Less
Drum speed @ Max Flow 160.0 RPM 160.0 RPM Less
Hydraulic Flow Range 100-125 L/min (26-33 gal/min) 100-125 L/min (26-33 gal/min) Less
Hydraulic Pressure Range 230-280 bar (3330-4000 psi) 230-280 bar (3330-4000 psi) Less
Maximum Cut Depth 7.0 in 170.0 mm Less
Overall Width 73.0 in 1858.0 mm Less
Overall Height 43.0 in 1100.0 mm Less
Overall Length 49.0 in 1240.0 mm Less
Side Shift Travel 30.0 in 750.0 mm Less