315-Linkage

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat Pin Grabber coupler adds versitility to your small tracked or wheeled excavators by expanding both fleet and business opportunities. Designed for use with a wide variety of Cat attachments, this coupler provides you with the confidence needed to get the job done.

Units:
Weight 659.0 lb 299.0 kg Less
Width, machine interface 18.1 in 460.0 mm Less
Lifting Eye Working Load Limit 11.0 tn 10.0 t Less
Width, attachment interface 10.7 in 271.0 mm Less

Job Site Confidence

You can be confident attachments are connected properly, from engagement, while working to disengagement. From the operator’s seat, visual and audible indicators help assure attachment is coupled. Your Cat excavator hydraulics, mechanisms inside the coupler, and digging forces all work together to assure the attachment stays engaged. The Cat Pin Grabber Coupler meets or exceeds applicable safety standards allowing you to work anywhere in the world: EN 474-1:2006 +A4:2014, ISO/DIS 13031.2:2014, Australian Standard AS4772-2008, WorkCover NSW Position Paper WC01158: “Supplying, installing and using semi-automatic quick hitches on excavators or backhoes”.

Payload & Power

This coupler is weighted right to allow big bucket payloads. Coupler is sized right to maintain excellent breakout force and digging power.

Do More with Your Equipment

Handle material, compact soil, break rocks, and so much more. Take on new jobs. Expand your new business opportunities.

Make Your Fleet More Productive

One excavator can share a variety of attachments with similar size excavators. Managing your assets just got a little easier.

Get Back to Work

Operator changes attachments in seconds, not minutes. You get back to work sooner, for less down time.

Easy to Use

The Cat Pin Grabber Coupler is easy to activate, easy to engage, easy to disengage. Operating procedures are simple and easy to learn. It’s the easiest way to improve productivity on every job site.