< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The H25D hammer combines simplicity with a class leading power to weight ratio for demolition and recycling contractors working inside buildings and in areas with limited access. Designed specifically for your 300.9 mini excavator, this breaker is ready to get to work with included mounting bracket and easy installation.

Units:
Impact Energy Class 150.0 ft-lbf 203.0 J Less
Blows per Minute 1000-1900 1000-1900 Less
Min. Operating Weight 154.0 lb 70.0 kg Less
Max. Operating Pressure 2393.0 psi 16500.0 kPa Less
Min. Operating Pressure 1450.0 psi 10000.0 kPa Less
Min. Carrier Weight 1760.0 lb 798.0 kg Less
Max. Carrier Weight 2430.0 lb 1102.0 kg Less
Tool Diameter 1.42 in 36.0 mm Less
Max. Rated Flow 6.6 gal/min 25.0 L/min Less
Min. Rated Flow 3.9 gal/min 15.0 L/min Less
Max. Operating Weight 154.0 lb 70.0 kg Less

Maximum Up-time

You can count on the H25D to be running, day in and day out, whenever you need it. With only two moving parts, this hammer is your reliable breaker solution.

Compact Power

You can fit this hammer inside small spaces, but there's nothing small about the power you'll get. A high blow rate and constant blow energy deliver concrete-shattering power.

Easy to Maintain

Maintenance requirements are minimal, meaning you focus on getting work done, not working on your hammer. When maintenance is required, a quick-change bushing system gets you back to work quickly.

A Complete Solution

Only Cat gives you a complete solution: excavator, hammer and hydraulics seamlessly integrated for a one-stop solution. Plus, the enire package can be serviced by your Cat dealer, or any Cat dealer around the world.