< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

MP40 Secondary Pulverizer Jaw

Units:
Length 143.7 in 3650.0 mm Less
Jaw Depth 46.0 in 1170.0 mm Less
Jaw Opening, max. 19.7 in 500.0 mm Less
Cutter Length 9.8 in 250.0 mm Less
Weight (housing, jaw & bracket) 14835.0 lb 6730.0 kg Less
Weight (jaw only) 5710.0 lb 2590.0 kg Less
Cycle time 7.5 Seconds 7.5 Seconds Less
Crushing Force, tooth tip 163.0 Sh Ton 1450.0 kN Less
Crushing Force, cutter tip 210.0 Sh Ton 1870.0 kN Less
Crushing Force, primary cutter 566.0 Sh Ton 5040.0 kN Less