< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Prepare silage and haylage for feed with minimal oxygen penetration reducing waste.

Units:
Overall Width 73.0 in 1841.0 mm Less
Weight 937.0 lb 425.0 kg Less
Required Hydraulics Standard Flow Standard Flow Less
Overall Height 25.0 in 639.0 mm Less
Overall Depth 82.0 in 2070.0 mm Less
Required Hydraulic Flow 75-90 L/min (20-23 gpm) 75-90 L/min (20-23 gpm) Less
Optimal Hydraulic Pressure 138-230 bar (2000-3300 psi) 138-230 bar (2000-3300 psi) Less

Applications

Used to free and loosen compacted bunkers in order to transport and feed.

Dual Inboard Hydraulic Motors

Dual inboard mounted hydraulic drive motors ensure stall free operation and protect the hydraulic components from damage.

Adjustable Roller Chain

Easily adjustable heavy duty roller chain maintains adequate tension of drum.

Tensile Strength Teeth

High tensile strength teeth arranged in a helical pattern help to blend silage and are extended across the width of the defacer drum.

Heavy Duty Frame

Heavy duty frame with up to six and a half feet of extension to reach the top of silage bunkers.

Serrated Steps

Serrated steps provide safe ingress and egress from machine cab.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.