3 m (10 ft)

< Back

Financing & Insurance
See our Offers

Overview

Robust design for moving snow with maximum efficiency and power.

Units:
Width 120.0 in 3048.0 mm Less
Angled Width 98.3 in 2497.0 mm Less
Weight 1988.6 lb 902.0 kg Less
Overall Height 41.4 in 1051.0 mm Less
Blade Height 35.0 in 888.0 mm Less
Length 54.5 in 1385.0 mm Less
Hydraulic Angling (left/right of center) 35.0 deg 35.0 deg Less
Float 5.0 deg 5.0 deg Less
Interface IT IT Less
Trip Edge Height 6.8 in 172.0 mm Less
Trip Edge Quantity 2 2 Less

Hydraulic Angling

Hydraulic angling up to 35 degrees to windrow snow to the designated side of the machine.

Profiled Mold Board

Optimal mold board design rolls snow while windrowing and improves productivity by minimizing snow clinging to its surface.

Lateral Float

The ability to pivot up to 5 degrees about the frame, lateral float allows the plow to follow the surface contours and plow more efficiently.

Adjustable Skid Shoes and Skid Plates

Adjustable skid shoes and bolt-on skid plates (on larger models) reduce the chances of gouging the plowed surface and allow for improved operator control and maintains a constant cutting edge depth.