Hydrostatic Winch

< Back

Financing & Insurance
See our Offers

Overview

Units:
Weight 1345.0 lb 610.0 kg Less
Drum diameter 10.0 in 254.0 mm Less
Drum capacity - recommended cable 371.0 ft 113.0 m Less
Maximum line pull - full drum 25000.0 lb 11340.0 kg Less
Maximum line speed - full drum 207.0 ft/min 63.0 m/min Less