725C2 Bare Chassis

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 725C2 Bare Chassis is a strong, durable Cat C9.3 ACERT engine platform with U.S. EPA Tier 4 Final/EU Stage IV engine emission solution. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Wheel Base Length

Units:
Standard Wheel Base 156.7 in 3979.0 mm Less
Long Wheel Base 215.2 in 5465.0 mm Less

Engine

Engine Model Cat C13 ACERT Cat C13 ACERT Less
Gross Power - SAE J1995 320.0 hp 239.0 kW Less
Net Power - SAE J1349 314.0 hp 234.0 kW Less
Bore 5.1 in 129.54 mm Less
Stroke 6.2 in 157.48 mm Less
Displacement 762.8 in3 12.5 L Less
Engine Model - U.S. EPA Tier 4 Final/EU Stage IV Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Net Power - ISO 14396 316.0 hp 236.0 kW Less
No Engine De-rating Required Below 7500.0 ft 2286.0 m Less
Peak Engine Torque Gross (SAE J1995) 1275.0 lb ft 1729.0 N·m Less
Peak Engine Torque Net (ISO 14396) 1262.0 lb ft 1711.0 N·m Less
Peak Engine Torque Speed 1200.0 RPM 1200.0 RPM Less

Weights

Rated Payload 26.0 tons 23.6 tonnes Less

Transmission

Forward 1 5.0 mph 8.0 km/h Less
Forward 2 9.0 mph 15.0 km/h Less
Forward 3 14.0 mph 22.0 km/h Less
Forward 4 21.0 mph 34.0 km/h Less
Forward 5 29.0 mph 47.0 km/h Less
Forward 6 36.0 mph 58.0 km/h Less
Reverse 1 6.0 mph 9.0 km/h Less

Sound Levels

Interior Cab 76.0 dB(A) 76.0 dB(A) Less

Service Refill Capacities

Fuel Tank 108.8 gal 412.0 L Less
Cooling System 21.9 gal 83.0 L Less
Hydraulic System 29.1 gal 110.0 L Less
Engine Crankcase 10.0 gal 38.0 L Less
Transmission 12.4 gal 47.0 L Less
Final Drives/Differential 33.0 gal 125.0 L Less
Output Transfer Gear Box 6.3 gal 24.0 L Less
DEF Tank ISO 22241-1 5.2 gal 19.6 L Less

Steering

Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm Less

Standards

Brakes ISO 3450 - 2011 ISO 3450 - 2011 Less
Cab/FOPS ISO 3449 Level II - 2005 ISO 3449 Level II - 2005 Less
Cab/ROPS ISO 3471 - 2008 ISO 3471 - 2008 Less
Steering ISO 5010 - 2007 ISO 5010 - 2007 Less

Turning Circle

Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires. Less
Turning Dimensions - Aisle width 210.0 in 5332.0 mm Less
Turning Dimensions - Clearance radius 318.0 in 8075.0 mm Less
Turning Dimensions - Inside radius 153.0 in 3879.0 mm Less
Turning Dimensions - SAE turning radius 294.0 in 7470.0 mm Less
Turning Dimensions - Steer angle - left/right 45.0 Degrees 45.0 Degrees Less

Long Wheel Base

The 725C2 can be ordered with or without hoist cylinders, and in standard wheel base (SWB) or long wheel base (LWB) configurations through your local Cat dealer on the standard Articulated Truck price list.


Water Truck Applications

Cat® Articulated Truck Bare Chassis are rugged and reliable platforms for water truck applications in both mining and construction projects. Using an articulated truck bare chassis provides a flexible solution that is ideal for dust suppression, road construction, fire protection, and other applications. Caterpillar works with OEMs worldwide to match various size water tanks with our bare chassis machines, all through your local Cat dealer, to provide the best solution for your business.


Service Truck Applications

Cat® Articulated Truck Bare Chassis are rugged and reliable platforms for service truck applications in both mining and construction projects. Using an articulated truck bare chassis provides a flexible solution that is ideal for delivering fuel and preventive maintenance lubrication to your site's machine fleet. Caterpillar works with OEMs worldwide to match various size service tanks with our bare chassis machines, all through your local Cat dealer, to provide the best solution for your business.


Specialty Body Applications

Cat® Articulated Truck Bare Chassis are rugged and reliable platforms for specialty body applications. Using an articulated truck bare chassis provides a flexible solution that is ideal for hauling coal or waste, container trucks or hooklifts, cable reel trucks, and other applications. Caterpillar works with OEMs worldwide to match various size specialty bodies with our bare chassis machines, all through your local Cat dealer, to provide the best solution for your business.


Forestry Applications

Cat® Articulated Truck Bare Chassis are rugged and reliable platforms for forestry applications. Using an articulated truck bare chassis provides a flexible solution that is ideal for hauling logs and other applications. Caterpillar works with OEMs worldwide to match various size specialty bodies with our bare chassis machines, all through your local Cat dealer, to provide the best solution for your business.


725C2 Bare Chassis Standard Equipment

For bare chassis standard and optional equipment, please reference the 725C2 Articulated Truck.
For more information on 725C2 Bare Chassis options, please contact Caterpillar OEM Solutions at oemsolutions@cat.com.