< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

True “on-the-go” Automatic Traction Control (ATC). Strong, durable Cat C13 ACERT engine platform with U.S. EPA Tier 4 Final/EU Stage IV engine emission solution. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Engine

Units:
Engine Model Cat C13 Cat C13 Less
Gross Power - SAE J1995 375.0 hp 280.0 kW Less
Net Power - SAE J1349 367.0 hp 274.0 kW Less
Bore 5.12 in 130.0 mm Less
Stroke 6.18 in 157.0 mm Less
Displacement 763.0 in3 12.5 L Less
Engine Model - U.S. EPA Tier 4 Final/EU Stage IV Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Net Power - ISO 14396 370.0 hp 276.0 kW Less
No Engine De-rating Required Below 12500.0 ft 3810.0 m Less
Peak Engine Torque Gross (SAE J1995) 1579.0 lb ft 2141.0 N·m Less
Peak Engine Torque Net (ISO 14396) 1564.0 lb ft 2120.0 N·m Less
Peak Engine Torque Speed 1200.0 RPM 1200.0 RPM Less

Weights

Rated Payload 31.0 tons 28.0 tonnes Less

Body Capacities

Heaped SAE 2:1 23.0 yd3 17.5 m3 Less
Struck 17.4 yd3 13.3 m3 Less
Tailgate Heaped SAE 2:1 24.6 yd3 18.8 m3 Less
Tailgate Struck 18.2 yd3 13.9 m3 Less

Transmission

Forward 1 5.0 mph 8.0 km/h Less
Forward 2 9.0 mph 15.0 km/h Less
Forward 3 14.0 mph 22.0 km/h Less
Forward 4 21.0 mph 34.0 km/h Less
Forward 5 29.0 mph 47.0 km/h Less
Forward 6 34.0 mph 55.0 km/h Less
Reverse 1 6.0 mph 9.0 km/h Less

Sound Levels

Interior Cab 76.0 dB(A) 76.0 dB(A) Less

Operating Weights

Front Axle - Empty 33091.0 lb 15010.0 kg Less
Center Axle - Empty 10384.0 lb 4710.0 kg Less
Rear Axle - Empty 9656.0 lb 4380.0 kg Less
Total - Empty 53131.0 lb 24100.0 kg Less
Front Axle - Rated Load 7231.0 lb 3280.0 kg Less
Center Axle - Rated Load 27249.0 lb 12360.0 kg Less
Rear Axle - Rated Load 27249.0 lb 12360.0 kg Less
Total - Rated Load 61729.0 lb 28000.0 kg Less
Front Axle - Loaded 40322.0 lb 18290.0 kg Less
Center Axle - Loaded 37633.0 lb 17070.0 kg Less
Rear Axle - Loaded 36905.0 lb 16740.0 kg Less
Total - Loaded 114860.0 lb 52100.0 kg Less

Service Refill Capacities

Fuel Tank 108.8 gal 412.0 L Less
Cooling System 21.9 gal 83.0 L Less
Hydraulic System 29.1 gal 110.0 L Less
Engine Crankcase 10.5 gal 40.0 L Less
Transmission 9.2 gal 35.0 L Less
Final Drives/Differential 35.7 gal 135.0 L Less
Output Transfer Gear Box 6.3 gal 24.0 L Less
DEF Tank ISO 22241-1 5.3 gal 20.0 L Less

Body Hoist

Raise Time 12.0 Seconds 12.0 Seconds Less
Lower Time 8.0 Seconds 8.0 Seconds Less

Steering

Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm Less

Standards

Brakes ISO 3450 - 2011 ISO 3450 - 2011 Less
Cab/FOPS ISO 3449 Level II - 2005 ISO 3449 Level II - 2005 Less
Cab/ROPS ISO 3471 - 2008 ISO 3471 - 2008 Less
Steering ISO 5010 - 2007 ISO 5010 - 2007 Less

Body Plate

Type High Strength Brinell HB450 Wear Resistant Steel High Strength Brinell HB450 Wear Resistant Steel Less

Turning Circle

Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires. Less
Turning Dimensions - Aisle width 210.0 in 5332.0 mm Less
Turning Dimensions - Clearance radius 318.0 in 8075.0 mm Less
Turning Dimensions - Inside radius 153.0 in 3879.0 mm Less
Turning Dimensions - SAE turning radius 294.0 in 7470.0 mm Less
Turning Dimensions - Steer angle - left/right 45.0 Degrees 45.0 Degrees Less

Engine

Optimized Performance, Proven Reliability


Transmission

Class Leading Transmission Technology


Automatic Traction Control (ATC)

The Most Advanced Traction Control System


Suspension and Brakes

Performance and Comfort


Operator Comfort

Improved Productivity from a Confident Operator


Ease of Operation

Designed around the Operator


Structures

Proven Durability and Reliability


Product Link

User Friendly Secure Application


Serviceability

Maximum Uptime and Reduced Costs


Customer Support

Complete Peace of Mind


Safety

Safety at the Forefront of Design


Sustainability

Making Sustainable Progress Possible


730C Standard Equipment

Air conditioning with R134A refrigerant

Air vents, adjustable

Auto shift six-speed forward and one reverse, transmission

Back up alarm

Body, adapted for exhaust heat

Cat C13 ACERT engine with Advanced Combustion Emissions Reduction Technology

Cat rearview camera

Cat Clean Emission Module (CEM) and exhaust aftertreatment package

Color Multi-Purpose Display (CMPD) incorporating the cycle counter and rearview camera screen

CD/Radio, heavy duty, ready

Differentials, standard with automatic clutched cross-axle differential locks for all axles

Dual circuit caliper disc brakes - all wheels

Electrical system, 24 volt, 5A 24- to 12-volt converter

Electro hydraulic hoist control

Glass windows
  • laminated and tinted-front
  • toughened and tinted-sides and rear

Ground Speed Limiting Function

Guards: rear window, radiator, crankcase and axle

Headlights

Heater and defroster with four-speed fan

Horn, electric

Lights: cab interior, front, width marker, side, rear, two reversing/work lights, two stop/tail lights, front and rear direction indicators

Mirrors, main and auxiliary, left and right

Mud flaps, wheel arch and body mounted with transportation tiebacks

Product Link PL 522 (U.S./Canada/Europe/Turkey/Australia/New Zealand)

Retarder: engine compression brake

ROPS/FOPS cab, Machine Operation Monitoring System includes
  • Action lamp, engine oil pressure, primary steering system, left turn signal, high beam, coolant temperature, tachometer, parking brake, fuel level, right turn signal, transmission oil temperature, brake system, transmission hold, hoist control, hydraulic system, charging system, retarder, transmission fault, traction control system, check engine lamp

Machine serial number prefixes TFB, TFF and TFH only
  • Diesel Exhaust Fluid (DEF) level, emission malfunction lamp, regeneration active, Diesel Particulate Filter (DPF), regeneration disabled

Liquid Crystal Display (LCD)
  • Alert indicator, selected gear and direction, speed or auto shift, review Operation and Maintenance Manual (OMM), primary steering failure, secondary steering failure, DPF regeneration filter (machine serial number prefixes TFB, TFF and TFH only), Machine Security System (MSS), secondary steering energy source engaged, hour meter and retarder active

Seat, fully adjustable, air suspension

Seat, padded companion/trainer

Secondary steering - electronic

S•O•S sampling valves

Spill guard, front, integral part of fabricated body

Starting receptacle, electric, remote

Storage: cup holder, flask receptacle, under seat storage, door pocket, behind seat storage, coat hook

Sun visor

Three axle, six-wheel drive

Tilt and telescopic steering wheel

Tires, six 23.5R25, radial

Tow pin, rear

Two seat belts, operator’s retractable

Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

Windows opening side, tinted

Windshield wiper and washer, two speed, intermittent (front)

730C Optional Equipment

Auto lube installation for automatic greasing of bearings

Body liners

CD/Radio, heavy duty with auxiliary input

Cold weather coolant -51° C (-60° F)

Cold weather start attachment

Engine block heater

Ether Start

Exhaust heated body

Fast fuel fill

Flashing LED beacon

Fuel additive-anti-waxing

Heated seat

Heated rearview motorized mirrors

Machine Security System (MSS)

Product Link PL 321, PL 523 (where available)

Roof mounted, HID, work lights

Tailgate
  • Scissor-type

Tires, six 750/65

Windshield wiper and washer, two speed (rear)

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers