< Back

0% for 60 Months
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The Cat® Multi Terrain Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.

Engine

Units:
Engine Model Cat® C2.2 T Cat® C2.2 T Less
Net Power 56.0 hp 42.0 kW Less
Gross Power 62.0 hp 46.0 kW Less
Gross Power SAE J1995 62.0 hp 46.0 kW Less
Net Power EEC ISO 9249 56.0 hp 42.0 kW Less
Net Power SAE 1349 56.0 hp 42.0 kW Less
Displacement 134.0 in3 2.2 L Less
Bore 3.3 in 84.0 mm Less
Stroke 3.9 in 100.0 mm Less

Weights

Operating Weight 6997.0 lb 3174.0 kg Less

Operating Specifications

Rated Operating Capacities: 50% Tipping Load 2150.0 lb 975.0 kg Less
Rated Operating Capacities: 35% Tipping Load 1505.0 lb 683.0 kg Less
Ground Contact Area 1770.0 in2 1.14 m2 Less
Ground Pressure 4.0 psi 27.3 kPa Less
Tipping Load 4300.0 lb 1950.0 kg Less
Breakout Force, Tilt Cylinder 4060.0 lb 1842.0 kg Less

Dimensions

Length of Track on Ground 59.0 in 1499.0 mm Less
Overall Length of Track 75.0 in. 1899.0 mm Less
Length w/Bucket on Ground 129.0 in 3285.0 mm Less
Length w/o Bucket 99.0 in 2518.0 mm Less
Height to Top of Cab 78.0 in 1990.0 mm Less
Vehicle Width 66.0 in 1676.0 mm Less
Max. Overall Height 150.0 in 3799.0 mm Less
Bucket Pin Height at Max. Lift 112.0 in 2862.0 mm Less
Bucket Pin Height at Carry Pos. 8.7 in 220.0 mm Less
Reach at Max. Lift/Dump 25.0 in 625.0 mm Less
Clearance at Max. Lift/Dump 84.0 in 2134.0 mm Less
Ground Clearance 10.0 in 267.0 mm Less
Departure Angle 41° 41° Less
Maximum Dump Angle 40° 40° Less
Turn Radius from Ctr - Rear 54.0 in 1377.0 mm Less
Turn Radius from Ctr - Coupler 52.0 in 1312.0 mm Less
Turn Radius from Ctr - Bucket 82.0 in 2095.0 mm Less
Max. Reach w/Arms Parallel 53.0 in 1339.0 mm Less
Rack Back Angle at Max Height 82° 82° Less

Hydraulic System

Hydraulic Flow Standard Standard Less
Loader Hydraulic Pressure 3335.0 psi 23000.0 kPa Less
Loader Hydraulic Flow 16.0 gal/min 61.0 L/min Less
Hydraulic Power 31.0 hp 23.2 kW Less

Cab

ROPS SAE J1040 MAY94, ISO 3471:1994 SAE J1040 MAY94, ISO 3471:1994 Less
FOPS SAE J1043 SEPT87, ISO 3449:1992 Level I SAE J1043 SEPT87, ISO 3449:1992 Level I Less
FOPS Level II SAE J231 JAN81, ISO 3449:1992 Level II SAE J231 JAN81, ISO 3449:1992 Level II Less

Power Train

Travel Speed Forward 7.0 mph 11.3 km/h Less
Travel Speed Reverse 7.0 mph 11.3 km/h Less

Service Refill Capacities

Cooling System 2.6 gal 10.0 L Less
Engine Crankcase 2.6 gal 10.0 L Less
Fuel Tank 17.0 gal 65.0 L Less
Hydraulic System 14.5 gal 55.0 L Less
Hydraulic Tank 9.2 gal 35.0 L Less

Operator Station

Superior comfort to keep you productive throughout the work day.


Undercarriage

Suspended rubber track undercarriage delivers extremely low ground pressure.


Power Train

Aggressive performance with fuel efficiency.


Lift Linkages

Built for tough jobs.


Hydraulics

Exceptional lift, breakout and power to meet your needs.


Work Tools

Do more jobs with one machine with Cat Work Tools.


Serviceability

Simplified service and maintenance save you time and money.


Customer Support

Support you can count on.


247B Series 3 Standard Equipment

ELECTRICAL
  • 12 volt Electrical System
  • 85 ampere Alternator
  • Automatic Glow Plug Activation
  • Ignition Key Start/Stop Switch
  • Lights: Gauge backlighting, two rear tail lights, two adjustable front and rear halogen lights, dome light

OPERATOR ENVIRONMENT
  • Gauges: Fuel level, hour meter
  • Operator Warning System Indicators: Air filter restriction, alternator output, armrest raised/operator out of seat, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic filter restriction, hydraulic oil temperature, parking brake engaged
  • Vinyl seat
  • Pull Down Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic system disables, hydrostatic transmission disables, parking brake engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rear View Mirror
  • 12 volt Electric Socket
  • Backup Alarm
  • Horn

POWER TRAIN
  • Cat C2.2 T Tier 4 Interim/Stage IIIA Compliant Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • SOSSM Sampling Valve, Hydraulic Oil
  • Filters, Spin-on, Hydraulic
  • Filters, Bayonet-type, Fuel and Water Separator
  • Tilt Up Radiator/Hydraulic Oil Cooler
  • Muffler, Standard
  • Spring Applied, Hydraulically Released Parking Brake
  • Hydrostatic Transmission

OTHER
  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, -36° C (-33° F)
  • Machine Tie Down Points (4)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout

MANDATORY EQUIPMENT
  • Quick Coupler, Mechanical or Hydraulic
  • Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • EU Preparation Package (includes Demand Fan) (Europe only)
  • Comfort Package (must select one of the following):
  • Open ROPS (C0): Static Seat
  • Open ROPS (C1): Suspension Seat, Deluxe Headliner
  • Enclosed ROPS (C2): Features of C1 Package plus Heater, Cab Door, Side Windows, Cup Holder, Cab Debris Barrier
  • Enclosed ROPS (C3): Features of C2 Package plus Air Conditioner
  • Control Package (must select one of the following):
  • Control Package 1: On/Off Auxiliary Hydraulics Basic
  • Control Package 2: Proportional Auxiliary Hydraulics Deluxe
  • Control Package 3: Proportional Auxiliary Hydraulics Deluxe, Work Tool Harness

247B Series 3 Optional Equipment

Beacon, Rotating

Variable Speed Demand Fan

Engine Block Heater--120V or 240V

Oil, Hydraulic, Cold Operation

Paint, Custom

Heavy Duty Battery, 880 CCA












Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Placeholder image
0% for 60 Months
See our Offers