CD10 Solid Drum

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CD10 is a 10 metric ton vibratory compactor equipped with 1700 mm (67”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance. It also offers a wide range of vibratory system choices including Oscillation, or a 2 amplitude,2-frequency system.

Engine

Units:
Gross Power 101.9 hp 75.0 kW Less
Engine Model Cat C3.4B with ACERT Technology Cat C3.4B with ACERT Technology Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Drum Offset 51.0 in 1320.0 mm Less
Maximum Compaction Width 118.0 in 3020.0 mm Less
Static Linear Load 148.0 lb/in 26.5 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/hr Less

Dimensions

Overall Length 14.1 ft 4322.0 mm Less
Wheelbase 10.25 ft 3120.0 mm Less
Height with ROPS/FOPS 9.6 ft 2990.0 mm Less
Overall Width 74.0 in 1874.0 mm Less
Drum Diameter 44.0 in 1202.0 mm Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Centrifugal Force per Drum - Maximum 28977.0 lb 128.9 kN Less
Centrifugal Force per Drum - Minimum 6092.0 lb 27.1 kN Less
Nominal Amplitude High 0.032 in 0.82 mm Less
Nominal Amplitude Low 0.013 in 0.33 mm Less

Service Refill Capacities

Fuel Tank Capacity 50.0 gal 191.0 L Less
Water Spray Tank Capacity 198.0 gal 750.0 L Less

Weights

Operating Weight 19908.0 lb 9030.0 kg Less
Standard Operating Weight with Cab 19908.0 lb 9030.0 kg Less
Maximum Operating Weight with Cab 21475.0 lb 9740.0 kg Less
Standard Operating Weight with ROPS 19335.0 lb 8770.0 kg Less
Maximum Operating Weight with ROPS 20880.0 lb 9470.0 kg Less

Exceptional Visibility and Control

The CB10 Tandem Vibratory Rollers offer unobstructed sight lines with standard 180° seat positioning for excellent all-around visibility. Drum edge and drum surface lighting provide good visibility for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for precise machine control.


Vibratory System Choices

Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. Options include Oscillation Technology and the 2-amplitude/2-frequency systems. These powerful rollers also provide finesse when necessary due to their flexible front or rear drum only vibratory capability.


Cat Compaction Control

The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.


Smooth Operating Powertrain

The B-Series tandem rollers are powered by Cat engines with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, including Eco-mode, yet still deliver the power required on challenging jobsites. Tough components help extend compactor life.


CD10 Solid Drum Optional Equipment

Air Conditioning

Air Suspension Seat w/heat

Bio-Degradeable Oil

Cat Compaction Control

Edge Cutter

Freeze Protection Kit

Halogen Lights

High Intensity Discharge Lights

IRH Compliant

LED Lighting

Machine to Machine Communication

Mirrors

Offset Hitch

Product Link

Roading Lights

Recording Module - cab only

ROPS/FOPS Cab

Temperature Indicator

Warning Beacon

Water Distribution Mats