< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB2.9 is a 3 to 3.5 metric ton machine with 1300 mm (51") drums. It is a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions or other similar sized jobs.

Weights

Units:
Operating Weight 5952.0 lb 2700.0 kg Less
Maximum Operating Weight 7230.0 lb 3278.0 kg Less

Operating Specifications

Standard Compaction Width 51.0 in 1300.0 mm Less
Drum Offset 1.5 in 40.0 mm Less
Static Linear Load 69.5 lb/in 12.4 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/h Less

Engine

Gross Power 30.7 hp 22.9 kW Less
Engine Model C1.5 C1.5 Less

Dimensions

Overall Length 101.0 in 2575.0 mm Less
Wheelbase 71.0 in 1800.0 mm Less
Overall Width 56.0 in 1412.0 mm Less
Height at ROPS 106.0 in 2700.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 7846.0 lb 34.9 kN Less
Centrifugal Force per Drum - Minimum 3485.0 lb 15.5 kN Less
Frequency 60/48 Hz (3,600/2,880 vpm) 60/48 Hz (3,600/2,880 vpm) Less
Nominal Amplitude - High 0.022 in 0.56 mm Less

Service Refill Capacities

Fuel Tank Capacity 15.9 gal 60.0 L Less
Water (Spray) Tank Capacity 52.8 gal 200.0 L Less

Simple Operation

The operating environment offers improved comfort and visibility. The narrow frame design and contoured engine hood provide good visibility to the drum edges and front of the machine. The intuitive control panel utilizes an analog display and toggle-type switches for easy operation.


Efficient Compaction Performance

The vibratory system is equipped with two frequencies and single amplitude that provide lower sound levels and job site versatility. A 40 mm (1.5”) drum offset feature enhances control near curbs and obstacles while providing more coverage.


Best_In_Class Water Spray System

More coverage, and easier access summarizes the water spray system on Cat Utility Compactors resulting is less material pickup, and increased uptime for your crew.


Optimized Power

Cat engines are the power behind Cat Utility Compactors. Optimized engine power provides the push you need on any project grade.


Designed For Rental

Simple operation with toggle-type switches, effortless starting, and good sight lines are just a few of the qualities that make this machine operator friendly. These features combined with simple diagnostics, unobstructed service access, and easy transport, make this machine a perfect fit for the rental market.


CB2.9 Optional Equipment

Ballast

Battery Disconnect Switch

Bio-hydraulic Oil

Bumpers

Canopy, Folding

Cup Holders

Custom Paint

Dual Propel Levers

Edge Cutter Ready

LED Lights

ROPS, Folding

Seat w/Operator Presence Switch

Sliding Seat

Traction Control