< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB2.5 is a 2.5 metric ton machine with 1000 mm (39") drums. It's a versatile machine with a high amplitude and is an excellent match for car parks, shoulders, small parking lots, lane additions, and other similar sized jobs.

Weights

Units:
Operating Weight 4960.0 lb 2250.0 kg Less
Maximum Operating Weight 5353.0 lb 2428.0 kg Less

Operating Specifications

Standard Compaction Width 39.0 in 1000.0 mm Less
Drum Offset 1.5 in 40.0 mm Less
Static Linear Load 65.5 lb/in 11.7 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/h Less

Engine

Gross Power 30.7 hp 22.9 kW Less
Engine Model C1.5 C1.5 Less

Dimensions

Overall Length 101.0 in 2575.0 mm Less
Wheelbase 71.0 in 1800.0 mm Less
Overall Width 44.0 in 1112.0 mm Less
Height at ROPS 106.0 in 2700.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 6497.0 lb 28.9 kN Less
Centrifugal Force per Drum - Minimum 2878.0 lb 12.8 kN Less
Frequency 60/48 Hz (3,600/2,880 vpm) 60/48 Hz (3,600/2,880 vpm) Less
Nominal Amplitude - High 0.022 in 0.56 mm Less

Service Refill Capacities

Fuel Tank Capacity 15.9 gal 60.0 L Less
Water (Spray) Tank Capacity 52.8 gal 200.0 L Less

Simple Operation

The operating environment offers improved comfort and visibility. The narrow frame design and contoured engine hood provide good visibility to the drum edges and front of the machine. The intuitive control panel utilizes an analog display and toggle-type switches for easy operation.


Efficient Compaction Performance

The vibratory system is equipped with a choice of two frequencies and single amplitude that provide lower sound levels and job site versatility. A 40 mm (1.5”) drum offset feature enhances control near curbs and obstacles while providing more coverage.


Best_In_Class Water Spray System

More coverage, and easier access: That summarizes the water spray system on Cat Utility Compactors. The result is less material pickup, and increased uptime.


Optimized Power

Cat engines are the power behind Cat Utility Compactors. Optimized engine power provides the push you need on any project grade.


Designed For Rental

Toggle-type switches, effortless starting, and good sight lines are just a few of the qualities that make this machine easy to operate. Combine these features with user-friendly diagnostics, unobstructed service access, and easy transport and this machine is a perfect fit for the rental market.


CB2.5 Optional Equipment

Ballast

Battery Disconnect Switch

Bio_hydraulic Oil

Bumpers

Cup Holders

Canopy, Folding

Custom Paint

Dual Propel Levers

Edge Cutter Ready

LED Lights

ROPS, Folding

Seat w/Operator Presence Switch

Sliding Seat

Traction Control