< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CC2.6 is a 3 metric ton machine with a 1200 mm (47") front drum and 4 rear wheels. The combination compactor offers versatily with its 4 rubber tires that provide a kneading action for a smooth mat surface.

Weights

Units:
Operating Weight 4982.0 lb 2260.0 kg Less
Maximum Operating Weight 5375.0 lb 2438.0 kg Less

Operating Specifications

Standard Compaction Width 47.0 in 1200.0 mm Less
Drum Offset 1.5 in 40.0 mm Less
Static Linear Load 56.0 lb/in 10.0 kg/cm Less
Travel Speed - Maximum 6.5 mph 10.5 km/h Less

Engine

Gross Power 30.7 hp 22.9 kW Less
Engine Model C1.5 C1.5 Less

Dimensions

Overall Length 101.0 in 2575.0 mm Less
Wheelbase 71.0 in 1800.0 mm Less
Overall Width 52.0 in 1312.0 mm Less
Height at ROPS 106.0 in 2700.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 6744.0 lb 30.0 kN Less
Centrifugal Force per Drum - Minimum 3305.0 lb 14.7 kN Less
Frequency 60/48 Hz (3,600/2880 vpm) 60/48 Hz (3,600/2880 vpm) Less
Nominal Amplitude - High 0.022 in 0.56 mm Less

Service Refill Capacities

Fuel Tank Capacity 15.9 gal 60.0 L Less
Water Spray Tank Capacity 52.8 gal 200.0 L Less

Simple Operation

The operating environment offers improved comfort and visibility. The narrow frame design and contoured engine hood provide good visibility to the drum edges and front of the machine. The intuitive control panel utilizes an analog display and toggle-type switches for easy operation.


Efficient Compaction Performance

The vibratory system is equipped with a variety of frequencies and single amplitude that provide lower sound levels and job site versatility. A 40 mm (1.5”) drum offset feature enhances control near curbs and obstacles while providing more coverage.


Best_In_Class Water Spray System

More coverage, and easier access summarizes the water spray system on Cat Utility Compactors resulting is less material pickup, and increased uptime for your crew.


Optimized Power

Cat engines are the power behind Cat Utility Compactors. Optimized engine power provides the push you need on any project grade.


Designed For Rental

Simple operation with toggle-type switches, effortless starting, and good sight lines are just a few of the qualities that make this machine user friendly. These features combined with simple diagnostics, unobstructed service access, and easy transport, make this machine a perfect fit for the rental market.


CC2.6 Optional Equipment

Ballast

Battery Disconnect Switch

Bio-hydraulic Oil

Bumpers

Canopy, Folding

Cup Holders

Custom Paint

Dual Propel Levers

Edge Cutter Ready

LED Lights

ROPS, Folding

Seat w/Operator Presence Switch

Sliding Seat

Traction Control