< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CS44B vibratory soil compactor has a durable Cat power train, field-proven hydraulic and vibratory systems and the world's largest and most dedicated dealer support system.

Weights

Units:
Operating Weight with Cab 15895.0 lb 7210.0 kg Less
Operating Weight with ROPS/FOPS 15307.0 lb 6943.0 kg Less
Weight at Drum with Cab 7756.0 lb 3518.0 kg Less
Weight at Drum with ROPS/FOPS 7460.0 lb 3384.0 kg Less

Operating Specifications

Compaction Width 66.0 in 1676.0 mm Less
Ground Clearance 16.2 in 411.0 mm Less
Static Linear Load, with Cab 118.0 lb/in 21.0 kg/cm Less
Static Linear Load, with ROPS/FOPS 113.0 lb/in 20.2 kg/cm Less
Travel Speed - Maximum 7.0 mph 11.4 km/h Less
Turning Radius Inside Drum Edge 10.0 ft 3.05 m Less

Engine

Gross Power 100.6 hp 75.0 kW Less
Engine Model Cat C3.4B Cat C3.4B Less

Dimensions

Drum Diameter 48.1 in 1221.0 mm Less
Drum Width 66.0 in 1676.0 mm Less
Height with ROPS/FOPS or Cab 9.35 ft 2.85 m Less
Optional Blade Height 22.6 in 574.0 mm Less
Overall Length 16.7 ft 5.09 m Less
Overall Length with Blade Option 18.44 ft 5.62 m Less
Overall Width 5.91 ft 1.8 m Less
Overall Width with Blade Option 6.95 ft 2.12 m Less
Wheelbase 8.5 ft 2.6 m Less

Vibratory System

Centrifugal Force - Maximum 29900.0 lb 133.0 kN Less
Centrifugal Force - Minimum 15000.0 lb 67.0 kN Less
Nominal Amplitude - High 0.066 in 1.67 mm Less
Nominal Amplitude - Low 0.033 in 0.84 mm Less
Variable Frequency Option Range 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm) Less
Vibratory Frequency - Standard 1914.0 vpm 31.9 Hz Less

Tires

Tires 14.9 × 24 6-ply flotation 14.9 × 24 6-ply flotation Less

Service Refill Capacities

Fuel Tank Capacity 40.0 gal 150.0 L Less

Vibratory System

The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights

Reliable dual amplitude selection and innovative design of the proprietary eccentric weights ensures precise performance.


Cat® C3.4B Engine

This high-tech four cylinder engine provides outstanding durability, performance, reliability and operating economy while producing fewer emissions. The C3.4B engine meets U.S. EPA Tier 4 Final and EU Stage IV emission standards.


Dual Pump Propel System

The dual pump propel system offers high tractive effort and gradeability for outstanding productivity and machine control in demanding environments.


Gradeability and Machine Control

The exclusive dual pump propel system provides superior performance, machine control and excellent grade climbing capability.


Open Platform with ROPS/FOPS Canopy

The platform of the CS44 is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features foot rests for sure footing and support when working on a grade.


Operator’s Station

The operator's station is ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.


ROPS/FOPS Cab

The ROPS/FOPS Cab is spacious and comfortable, with large windows and remarkable visibility. Available air conditioning provides remarkable comfort. Excellent ergonomics and low sound levels keep the operator alert and in control.


Universal Bumper

The universal bumper facilitates easy installation or removal of the optional padfoot shell kit or optional leveling blade.


Padfoot Shell Kit (Optional)

An optional padfoot shell kit expands the application range of the CS44B to work in either cohesive or semi-cohesive material.


Leveling Blade (Optional)

The Leveling Blade option, increases machine versatility and utilization, plus greatly enhances productivity.


Cat Compaction Control - CMV (Optional)

Cat Compaction Control enhances jobsite efficiency and compaction quality. Available with Compaction Meter Value (CMV) compaction measurement technology, an accelerometer mounted to the vibrating drum measures the ground response to drum vibrations providing indications of soil stiffness. The operator can monitor these values to determine when compaction is nearing specification, allowing them to call the testing crew and move on to the next job.


Serviceability

The CS44B Soil Compactor provides exceptional reliability and serviceability that you've come to expect from Caterpillar.


CS44B Optional Equipment

ROPS/FOPS Cab

ROPS/FOPS Canopy

Sun Visor

Auto-vibe Function

Smooth Drum Rear Steel Scraper

Cat Compaction Control (CMV only)

Variable Vibration Frequency

Recording Module for Cat Compaction Control or Variable Vibration Frequency

Padfoot Shell Kit

Roll-Down Sun Screen for ROPS/FOPS Cab

Rotating Amber Beacon

Leveling Blade

Bio-Oil Factory Fill

Product Link