< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat D9T has a reputation for outstanding productivity, operator comfort, and robust reliability. It is a highly versatile machine flexible enough to be used in heavy construction, quarries, landfills, forestry, and mine sites. Cat customers can count on the D9T’s continued legacy of superior performance, long life, ease of operation and world-class service from the global Cat dealer network to be the backbone of their operation.

Engine - U.S. EPA Tier 4 Final/EU Stage IV

Units:
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Net SAE J1349/ISO 9249 436.0 hp 325.0 kW Less
Bore 5.7 in 145.0 mm Less
Displacement 1106.0 in3 18.1 L Less
Engine Model Cat C18 ACERT Cat C18 ACERT Less
Engine Power - Gross SAE J1995* 469.0 hp 350.0 kW Less
Engine Power - ISO 14396 460.0 hp 343.0 kW Less
Engine Power - Net Power SAE J1349/ISO 9249 436.0 hp 325.0 kW Less
Note *Excludes all fan losses. *Excludes all fan losses. Less
Stroke 7.2 in 183.0 mm Less

Engine

Flywheel Power 436.0 hp 325.0 kW Less
Emissions U.S. EPA Tier 4 Final and EU Stage IV U.S. EPA Tier 4 Final and EU Stage IV Less

Weights

Operating Weight 106618.0 lb 48361.0 kg Less
Shipping Weight 80062.0 lb 36316.0 kg Less

Dimensions

Height (FOPS Cab)* 150.4 in 3820.0 mm Less
Height (ROPS/Canopy)* 157.5 in 4000.0 mm Less
Height (Top of Stack)* 157.4 in 3997.0 mm Less
Length Basic Tractor with Drawbar 204.0 in 5180.0 mm Less
Length Basic Tractor with Winch 218.3 in 5545.0 mm Less
Length with Multi-Shank Ripper 257.4 in 6538.0 mm Less
Length with SU-Blade** 270.9 in 6880.0 mm Less
Length with Single-Shank Ripper 257.0 in 6529.0 mm Less
Length with U-Blade 274.3 in 6967.0 mm Less
Overall Length (SU-Blade/SS Ripper) 324.0 in 8230.0 mm Less
Overall Length Basic Tractor 193.3 in 4910.0 mm Less
Track Gauge 88.6 in 2250.0 mm Less
Width over Trunnions 129.9 in 3300.0 mm Less
Width without Trunnions (Standard Shoe) 113.4 in 2880.0 mm Less
Ground Clearance* 23.4 in 596.0 mm Less
Drawbar Height (Center of Clevis)* 30.0 in 763.0 mm Less
Note *Includes grouser height for total dimensions on hard surfaces. *Includes grouser height for total dimensions on hard surfaces. Less
Note **Includes drawbar. **Includes drawbar. Less
Length of Track on Ground 136.6 in 3470.0 mm Less

Transmission

1 Forward 2.4 mph 3.9 km/h Less
2 Forward 4.2 mph 6.8 km/h Less
3 Forward 7.3 mph 11.7 km/h Less
1 Reverse 2.9 mph 4.7 km/h Less
2 Reverse 5.2 mph 8.4 km/h Less
3 Reverse 8.9 mph 14.3 km/h Less
1 Forward - Drawbar Pull 161000.0 lbf 716500.0 N Less
2 Forward - Drawbar Pull 90000.0 lbf 400500.0 N Less
3 Forward - Drawbar Pull 50000.0 lbf 222500.0 N Less

Hydraulic Controls

Pump Type Piston-type pump geared from flywheel Piston-type pump geared from flywheel Less
Pump Output (Steering) 102.0 gal/min 387.0 L/min Less
Pump Output (Implement) 60.0 gal/min 226.0 L/min Less
Tilt Cylinder Rod End Flow 37.0 gal/min 140.0 L/min Less
Tilt Cylinder Head End Flow 50.0 gal/min 188.0 L/min Less
Tilt Cylinder Relief Valve Setting 2800.0 psi 19300.0 kPa Less
Ripper (Lift) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Ripper (Pitch) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Tank Capacity 23.5 gal 89.0 L Less
Lift Cylinder Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Steering System Pressure 5875.0 psi 40500.0 kPa Less

Undercarriage

Shoe Type Extreme Service Extreme Service Less
Width of Shoe 24.0 in 610.0 mm Less
Shoes/Side 43 43 Less
Grouser Height 3.3 in 84.0 mm Less
Pitch 9.4 in 240.0 mm Less
Ground Clearance 23.5 in 596.0 mm Less
Track Gauge 88.6 in 2250.0 mm Less
Length of Track on Ground 136.6 in 3470.0 mm Less
Ground Contact Area 6569.0 in2 4.24 m2 Less
Track Rollers/Side 8 8 Less
Number of Carrier Rollers 1 per side (optional) 1 per side (optional) Less

Service Refill Capacities

Fuel Tank 217.0 gal 821.0 L Less
Cooling System 25.9 gal 98.0 L Less
Engine Crankcase* 9.7 gal 37.0 L Less
Power Train 43.3 gal 164.0 L Less
Final Drives (each) 3.9 gal 15.0 L Less
Roller Frames (each) 11.9 gal 45.0 L Less
Pivot Shaft Compartment 7.9 gal 30.0 L Less
DEF Tank 9.5 gal 36.0 L Less
Hydraulic Tank Oil (only) 23.5 gal 89.0 L Less
Note *With oil filters. *With oil filters. Less

Winches

Winch Model PA 140VS PA 140VS Less
Weight* 3950.0 lb 1790.0 kg Less
Oil Capacity 4.0 gal 15.0 L Less
Increased Tractor Length 21.9 in 557.0 mm Less
Drum Width 12.6 in 320.0 mm Less
Wire Cable Diameter – Recommended 1.13 in 28.0 mm Less
Wire Cable Diameter – Optional 1.25 in 32.0 mm Less
Maximum drum capacity – Recommended Cable Length 257.0 ft 78.0 m Less
Maximum drum capacity – Optional Cable Length 204.0 ft 62.0 m Less
Wire Cable Ferrule Size – Outside Diameter 2.4 in 60.0 mm Less
Wire Cable Ferrule Size – Length 2.8 in 70.0 mm Less
Note *Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb). *Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb). Less

Standards

FOPS FOPS (Falling Object Protective Structure) meets ISO 3449:2005 Level II. FOPS (Falling Object Protective Structure) meets ISO 3449:2005 Level II. Less
ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria SAE J1040 May 94, ISO 3471:1994. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria SAE J1040 May 94, ISO 3471:1994. Less

MOVE with MORE RESPONSIBILITY

Meeting regulations is very important for your business. The D9T is powered by Cat C18 engine with ACERT Technology – which meet today’s most stringent emissions standards and are poised to take on tomorrow’s challenges as well. Power through tough materials with full rated net power of 436 horsepower at 1,800 rpm.

MOVE with MORE RELIABILITY

You can’t afford to have operators not dozing. Helping you get more done with maximum availability, the D9T’s durable design makes repair and maintenance easy. You can rebuild these dozers several times using the same frame with only minor repairs. It’s not unusual for a Cat dozer to log more than 100,000 hours. The backbone of the dozer is a heavy, strong and durable frame with high-strength steel castings and continuously rolled top and bottom frame rails. The D9T frame provides durable support to the undercarriage, elevated final drives and other components.

Modular Design

Mechanical availability is one of your top concerns. The D9T reduces downtime by making our machines easy to repair and maintain. Major components are modular in design, so most can be removed and reinstalled without disturbing other systems – which allows the D9T back on the job faster.

MOVE with MORE CONFIDENCE

You consider the safety of your workers a top priority, and we’re doing our best to help you meet your safety goals. Caterpillar considers the safety of everyone in, on or around Cat equipment when developing new products or enhancing safety features for existing products. The D9T has numerous safety features such as but not limited to:

  • Access / Egress Lighting
  • Visibility Arrangements
  • Push-arm Grab Handle, Steps and Guardrails
  • Anchorage Points
  • Operator Not Present Monitoring System

MOVE with MORE VERSATILITY

Every day you are focused on productivity and cost per unit for increased profitability. With the D9T fully suspended undercarriage you will get more cycles per day. Every additional cycle you get because of the smooth ride means increased production and lower cost per unit of material moved. The elevated sprocket and suspended undercarriage work together, increasing traction and giving the operator a smoother ride. The elevated sprocket design transfers implement shock loads to the mainframe, so final drives, axles and steering components are isolated from harsh impacts. These benefits translate into higher production and longer component life.

MOVE with MORE EFFICIENCY

Productive operations begin with a productive operator. Noise, stress and fatigue all have an effect on operator performance – so we’ve designed an environment that helps minimize them. Within the D9T the operator environment is more than a cab; it’s an integrated electronic platform designed to maximize productivity. The new Information Display screen is larger, faster and more powerful with increased memory and intuitive menu structure.

MOVE with MORE INTELLIGENCE

You expect advanced solutions for improved uptime and performance. Several electronic features have been integrated into the D9T to help a less skilled operator become better and obtain the most out of the machine to help reduce operator fatigue and get more done at a lower cost per unit of material moved. The D9T has several electronic options including but not limited to:

  • Automated Blade Assist
  • Autocarry
  • Adaptive Load Select
  • Automatic Ripper Control
  • Cat Grade Control 3D

Cat MineStar System

Cat MineStar System is an integrated suite of mine operations and mobile equipment management technologies. Customers can configure the optional sets: Fleet, Terrain, Detect, Health and Command – to manage multiple operations and gather real-time feedback to enhance safety, productivity and efficiency.

MOVE with MORE SUPPORT

Your Cat dealer knows how to keep your machines moving. We’ve built an extensive network of nearly 200 locally owned businesses in over 200 countries. So wherever you operate, there is a dealer nearby to provide world-class service and support for your Cat equipment.

D9T Standard Equipment

ELECTRICAL
  • Alternator, 150-amp
  • Back-up alarm
  • Batteries (two), 12-volt, 200 amp-hour
  • Converter, 12-volt, 10 amp and 20 amp
  • Diagnostic connector
  • Horn, forward warning
  • Light, engine compartment
  • Lighting system, six halogen and two LED
  • Starting receptacle

OPERATOR ENVIRONMENT
  • Armrest, adjustable
  • Cab, FOPS
  • Cab heater
  • Deactivation switch, hydraulic controls
  • Decelerator pedal
  • Differential steer, power turn
  • Governor switch, electronic
  • Hydraulic system, electronically controlled for bulldozer and ripper control
  • Information display - multi-color
  • Mirror, rearview
  • MP3/IPOD ready
  • Radio ready, entertainment
  • ROPS mounted air conditioner
  • ROPS rollbar
  • Seat: - Cloth, air suspension
  • Seat belt, retractable 76 mm (3 in)
  • Steering and transmission control
  • Wipers, intermittent low and high speeds

POWER TRAIN
  • Aftercooler, air-to-air
  • Air filter, with precleaner
  • Aluminum bar plate radiator, 6 fpi
  • C18 with ACERT Technology, Tier 4 Final and Stage IV: – 24-volt electric start – Clean Emissions Module
  • Coolant, extended life
  • Shift management: - Advanced Productivity Electronic Control System (APECS) - Enhanced AutoShift (EAS)
  • Engine idle shutdown timer
  • Ether starting aid, automatic
  • Fast fuel system
  • Fuel priming pump, key-on, electric
  • High speed oil change system, engine and power train
  • Muffler
  • Parking brake, electronic
  • Prescreener
  • Separator, water/fuel
  • Three planet, double-reduction planetary final drives
  • Torque converter
  • Transmission, electronic control (ECPC), (3F/3R speeds)

SAFETY AND SECURITY
  • Anchorage points
  • Fender guard rails
  • Heavy duty steps and handles
  • Operator Not Present Monitor System
  • Seat belt warning system
  • Slope and side-slope monitor

UNDERCARRIAGE
  • Equalizer bar end pin grease fittings, remote
  • Rollers and idlers, lifetime lubricated
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage, eight-roller tubular track roller frame
  • Three bolt idler caps
  • Track adjusters, hydraulic
  • Track guides
  • Two-piece master links

OTHER STANDARD EQUIPMENT
  • Automated Blade Assist ready (for dual tilt)
  • CD ROM parts book
  • Ecology drains
  • Engine enclosure
  • Fluid sampling ports
  • Grade control ready
  • Ground level service center
  • Product Link (Satellite)
  • Vandalism protection (eight caplocks)
  • VIMS 3G

D9T Optional Equipment

BULLDOZER ATTACHMENTS
  • 9SU blade
  • 9SU blade, push plate
  • 9SU abrasion resistant blade
  • 9SU abrasion resistant blade, black
  • 9SU landfill blade
  • 9U blade
  • 9U abrasion resistant blade
  • 9U abrasion resistant blade, black

GUARDS
  • Bottom guards, front counterweight
  • Bottom guards, partial
  • Bottom guards, sealed
  • Guard, fuel tank
  • Guard, fuel tank with transmission guard
  • Guard, undercarriage idlers
  • Guard, striker bars - front

OPERATOR ENVIRONMENT
  • Cab glass: – 276 kPa (40 psi) – Dual pane impact resistant
  • Operators arrangements: – 5th percentile arrangement – Quick opening floor plates
  • Powered precleaner
  • Seat: – Vinyl with air suspension – Heated and ventilated cloth seat with air suspension
  • Visibility package: – Mirrors – Single camera
  • Window shades

POWER TRAIN
  • Coolant, arctic
  • Engine prelube
  • Exhaust, wrapped: – Insolated Clean Emissions Module
  • Final drives: – Cold weather – Guarded – Waste handling
  • Ground level DEF fill
  • Reversible cooling fan

REAR ATTACHMENTS
  • CapSure hammerless installation and positive retention system – Single shank – Multi shank – Single shank deep
  • Counterweights
  • Drawbar, rear
  • Multi-shank ripper: – Standard
  • Single-shank ripper – Pin Puller – Standard
  • Striker bar
  • Winch*
  • *A rear attachment and/or counterweight is recommended for improved performance and balance.

SAFETY AND SECURITY
  • Lights – Twelve, (includes ten halogen and two LED) – HID (includes four halogen, six HID, and two LED) – LED, (includes twelve LED work lights)
  • Rear window screen
  • Warning strobe

SPECIAL ARRANGEMENTS
  • High debris
  • Sound
  • Stockpile
  • Waste handling

TECHNOLOGY
  • AccuGrade installation
  • Performance – AutoCarry – Automatic ripper control
  • Cat Grade Control 3D
  • Terrain for Grading

UNDERCARRIAGE
  • Carrier roller – Carrier rollers, cold weather
  • Tracks, PPR, sealed and lubricated – 560 mm (22 in), Extreme Service – 610 mm (24 in), Extreme Service – 610 mm (24 in), Extreme Service Trapezoidal Hole – 610 mm (24 in), Super Extreme Service – 610 mm (24 in), Super Extreme Service Trapezoidal Hole – 685 mm (27 in), Extreme Service – 685 mm (27 in), Extreme Service Clipped Grousers – 685 mm (27 in), Extreme Service Trapezoidal Hole – 685 mm (27 in), Super Extreme Service – 760 mm (30 in), Moderate Service – 760 mm (30 in), Moderate Service Trapezoidal Hole
  • Undercarriage arrangements – Abrasion – Cold weather – Waste handling

OTHER ATTACHMENTS
  • Battery, cold weather (includes two sets of batteries and two starter motors)
  • Fuel lines, cooler
  • Heater, engine coolant
  • Hydraulics, dual tilt (with Auto Blade Assist)