D6T WH (New)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new D6T dozer makes high efficiency dozing easy. A smooth-shifting, fully automatic four-speed Cat® transmission continuously optimizes the power train for the application. You save a significant amount of fuel and operator effort, without sacrificing durability, power or productivity. Specialized guarding and durability features are designed and factory installed to take on the demands of waste applications.

Engine

Units:
Engine Model Cat C9.3 ACERT™ Cat C9.3 ACERT™ Less
Flywheel Power 245.0 hp 183.0 kW Less
Displacement 567.5 in3 9.3 L Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final Less
Build Number 19 19 Less
Net Power (Rated) – 2,200 rpm: ISO 9249/SAE J1349 215.0 hp 161.0 kW Less
Net Power (Rated) – 2,200 rpm: ISO 9249/SAE J1349 (DIN) 218.0 hp 161.0 kW Less
Net Power (Maximum) – 1,200 rpm: ISO 9249/SAE J1349 245.0 hp 183.0 kW Less
Net Power (Maximum) – 1,200 rpm: ISO 9249/SAE J1349 (DIN) 248.0 hp 183.0 kW Less
Note All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with ULSD (15 ppm [mg/kg] sulfur or less). B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with ULSD (15 ppm [mg/kg] sulfur or less). B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. Less

Weights

Operating Weight 56063.0 lb 25430.0 kg Less

Operating Weight

XL SU 51652.0 lb 23429.0 kg Less
XW SU 53423.0 lb 24232.0 kg Less
XW VPAT 58723.0 lb 26636.0 kg Less
LGP S 56063.0 lb 25430.0 kg Less
LGP VPAT 59204.0 lb 26855.0 kg Less
Note Operating Weight – ISO 16754 Operating Weight – ISO 16754 Less

Dimensions

XL – Width of Tractor (without trunnions) 8.0 ft 2440.0 mm Less
XL – Machine Height to Top of Precleaner 11.42 ft 3.47 m Less
XL – Length of Track on Ground 9.25 ft 2814.0 mm Less
XL – Length of Basic Tractor with Striker Bars 16.25 ft 4.96 m Less
XL – Ground Clearance 15.0 in 375.0 mm Less
XL – Ground Pressure (ISO 16754) 9.52 psi 65.6 kPa Less
XW – Width of Tractor (without trunnions) 9.17 ft 2792.0 mm Less
XW – Machine Height to Top of Precleaner 11.42 ft 3.47 m Less
XW – Length of Track on Ground 9.25 ft 2814.0 mm Less
XW – Length of Basic Tractor with Striker Bars 16.25 ft 4.96 m Less
XW – Ground Clearance 15.0 in 375.0 mm Less
XW – Ground Pressure (ISO 16754) 7.26 psi 50.1 kPa Less
LGP – Width of Tractor (without trunnions) 10.5 ft 3201.0 mm Less
LGP – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
LGP – Length of Track on Ground 10.67 ft 3245.0 mm Less
LGP – Length of Basic Tractor with Striker Bars 17.25 ft 5.26 m Less
LGP – Ground Clearance 16.0 in 406.0 mm Less
LGP – Ground Pressure (ISO 16754) 5.57 psi 38.4 kPa Less
XW VPAT – Width of Tractor (without trunnions) 9.83 ft 2996.0 mm Less
XW VPAT – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
XW VPAT – Length of Track on Ground 10.67 ft 3245.0 mm Less
XW VPAT – Length of Basic Tractor with Striker Bars 19.08 ft 5.82 m Less
XW VPAT – Ground Clearance 16.0 in 406.0 mm Less
XW VPAT – Ground Pressure (ISO 16754) 7.5 psi 51.7 kPa Less
LGP VPAT – Width of Tractor (without trunnions) 10.33 ft 3143.0 mm Less
LGP VPAT – Machine Height to Top of Precleaner 11.58 ft 3.53 m Less
LGP VPAT – Length of Track on Ground 10.67 ft 3245.0 mm Less
LGP VPAT – Length of Basic Tractor with Striker Bars 19.08 ft 5.82 m Less
LGP VPAT – Ground Clearance 16.0 in 406.0 mm Less
LGP VPAT – Ground Pressure (ISO 16754) 6.81 psi 47.0 kPa Less
Note Add 653 mm (25.7 in)/615 mm (24.2 in) for ripper on short track roller frame and long track roller frame machines respectively. Add 653 mm (25.7 in)/615 mm (24.2 in) for ripper on short track roller frame and long track roller frame machines respectively. Less
Note Add if blade is installed: SU 1068 mm (3 ft 6 in); XL A 1007 mm (3 ft 4 in); XW A 1068 mm (3 ft 6 in); LGP A 1305 mm (4 ft 4 in); VPAT 420 mm (1 ft 5 in). Dimension to subtract if striker box is not installed: XL = 727 mm (29 in); LGP = 709 mm (28 in). Add if blade is installed: SU 1068 mm (3 ft 6 in); XL A 1007 mm (3 ft 4 in); XW A 1068 mm (3 ft 6 in); LGP A 1305 mm (4 ft 4 in); VPAT 420 mm (1 ft 5 in). Dimension to subtract if striker box is not installed: XL = 727 mm (29 in); LGP = 709 mm (28 in). Less

Landfill Blades – Capacity

6 SU – XL Landfill 14.4 yd3 11.01 m3 Less
6 SU – XW Landfill 15.84 yd3 12.11 m3 Less
6S LGP Landfill 12.33 yd3 9.43 m3 Less

Landfill Blades – Width

6 SU – XL Landfill 10.7 ft 3260.0 mm Less
6 SU – XW Landfill 11.7 ft 3560.0 mm Less
6S LGP Landfill 13.3 ft 4063.0 mm Less

Features

Note For complete machine features and available configurations, please consult your Cat dealer or visit www.cat.com. For complete machine features and available configurations, please consult your Cat dealer or visit www.cat.com. Less

Durability

  • Specialized guarding throughout the machine helps protect major components like the chassis, fuel tank and hydraulic tank from impact and airborne debris.
  • Multi-layer final drive guards, including a labyrinth-style guard with 90-degree turns, help keep dirt and debris away from the Duo-Cone™ seal to protect final drive oil.
  • Pivot shaft seal guards help prevent debris from entering and damaging seals.
  • Striker bars help prevent debris from damaging the machine, and added seals help reduce the amount of material entering engine and transmission compartments.
  • Tilt cylinder with rotating bushing type design help wrapping materials to roll off hoses.
  • Heavy duty hinged radiator guard protects radiator and fan from penetration by material coming straight in or from under the blade.
  • Cooling system designed for high debris environments, with automatic reversing fan and swing-out access for cleanout.
  • Laminated thermal shields and insulated Clean Emissions Module.
  • Hinged belly guard for easy cleaning.
  • Landfill blades and center-hole track shoes help you optimize your waste handler for the job.
  • Lights mounted up and away from main debris area for protection, while still giving you plenty of light on the work area.

Performance

  • New, fully automatic four-speed lock-up clutch transmission continuously optimizes gear and engine speed for the application without added operator input.
  • Added gear between first and second, and seamless lock-up clutch engagement, for exceptionally smooth shifting.
  • Full-time Auto Shift for significantly better fuel efficiency with less operator effort – without sacrificing performance.
  • Up to 20 percent more fuel efficient* – as much as 30 percent better in lighter load applications.
  • Sustainable: fuel savings reduces CO2 production by an average of approximately 16.6 metric tons (17.7 tons) per year.
*Compared to previous model.

Cat Connect Technology

  • Automatically maintain established blade position with Cat GRADE with Slope Assist (Standard). Finish jobs faster, with better surface quality and significantly less operator effort. No additional hardware required.
  • Whether production dozing or finish grading, take on 3D design plans more efficiently with Cat GRADE with 3D (Optional). Factory integrated grade control system features cab roof-mounted GNSS antennas to eliminate blade masts and cables. Includes AutoCarry™ to further boost productivity.
  • Versatile, scalable Cat AccuGrade™ (Optional) is a dealer-installed grade control system. Choice of Laser, Global Navigation Satellite System (GNSS) or Universal Total Station (UTS) so you get the right level of accuracy to match your job requirements.
  • Factory equip your dozer for easy installation of an AccuGrade system with the AccuGrade Ready Option (ARO) (Optional).
  • Manage your fleet more effectively and profitably with Product Link™/VisionLink® remote monitoring.