336F L Straight Boom (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 336F Straight Boom is purposely designed to take on all your sorting, low-level demolition and above ground-level tasks. Compared to the 336F Reach Boom, the 336F Straight Boom achieves superior performance above ground level, by offering a significant height increase in the working range with excellent lift capacity above ground level.

Engine

Units:
Engine Model Cat C9.3 ACERT Cat C9.3 ACERT Less
Net Flywheel Power 306.0 hp 228.0 kW Less
Gross Power – SAE J1995 238 kW (319 hp/324 PS) 238 kW (319 hp/324 PS) Less
Engine Power – ISO 14396 234 kW (313 hp/318 PS) 234 kW (313 hp/318 PS) Less
Net Power – SAE J1349 228 kW (306 hp/310 PS) 228 kW (306 hp/310 PS) Less
Bore 4.53 in 115.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 568.0 in3 9.3 L Less
Net Power – ISO 9249 228 kW (306 hp/310 PS) 228 kW (306 hp/310 PS) Less

Weights

Operating Weight 89900.0 lb 40800.0 kg Less
Maximum Weight 89900.0 lb 40800.0 kg Less

Swing

Swing Speed 8.8 rpm 8.8 rpm Less
Swing Torque 80144.0 lbf-ft 109.0 kN·m Less

Drive

Maximum Travel Speed 3.0 mph 4.8 km/h Less
Maximum Drawbar Pull 65352.0 lbf 291.0 kN Less

Hydraulic System

Main System – Maximum Flow (total) 151.0 gal/min 570.0 L/min Less
Swing System – Maximum Flow 74.0 gal/min 279.0 L/min Less
Maximum Pressure – Equipment (lift mode) 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Auxiliary Circuit – High Pressure 5367.0 psi 37000.0 kPa Less
Auxiliary Circuit – Medium Pressure 3359.0 psi 23000.0 kPa Less
Pilot System – Maximum Flow 8.0 gal/min 29.0 L/min Less
Pilot System – Maximum Pressure 595.0 psi 4100.0 kPa Less

Sound

Exterior – ISO 6395:2008* 106.0 dB(A) 106.0 dB(A) Less
Interior – ISO 6396:2008 73.0 dB(A) 73.0 dB(A) Less
Note *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. Less

Dimensions*: Straight Boom – 6.9 m (22'8"); 3.9 m (12'10") Stick; 2.28 m3 (2.98 yd3) Bucket

Shipping Height 12.25 ft 3740.0 mm Less
Shipping Length 37.33 ft 11370.0 mm Less
Tail Swing Radius 11.5 ft 3500.0 mm Less
Length to Center of Rollers 13.25 ft 4040.0 mm Less
Track Length 16.5 ft 5040.0 mm Less
Ground Clearance 1.67 ft 520.0 mm Less
Track Gauge – Long Undercarriage 8.5 ft 2590.0 mm Less
Track Gauge – Long Narrow Undercarriage 7.83 ft 2390.0 mm Less
Transport Width – Long Undercarriage 10.5 ft 3190.0 mm Less
Transport Width – Long Narrow Undercarriage 9.83 ft 2990.0 mm Less
Cab Height 10.42 ft 3170.0 mm Less
Cab Height with Top Guard 11.42 ft 3480.0 mm Less
Counterweight Clearance 4.0 ft 1220.0 mm Less
Note *Dimensions may vary depending on bucket selection. *Dimensions may vary depending on bucket selection. Less

Service Refill Capacities

Fuel Tank Capacity 164.0 gal 620.0 L Less
Cooling System 11.0 gal 43.0 L Less
Engine Oil (with filter) 8.0 gal 32.0 L Less
Swing Drive (each) 5.0 gal 19.0 L Less
Final Drive (each) 2.0 gal 8.0 L Less
Hydraulic System Oil (including tank) 100.0 gal 380.0 L Less
Hydraulic Tank Oil 46.0 gal 175.0 L Less
DEF Tank 11.0 gal 41.0 L Less

Dimensions*: Straight Boom – 6.9 m (22'8"); 3.2 m (10'6") Stick; 2.28 m3 (2.98 yd3) Bucket

Shipping Height 11.42 ft 3480.0 mm Less
Shipping Length 37.67 ft 11480.0 mm Less
Tail Swing Radius 11.5 ft 3500.0 mm Less
Length to Center of Rollers 13.25 ft 4040.0 mm Less
Track Length 16.5 ft 5040.0 mm Less
Ground Clearance 1.67 ft 520.0 mm Less
Track Gauge – Long Undercarriage 8.5 ft 2590.0 mm Less
Track Gauge – Long Narrow Undercarriage 7.83 ft 2390.0 mm Less
Transport Width – Long Undercarriage 10.5 ft 3190.0 mm Less
Transport Width – Long Narrow Undercarriage 9.83 ft 2990.0 mm Less
Cab Height 10.42 ft 3170.0 mm Less
Cab Height with Top Guard 11.42 ft 3480.0 mm Less
Counterweight Clearance 4.0 ft 1220.0 mm Less
Note *Dimensions may vary depending on bucket selection. *Dimensions may vary depending on bucket selection. Less

Working Ranges*: Straight Boom – 6.9 m (22'8"); 3.9 m (12'10") Stick; 2.28 m3 (2.98 yd3) Bucket

Maximum Digging Depth 21.75 ft 6640.0 mm Less
Maximum Reach at Ground Level 40.5 ft 12340.0 mm Less
Maximum Cutting Height 45.17 ft 13760.0 mm Less
Maximum Loading Height 33.67 ft 10260.0 mm Less
Minimum Loading Height 11.08 ft 3370.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.33 ft 6510.0 mm Less
Maximum Vertical Wall Digging Depth 18.42 ft 5610.0 mm Less
Note *Dimensions may vary depending on bucket selection. *Dimensions may vary depending on bucket selection. Less

Working Ranges*: Straight Boom – 6.9 m (22'8"); 3.2 m (10'6") Stick; 2.28 m3 (2.98 yd3) Bucket

Maximum Digging Depth 19.5 ft 5940.0 mm Less
Maximum Reach at Ground Level 38.17 ft 11630.0 mm Less
Maximum Cutting Height 43.08 ft 13120.0 mm Less
Maximum Loading Height 31.5 ft 9610.0 mm Less
Minimum Loading Height 13.08 ft 3990.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.0 ft 5790.0 mm Less
Maximum Vertical Wall Digging Depth 16.33 ft 4970.0 mm Less
Note *Dimensions may vary depending on bucket selection. *Dimensions may vary depending on bucket selection. Less

Performance

  • The C9.3 ACERT™ engine meets U.S. EPA Tier 4 Final and EU Stage IV emission standards.
  • Power modes help you more actively manage fuel consumption.
  • The heavy lift mode increases machine system pressure to improve lift – a nice benefit in certain situations.
  • The SmartBoom™ reduces stress and vibrations transmitted to the machine and cab, especially during hammer work.

Cat® Connect Technology

  • Cat Connect technology solutions increase production, minimize operating costs, and optimize return on investment by offering LINK and DETECT technologies.
  • VisionLink® provides wireless access to machine operating data such as location, hours, idle time, fuel usage, productivity, and diagnostic codes to optimize performance.

Maintenance

  • Routine maintenance items like grease points and fluid taps are easy to reach at ground level.
  • The side-by-side cooling system enables easy cleaning.
  • Service door design helps prevent debris entry.
  • Multiple S·O·SSM ports and pressure diagnostic taps help prevent maintenance downtime.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Joystick consoles and armrests are adjustable. Seats are adjustable and feature air suspension and heated and cooled options.

Versatility

  • Demolition work is quick and easy with a Cat shear or multiprocessor or hammer.
  • A Cat coupler lets you swap between attachments in seconds without leaving the cab.
  • Tool control option remembers pressures and flows for up to 20 tools to enhance uptime.

Durability

  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas. Track shoes, links, rollers, idlers, and final drives are built with high-tensile-strength steel.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • Smart refuel fills the machine quickly from an external fuel source, it automatically stops when the fuel tank is full or the fuel source is empty, eliminating guess work and premature pump wear.
  • The rearview and optional side-view cameras enhance visibility to help make operators more effective and efficient.
  • Extended hand and guard rails allow for safer climbing to the upper deck, and anti-skid plates reduce slipping hazards in all types of weather conditions.