374F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 374F L is built to keep your production numbers up and your owning and operating costs down while giving you all the power, fuel efficiency, and reliability you need to succeed.

Engine

Units:
Engine Model Cat C15 ACERT Cat C15 ACERT Less
Net Flywheel Power 472.0 hp 352.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.7 in 171.0 mm Less
Displacement 928.0 in3 15.2 L Less
Engine Power – ISO 14396 362 kW/485 hp/492 PS 362 kW/485 hp/492 PS Less
Net Power – SAE J1349/ISO 9249 352 kW/472 hp/479 PS 352 kW/472 hp/479 PS Less

Weights

Operating Weight 161533.0 lb 73270.0 kg Less

Machine Weight

Operating Weight* 161533.0 lb 73270.0 kg Less
Note *Mass 7.0 m (23'0") boom, M2.57m (8'5") stick, 4.6 m3 (6 yd3) bucket, 650 mm (26") shoes. *Mass 7.0 m (23'0") boom, M2.57m (8'5") stick, 4.6 m3 (6 yd3) bucket, 650 mm (26") shoes. Less

Swing

Swing Speed 6.5 rpm 6.5 rpm Less
Swing Torque 158576.0 lbf-ft 215.0 kN·m Less

Drive

Maximum Travel Speed 2.6 mph 4.1 km/h Less
Maximum Drawbar Pull 110718.0 lbf 492.0 kN Less

Hydraulic System

Main System – Maximum Flow (total) 237.0 gal/min 896.0 L/min Less
Maximum Flow – Travel 251.0 gal/min 952.0 L/min Less
Maximum Pressure – Equipment 5366.0 psi 37000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 5076.0 psi 35000.0 kPa Less
Pilot System – Maximum Flow 16.6 gal/min 63.0 L/min Less
Pilot System – Maximum Pressure 638.0 psi 4400.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 247.0 gal 935.0 L Less
Cooling System 20.0 gal 74.0 L Less
Engine Oil 16.0 gal 60.0 L Less
Swing Drive (each) 3.2 gal 12.0 L Less
Final Drive (each) 5.8 gal 22.0 L Less
Hydraulic System (including tank) 193.0 gal 729.0 L Less
Hydraulic Tank 162.0 gal 612.0 L Less
DEF Tank 13.0 gal 48.0 L Less

Sound Performance

Exterior – ISO 6395 108.0 dB(A) 108.0 dB(A) Less
Operator – SAE J1166 / ISO 6396 72.0 dB(A) 72.0 dB(A) Less

Dimensions: Mass Boom 7.0 m (23'0"); M2.57WB (8'5") Stick

Shipping Height 15.17 ft 4630.0 mm Less
Shipping Length 41.5 ft 12660.0 mm Less
Tail Swing Radius 13.17 ft 4015.0 mm Less
Length to Center of Rollers 15.42 ft 4705.0 mm Less
Track Length 19.25 ft 5870.0 mm Less
Ground Clearance 2.75 ft 840.0 mm Less
Track Gauge – Retracted 9.0 ft 2750.0 mm Less
Track Gauge – Extended 11.17 ft 3410.0 mm Less
Transport Width – 650 mm (24 in) Shoes 11.17 ft 3400.0 mm Less
Transport Width – 900 mm (35 in) Shoes 11.92 ft 3650.0 mm Less
Cab Height 11.67 ft 3550.0 mm Less
Counterweight Clearance 5.08 ft 1540.0 mm Less

Working Ranges: Mass Boom 7.0 m (23'0"); M2.57WB (8'5") Stick

Maximum Digging Depth 23.67 ft 7220.0 mm Less
Maximum Reach at Ground Level 37.5 ft 11450.0 mm Less
Maximum Cutting Height 36.17 ft 11010.0 mm Less
Maximum Loading Height 23.17 ft 7080.0 mm Less
Minimum Loading Height 11.42 ft 3490.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 23.08 ft 7060.0 mm Less
Maximum Vertical Wall Digging Depth 13.58 ft 4140.0 mm Less

Performance

  • The C15 ACERT™ engine meets U.S. EPA Tier 4 Final, Korea Tier 4 Final and EU Stage IV emission standards.
  • Exclusive Cat® Adaptive Control System (ACS) valve enables the machine to consume up to 30%* less fuel than the standard 374D L, while delivering the same high level of production.
  • Automatic engine speed control lowers rpm based on load for reduced fuel consumption.
  • Power modes help you more actively manage fuel consumption.
*Product Link™ field results.

Cat Connect Technology

  • Cat Connect technology solutions increase production, minimize operating costs, and optimize return on investment by offering LINK, GRADE, and DETECT technologies.
  • Cat Production Measurement brings payload weighting to the cab so you can work more productively and deliver accurate loads with confidence.
  • VisionLink® provides wireless access to machine operating data such as location, hours, idle time, fuel usage, productivity, and diagnostic codes to optimize performance.
  • Cat Grade Control and AccuGrade™ provide real-time cut and fill information to assist you in attaining grades and slopes more quickly and accurately.

Maintenance

  • Routine maintenance items like grease points and fluid taps are easy to reach at ground level.
  • The side-by-side cooling system enables easy cleaning.
  • Multiple S∙O∙SSM ports and pressure diagnostic taps help prevent maintenance downtime.

Comfort

  • The cab is more comfortable and 3 dB(A) quieter than 374D L.
  • Joystick consoles and armrests are adjustable. Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 44 languages.

Versatility

  • Demolition work is quick and easy with a Cat shear or multiprocessor.
  • Quarry work is no problem with a purpose-built Cat bucket and hammer.
  • A Cat coupler lets you swap between attachments in seconds without leaving the cab.
  • Tool control option remembers pressures and flows for up to 20 tools to enhance uptime.

Durability

  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas. Track shoes, links, rollers, idlers, and final drives are built with high-tensile-strength steel.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • Smart refuel fills the machine quickly from an external fuel source, it automatically stops when the fuel tank is full or the fuel source is empty, eliminating guess work and premature pump wear.
  • The rearview and side-view cameras enhance visibility to help make operators more effective and efficient.
  • Large serrated steps, extended hand and guard rails, and anti-skid plating will help you get in and around the machine.