320F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 320F L is built for those who need strong, reliable performance at a low cost per hour. The machine features an efficient C4.4 ACERT™ engine that’s light on fuel. It also has a proven hydraulic system that will help you take on a variety of tasks. Unlike other brands in its size class, the machine comes equipped with more unique attributes: Robust structures, strong and stable undercarriage, a quiet and comfortable roll-over protective structure (ROPS) cab, and easy-to-reach service points are just a few. Bottom line: If you are looking for a reliable, durable, low-cost-per-hour excavator to get your work done – backed by unmatched support from a brand you can trust – look no further than the 320F L. It simply makes a great deal of business sense.

Engine

Units:
Engine Model C4.4 ACERT C4.4 ACERT Less
Net Flywheel Power 161.0 hp 120.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Engine Power – ISO 14396 122 kW (166 PS) 122 kW (166 PS) Less
Engine Power – ISO 9249 120 kW (163 PS) 120 kW (163 PS) Less
Engine RPM 1800.0 rpm 1800.0 rpm Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 50706.0 lb 23000.0 kg Less

Machine Weights

Minimum Operating Weight 47399.0 lb 21500.0 kg Less
Maximum Operating Weight 50706.0 lb 23000.0 kg Less

Dimensions: Reach Boom – 5.7 m (18'8"); R2.9 m (9'6") Stick; 1.19 m3 (1.56 yd3) Bucket Capacity

Shipping Height 10.25 ft 3130.0 mm Less
Shipping Length 31.33 ft 9540.0 mm Less
Tail Swing Radius 9.25 ft 2830.0 mm Less
Length to Center of Rollers 12.0 ft 3650.0 mm Less
Track Length 14.67 ft 4460.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Track Gauge 7.83 ft 2380.0 mm Less
Transport Width – 600 mm (24 in) Shoe 9.75 ft 2980.0 mm Less
Transport Width – 700 mm (28 in) Shoe 10.08 ft 3080.0 mm Less
Transport Width – 790 mm (31 in) Shoe 10.42 ft 3170.0 mm Less
Handrail Height 9.92 ft 3010.0 mm Less
Counterweight Clearance 3.33 ft 1020.0 mm Less

Swing

Swing Speed 11.2 rpm 11.2 rpm Less
Swing Torque 45581.0 lbf-ft 61.8 kN·m Less

Drive

Maximum Drawbar Pull 46086.0 lbf 205.0 kN Less
Maximum Travel Speed 3.5 mph 5.6 km/h Less

Hydraulic System

Main System – Maximum Flow (total) 113.0 gal/min 428.0 L/min Less
Maximum Pressure – Equipment: Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment: Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3626.0 psi 25000.0 kPa Less
Pilot System – Maximum Flow 6.4 gal/min 24.3 L/min Less
Pilot System – Maximum Pressure 569.0 psi 3920.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 108.0 gal 410.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Oil 6.6 gal 25.0 L Less
Swing Drive 2.1 gal 8.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
DEF Tank Capacity 5.5 gal 21.0 L Less
Hydraulic System Oil (including tank) 68.7 gal 260.0 L Less
Hydraulic Tank Oil 30.4 gal 115.0 L Less

Sound Performance

ISO 6396 – Operator Sound Pressure Level 68.0 dB(A) 68.0 dB(A) Less
ISO 6395 – Exterior Sound Power Level 99.0 dB(A) 99.0 dB(A) Less

Dimensions: VA Boom; R2.9 m (9'6") Stick; 1.3 m3 (1.70 yd3) Bucket Capacity

Shipping Height 9.92 ft 3010.0 mm Less
Shipping Length 32.08 ft 9780.0 mm Less
Tail Swing Radius 9.25 ft 2830.0 mm Less
Length to Center of Rollers 12.0 ft 3650.0 mm Less
Track Length 14.67 ft 4460.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Track Gauge 7.83 ft 2380.0 mm Less
Transport Width – 600 mm (24 in) Shoe 9.75 ft 2980.0 mm Less
Transport Width – 700 mm (28 in) Shoe 10.08 ft 3080.0 mm Less
Transport Width – 790 mm (31 in) Shoe 10.42 ft 3170.0 mm Less
Handrail Height 9.92 ft 3010.0 mm Less
Counterweight Clearance 3.33 ft 1020.0 mm Less

Working Ranges: Reach Boom – 5.7 m (18'8"); R2.9 m (9'6") Stick; 1.19 m3 (1.56 yd3) Bucket Capacity

Maximum Digging Depth 22.0 ft 6710.0 mm Less
Maximum Reach at Ground Line 32.33 ft 9850.0 mm Less
Maximum Cutting Height 31.0 ft 9450.0 mm Less
Maximum Loading Height 21.33 ft 6500.0 mm Less
Minimum Loading Height 7.17 ft 2180.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.42 ft 6540.0 mm Less
Maximum Vertical Wall Digging Depth 18.42 ft 5610.0 mm Less

Working Ranges: VA Boom; R2.9 m (9'6") Stick; 1.3 m3 (1.70 yd3) Bucket Capacity

Maximum Digging Depth 21.92 ft 6680.0 mm Less
Maximum Reach at Ground Line 33.5 ft 10200.0 mm Less
Maximum Cutting Height 37.83 ft 11520.0 mm Less
Maximum Loading Height 27.58 ft 8410.0 mm Less
Minimum Loading Height 10.75 ft 3270.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.58 ft 6580.0 mm Less
Maximum Vertical Wall Digging Depth 17.33 ft 5290.0 mm Less

Performance

  • Cat C4.4 ACERT EU Stage IV engine burns up to 8.5% less fuel than the Stage IIIB 320 with similar lift and stability.
  • Constant engine speed control manages pump and engine rpm for improved fuel efficiency.
  • Boom and stick recirculation reduced fuel consumption, improves cycle times.
  • Heavy Lift function makes for smooth, controlled lifting without time limitation.
  • Maximum bucket breakout force is available 100% of the time without time limitation.

Versatility

  • Cat attachments open up you up to multiple opportunities.
  • Couplers let you swap between attachments in seconds without leaving the cab.
  • Buckets are built specifically for the work you face, greatly enhancing your productivity and profitability.
  • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • The LED monitor is easy to navigate and programmable in 42 languages.

Serviceability

  • Most service points like grease points and fluid taps are reachable at ground level.
  • Wide service doors and one-piece hood make for easy access.
  • Easy-to-reach pressure taps and S·O·SSM ports help maximize uptime.
  • An electric fuel priming pump speeds up starts and fuel system maintenance.

Durability

  • Boom and sticks are built for long service.
  • Greased track link between pins and bushings increase undercarriage life.
  • The high-pressure fuel system with high-pressure pump and injectors are made for long-term durability and reliability.
  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.

Safety

  • The hydraulic activation lever locks out all hydraulic functions.
  • Handrail, anti-skid plating, countersunk bolts reduce slipping and tripping.
  • Full-length firewall separates the pump and engine compartments.
  • Ground-level fuel cutoff switch shuts down the engine.
  • The standard rearview camera, standard right-hand side camera, and mirrors enhance visibility.

Technology

  • Cat Connect technology increases job site efficiency.
  • Product Link™/VisionLink® connects owners to equipment and critical information like machine location, fuel consumption, idle time, events, and diagnostic codes.