323F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 323F L is the most efficient machine in its size class. Cat GRADE with Assist, nearly endless configurations, and multiple Cat work tool options will help you quickly take on all your 23-ton tasks.

Engine

Units:
Engine Model Cat C7.1 ACERT™ Cat C7.1 ACERT™ Less
Net Flywheel Power 161.0 hp 120.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 433.0 in3 7.1 L Less
Engine Power – ISO 14396 122 kW (166 PS) 122 kW (166 PS) Less
Engine Power – ISO 9249 120 kW (163 PS) 120 kW (163 PS) Less
Operation 1500.0 rpm 1500.0 rpm Less
Travel 1800.0 rpm 1800.0 rpm Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 56659.0 lb 25700.0 kg Less

Machine Weights

Minimum Operating Weight 49824.0 lb 22600.0 kg Less
Maximum Operating Weight 56659.0 lb 25700.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 108.3 gal 410.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Oil 6.6 gal 25.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Swing Drive (each) 2.1 gal 8.0 L Less
Hydraulic System Oil (including tank) 68.7 gal 260.0 L Less
Hydraulic Tank Oil 42.0 gal 159.0 L Less
DEF Tank 5.3 gal 20.0 L Less

Swing

Swing Speed 11.0 rpm 11.0 rpm Less
Swing Torque 45580.0 lbf-ft 61.8 kN·m Less

Drive

Maximum Drawbar Pull 46090.0 lbf 205.0 kN Less
Maximum Travel Speed 3.4 mph 5.5 km/h Less

Hydraulic System

Main System – Maximum Flow (Total) 112.0 gal/min 423.0 L/min Less
Maximum Pressure – Equipment: Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment: Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3698.0 psi 25500.0 kPa Less
Pilot System – Maximum Flow 5.3 gal/min 20.0 L/min Less
Pilot System – Maximum Pressure 569.0 psi 3920.0 kPa Less

Sound Performance

ISO 6396 – Operator Sound Pressure Level 68.0 dB(A) 68.0 dB(A) Less
ISO 6395 – Exterior Sound Power Level 100.0 dB(A) 100.0 dB(A) Less

Dimensions: Reach Boom – 5.7 m (18'8"); R2.9 m (9'6") Stick; 1.19 m3 (1.56 yd3) Bucket Capacity

Shipping Height 10.25 ft 3130.0 mm Less
Shipping Length 31.33 ft 9540.0 mm Less
Tail Swing Radius 9.25 ft 2830.0 mm Less
Length to Center of Rollers 12.0 ft 3650.0 mm Less
Track Length 14.67 ft 4460.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Track Gauge 7.83 ft 2380.0 mm Less
Transport Width – 600 mm (24 in) Shoe 9.75 ft 2980.0 mm Less
Transport Width – 700 mm (28 in) Shoe 10.08 ft 3080.0 mm Less
Transport Width – 790 mm (31 in) Shoe 10.42 ft 3170.0 mm Less
Handrail Height 9.92 ft 3010.0 mm Less
Counterweight Clearance 3.33 ft 1020.0 mm Less

Dimensions: VA Boom; R2.9 m (9'6") Stick; 1.3 m3 (1.70 yd3) Bucket Capacity

Shipping Height 9.92 ft 3010.0 mm Less
Shipping Length 32.08 ft 9780.0 mm Less
Tail Swing Radius 9.25 ft 2830.0 mm Less
Length to Center of Rollers 12.0 ft 3650.0 mm Less
Track Length 14.67 ft 4460.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Track Gauge 7.83 ft 2380.0 mm Less
Transport Width – 600 mm (24 in) Shoe 9.75 ft 2980.0 mm Less
Transport Width – 700 mm (28 in) Shoe 10.08 ft 3080.0 mm Less
Transport Width – 790 mm (31 in) Shoe 10.42 ft 3170.0 mm Less
Handrail Height 9.92 ft 3010.0 mm Less
Counterweight Clearance 3.33 ft 1020.0 mm Less

Working Ranges: Reach Boom – 5.7 m (18'8"); R2.9 m (9'6") Stick; 1.19 m3 (1.56 yd3) Bucket Capacity

Maximum Digging Depth 22.0 ft 6710.0 mm Less
Maximum Reach at Ground Line 32.33 ft 9850.0 mm Less
Maximum Cutting Height 31.0 ft 9450.0 mm Less
Maximum Loading Height 21.33 ft 6500.0 mm Less
Minimum Loading Height 7.17 ft 2180.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.42 ft 6540.0 mm Less
Maximum Vertical Wall Digging Depth 18.42 ft 5610.0 mm Less

Working Ranges: VA Boom; R2.9 m (9'6") Stick; 1.3 m3 (1.70 yd3) Bucket Capacity

Maximum Digging Depth 21.92 ft 6680.0 mm Less
Maximum Reach at Ground Line 33.5 ft 10200.0 mm Less
Maximum Cutting Height 37.83 ft 11520.0 mm Less
Maximum Loading Height 27.58 ft 8410.0 mm Less
Minimum Loading Height 10.75 ft 3270.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.58 ft 6580.0 mm Less
Maximum Vertical Wall Digging Depth 17.33 ft 5290.0 mm Less

Technology

  • Cat Grade Control Depth and Slope helps operators work more productively and accurately with less rework.
  • Optional Cat GRADE with ASSIST automates boom and bucket movements, including tilt buckets, to help operators of all skill levels dig flat bases and the right slopes every time.
  • Product Link™/VisionLink® connects owners to their equipment, providing access to machine location, hours, fuel consumption, idle time, events, and diagnostic codes.

Performance

  • The machine meets EU Stage IV emission standards and consumes up to 5% less fuel than the 323E L.
  • Power modes and constant engine speed control help manage fuel consumption.
  • Smooth, controlled lifting without time limit is available with the Heavy Lift function.
  • Maximum breakout force is available at all times.

Versatility

  • Reach and super long reach options help you take on any job.
  • Cat buckets, and compactors make utility and finishing work fast and flawless.
  • Cat hammers, grapples, shears, and multi-processors make demolition work quick and easy.
  • Cat couplers let you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment lineup at www.cat.com/attachments.

Maintenance

  • Routine maintenance items like grease points and fluid taps are reachable at ground level.
  • Service doors prevent debris entry and latch in place to enhance service speed.
  • The cooling system adjusts up and out of the way to make maintenance easy.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Standard rearview camera and right-hand side cameras enhance visibility around the machine.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 44 languages.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Abrasion-resistant Cat XT™-6 hose can stand up to high pressures over the long haul.
  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.