330F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 330F L/330F LN is a powerful, reliable, fuel-efficient machine. The C7.1 ACERT™ engine teamed with Caterpillar’s state-of-the-art hydraulic system give you the ability to move tons of material all day long with tremendous speed and precision.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Net Flywheel Power 235.0 hp 175.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Gross Power – SAE J1995 178 kW (242 PS) 178 kW (242 PS) Less
Power – ISO 14396 178 kW (242 PS) 178 kW (242 PS) Less
Net Power – SAE J1349 175 kW (238 PS) 175 kW (238 PS) Less
Engine (rating) RPM 1800.0 rpm 1800.0 rpm Less
Engine (operation) RPM 1750.0 rpm 1750.0 rpm Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 67748.0 lb 30730.0 kg Less

Machine Weights

Minimum Operating Weight* 64177.0 lb 29110.0 kg Less
Maximum Operating Weight** 67748.0 lb 30730.0 kg Less
Note *Long Narrow Undercarriage, 6.15 m Reach Boom, R2.65CB2 Stick, 600 mm Triple Grouser Shoes, 5.8 mt Counterweight, 1.71 m3 Bucket. *Long Narrow Undercarriage, 6.15 m Reach Boom, R2.65CB2 Stick, 600 mm Triple Grouser Shoes, 5.8 mt Counterweight, 1.71 m3 Bucket. Less
Note **Long Undercarriage, 6.15 m Reach Boom, R3.2CB2 Stick, 900 mm Triple Grouser Shoes, 6.75 mt Counterweight, 1.51 m3 Bucket. **Long Undercarriage, 6.15 m Reach Boom, R3.2CB2 Stick, 900 mm Triple Grouser Shoes, 6.75 mt Counterweight, 1.51 m3 Bucket. Less

Dimensions: Reach Boom – 6.15 m (20'2"); R3.2 m (10'6") Stick

Shipping Height: Height – Top of Boom 11.06 ft 3370.0 mm Less
Shipping Length 34.09 ft 10390.0 mm Less
Tail Swing Radius 10.14 ft 3090.0 mm Less
Length to Center of Rollers 13.09 ft 3990.0 mm Less
Track Length 15.94 ft 4860.0 mm Less
Ground Clearance* 1.61 ft 490.0 mm Less
Track Gauge – Long Undercarriage 8.5 ft 2590.0 mm Less
Track Gauge – Long Narrow Undercarriage 7.84 ft 2390.0 mm Less
Transport Width: Long Undercarriage – 600 mm Shoes 10.47 ft 3190.0 mm Less
Transport Width: Long Undercarriage – 900 mm Shoes 11.45 ft 3490.0 mm Less
Transport Width: Long Narrow Undercarriage – 600 mm Shoes 9.81 ft 2990.0 mm Less
Cab Height (including shoe lug height) 9.97 ft 3040.0 mm Less
Counterweight Clearance* 3.64 ft 1110.0 mm Less
Bucket Capacity 1.98 yd3 1.51 m3 Less
Note *Without shoe lug height. *Without shoe lug height. Less

Drive

Maximum Drawbar Pull 55528.0 lbf 247.0 kN Less
Maximum Travel Speed 3.2 mph 5.1 km/h Less
Maximum Gradeability 35°/70% 35°/70% Less

Hydraulic System

Main System – Maximum Flow (total) 2×247 [494] L/min (2×65.25 [130.5] gal/min) 2×247 [494] L/min (2×65.25 [130.5] gal/min) Less
Maximum Pressure – Equipment: Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment: Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5366.0 psi 37000.0 kPa Less
Maximum Pressure – Swing 3974.0 psi 27400.0 kPa Less
Pilot System – Maximum Flow 7.93 gal/min 30.0 L/min Less
Pilot System – Maximum Pressure 595.0 psi 4100.0 kPa Less

Sound Performance

Operator Sound Pressure Level – ISO 6396:2008 72.0 dB(A) 72.0 dB(A) Less
Exterior Sound Power Level – ISO 6395:2008 104 dB(A)* 104 dB(A)* Less
Note *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. Less

Dimensions: Reach Boom – 6.15 m (20'2"); R2.65 m (8'8") Stick

Shipping Height: Height – Top of Boom 11.32 ft 3450.0 mm Less
Shipping Length 34.12 ft 10400.0 mm Less
Tail Swing Radius 10.14 ft 3090.0 mm Less
Length to Center of Rollers 13.09 ft 3990.0 mm Less
Track Length 15.94 ft 4860.0 mm Less
Ground Clearance* 1.61 ft 490.0 mm Less
Track Gauge – Long Undercarriage 8.5 ft 2590.0 mm Less
Track Gauge – Long Narrow Undercarriage 7.84 ft 2390.0 mm Less
Transport Width: Long Undercarriage – 600 mm Shoes 10.47 ft 3190.0 mm Less
Transport Width: Long Undercarriage – 900 mm Shoes 11.45 ft 3490.0 mm Less
Transport Width: Long Narrow Undercarriage – 600 mm Shoes 9.81 ft 2990.0 mm Less
Cab Height (including shoe lug height) 9.97 ft 3040.0 mm Less
Counterweight Clearance* 3.64 ft 1110.0 mm Less
Bucket Capacity 1.98 yd3 1.51 m3 Less
Note *Without shoe lug height. *Without shoe lug height. Less

Working Ranges: Reach Boom – 6.15 m (20'2"); R3.2 m (10'6") Stick

Maximum Digging Depth 23.79 ft 7250.0 mm Less
Maximum Reach at Ground Line 35.04 ft 10680.0 mm Less
Maximum Loading Height 22.8 ft 6950.0 mm Less
Minimum Loading Height 7.51 ft 2290.0 mm Less
Maximum Depth Cut for 2440 mm Level Bottom 23.26 ft 7090.0 mm Less
Maximum Vertical Wall Digging Depth 19.62 ft 5980.0 mm Less
Bucket Capacity 1.98 yd3 1.51 m3 Less
Bucket Digging Force (ISO) 28326.0 lbf 126.0 kN Less
Stick Digging Force (ISO) 40241.0 lbf 179.0 kN Less
Note All dimensions may vary depending on bucket type. All dimensions may vary depending on bucket type. Less

Working Ranges: Reach Boom – 6.15 m (20'2"); R2.65 m (8'8") Stick

Maximum Digging Depth 21.98 ft 6700.0 mm Less
Maximum Reach at Ground Line 33.46 ft 10200.0 mm Less
Maximum Loading Height 22.31 ft 6800.0 mm Less
Minimum Loading Height 9.32 ft 2840.0 mm Less
Maximum Depth Cut for 2440 mm Level Bottom 21.39 ft 6520.0 mm Less
Maximum Vertical Wall Digging Depth 18.64 ft 5680.0 mm Less
Bucket Capacity 2.24 yd3 1.71 m3 Less
Bucket Digging Force (ISO) 32597.0 lbf 145.0 kN Less
Stick Digging Force (ISO) 40466.0 lbf 180.0 kN Less
Note All dimensions may vary depending on bucket type. All dimensions may vary depending on bucket type. Less

Swing

Swing Speed 9.6 rpm 9.6 rpm Less
Maximum Swing Torque 77444.0 lbf-ft 105.0 kN·m Less

Performance

  • Smooth multi-function control is built in for easy operation.
  • The Heavy Lift mode increases maximum pressure, reducing engine speed and pump flow to improve controllability.
  • The emissions package works behind the scenes and won’t interrupt the job process.

Efficiency

  • The C7.1 ACERT engine meets EU Stage IV emission standards and can run on biodiesel up to B20.
  • Integrated electronics, fuel, air, and aftertreatment reduce fuel consumption and emissions and extend service intervals.
  • Three power modes – high, standard, and eco – help manage fuel consumption.
  • Automatic engine speed control lowers rpm based on load for reduced fuel consumption.
  • The sideview camera enhances visibility on the boom side of the machine to help make operators more effective and efficient.

Versatility

  • Utility and finishing work are fast and flawless with a Cat® compactor, thumb, finishing bucket or tilt bucket.
  • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.
  • Couplers let you swap between attachments in seconds without leaving the cab, and auxiliary tool control maximizes attachment performance.

Technology

  • Optional Cat GRADE with ASSIST automates boom and bucket movements, including tilt buckets, to help operators of all skill levels dig flat bases and the right slopes every time.
  • Product Link™/VisionLink® connects owners to their equipment, providing access to machine location, hours, fuel consumption, idle time, events, and diagnostic codes.
  • Cat Grade Control Depth and Slope helps operators work more productively and accurately with less rework.

Maintenance

  • Routine maintenance items like grease points and fluid taps are reachable at ground level.
  • The service door design helps prevent debris entry, and doors latch in place to enhance ease of service.
  • The cooling system adjusts to make maintenance easy.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control maintains consistent cab temperature.
  • Joysticks and armrests are adjustable.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 44 languages.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Abrasion-resistant Cat XT™-6 hose can stand up to high pressures over the long haul.
  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.
  • Guards protect components from track debris and site material.