335F L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 335F L provides excellent performance and efficiency and is capable of working in the most confined spaces whatever the job. The type of up-close, space-restricted work you can do with such a unique, heavy-duty machine is nearly unlimited.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Net Flywheel Power 200.0 hp 149.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Net Power – ISO 9249 (metric) 149 kW (203 PS/200 hp) 149 kW (203 PS/200 hp) Less
Power – ISO 14396 (metric) 152 kW (207 PS/204 hp) 152 kW (207 PS/204 hp) Less
Engine RPM 1800.0 rpm 1800.0 rpm Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 83820.0 lb 38020.0 kg Less
Minimum Operating Weight* 76037.0 lb 34490.0 kg Less
Maximum Operating Weight** 83820.0 lb 38020.0 kg Less
Note *Long undercarriage, 600 mm TG track, reach boom, R3.2CB2 stick, CB2 bucket linkage and CB1500GD 1.76 m3 bucket. *Long undercarriage, 600 mm TG track, reach boom, R3.2CB2 stick, CB2 bucket linkage and CB1500GD 1.76 m3 bucket. Less
Note **Long undercarriage, 850 mm TG track, blade, reach boom, R3.2CB2 m stick, CB2 bucket linkage, CB1350HD 1.54 m3 bucket. **Long undercarriage, 850 mm TG track, blade, reach boom, R3.2CB2 m stick, CB2 bucket linkage, CB1350HD 1.54 m3 bucket. Less

Service Refill Capacities

Fuel Tank Capacity 101.7 gal 385.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Oil 6.3 gal 24.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Swing Drive (each) 2.4 gal 9.0 L Less
Hydraulic System Oil (including tank) 76.6 gal 290.0 L Less
Hydraulic Tank Oil 40.7 gal 154.0 L Less
DEF Tank 6.1 gal 23.0 L Less

Swing Mechanism

Swing Speed 9.9 rpm 9.9 rpm Less
Swing Torque 60628.0 lbf-ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 66319.0 lbf 295.0 kN Less
Maximum Travel Speed 4.2/2.6 km/h (2.6/1.6 mph) 4.2/2.6 km/h (2.6/1.6 mph) Less

Hydraulic System

Main System – Maximum Flow (total) 130.5 gal/min 494.0 L/min Less
Maximum Pressure – Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment – Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5366.0 psi 37000.0 kPa Less
Maximum Pressure – Swing 3974.0 psi 27400.0 kPa Less
Pilot System Maximum Flow 7.9 gal/min 30.0 L/min Less
Pilot System Maximum Pressure 595.0 psi 4100.0 kPa Less
Main System – Implement × 2 pumps 65.1 gal/min 246.6 L/min Less

Dimensions: Boom – 6.15 m (20'2"); R3.2CB2 (10'6") Stick

Shipping Height* 11.61 ft 3540.0 mm Less
Shipping Length 32.22 ft 9820.0 mm Less
Tail Swing Radius 6.23 ft 1900.0 mm Less
Length to Center of Rollers 13.25 ft 4040.0 mm Less
Track Length 16.47 ft 5020.0 mm Less
Ground Clearance** 1.57 ft 480.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width – 600 mm (24") Shoes 10.47 ft 3190.0 mm Less
Transport Width – 700 mm (28") Shoes 10.79 ft 3290.0 mm Less
Transport Width – 850 mm (33") Shoes 11.29 ft 3440.0 mm Less
Cab Height* 10.7 ft 3260.0 mm Less
Counterweight Clearance** 3.94 ft 1200.0 mm Less
Note *Including shoe lug height *Including shoe lug height Less
Note **Without shoe lug height **Without shoe lug height Less

Working Ranges: Boom – 6.15 m (20'2"); R3.2CB2 (10'6") Stick

Maximum Digging Depth 22.93 ft 6990.0 mm Less
Maximum Reach at Ground Level 34.91 ft 10640.0 mm Less
Maximum Cutting Height 36.58 ft 11150.0 mm Less
Maximum Loading Height 26.15 ft 7970.0 mm Less
Minimum Loading Height 9.58 ft 2920.0 mm Less
Maximum Cut Depth 22.41 ft 6830.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 22.41 ft 6830.0 mm Less
Maximum Vertical Wall Digging Depth 18.93 ft 5770.0 mm Less

Performance

  • The Cat C7.1 engine with ACERT™ Technology is designed to meet EU Stage IV emission standards while burning up to 16% less fuel than the 328D LCR.
  • The hydraulic system supports lifting up to 10 886 kg over the side at ground level without limitation – approximately 5% more than the model it replaces.
  • Standard high-ambient cooling enables the machine to work with maximum power in hot conditions up to 52° C.
  • Long, heavy-duty undercarriage provides greater stability when lifting heavy objects, leading to greater overall productivity.

Maintenance

  • Most routine maintenance items like grease points and fluid taps are reachable at ground level.
  • Compartments are designed for safe, convenient access to filters, hoses, and other components.
  • Service doors help keep debris out and latch in place to enhance service speed.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Fully adjustable air suspension seat maximizes comfort levels during long periods of operation.
  • The LCD monitor is easy to navigate and programmable in 44 languages.
  • Standard rearview camera and right-hand side cameras enhance visibility.

Versatility

  • Utility and finishing work are fast and flawless with a Cat tilt bucket and compactor.
  • Demolition work is quick and easy with a Cat hammer, thumb, shear, or multiprocessor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Abrasion-resistant Cat XT™-6 hose can stand up to high pressures over the long haul.
  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Technology

  • Cat Connect technology solutions increase production, minimize operating costs, and optimize return on investment.
  • VisionLink® provides wireless access to machine operating data such as location, hours, idle time, fuel usage, productivity, and diagnostic codes to optimize performance.