< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat Frontless Hydraulic Shovels are loaded with options--giving you the flexibility to match the machine front to your specific application. These purpose-built specialty machines can be sourced through Caterpillar OEM Solutions and our global network of auxiliary equipment manufacturers. Let us help you build your jobsite solution.

General Data

Units:
Standard Bucket Capacity Face Shovel (heaped 2:1) - 22.0 m3 (28.8 yd3); Backhoe (heaped 1:1) - 22.0 m3 (28.8 yd3) Face Shovel (heaped 2:1) - 22.0 m3 (28.8 yd3); Backhoe (heaped 1:1) - 22.0 m3 (28.8 yd3) Less
Engine Output - SAE J1995 Cat C32 - 1516 kW (2,032 hp) Cat C32 - 1516 kW (2,032 hp) Less

Hydraulic System with Pump Managing System

Main pumps 4 × variable swash plate pumps 4 × variable swash plate pumps Less
Main pumps - Maximum total oil flow 4 × 724 L/min (4 × 191 gal/min) 4 × 724 L/min (4 × 191 gal/min) Less
Main pumps - Maximum pressure, attachment 4350.0 psi 300.0 bar Less
Swing pumps - Maximum pressure 5080.0 psi 350.0 bar Less
Main pumps - Maximum pressure, travel 5080.0 psi 350.0 bar Less
Swing pumps 4 × reversible swash plate pump 4 × reversible swash plate pump Less
Swing pumps - Maximum oil flow 4 × 321 L/min (4 × 85 gal/min) 4 × 321 L/min (4 × 85 gal/min) Less

Hydraulic Oil Cooling

Diameter of fans 2 × 1524 mm (2 × 60 in) 2 × 1524 mm (2 × 60 in) Less
Maximum Flow 2 × 799 L/min (2 × 211 gal/min) 2 × 799 L/min (2 × 211 gal/min) Less

Operator’s Cab

Components Fold-away auxiliary seat with safety belt Fold-away auxiliary seat with safety belt Less
Internal dimensions of cab - Height 7.05 ft 2150.0 mm Less
Internal dimensions of cab - Length 7.22 ft 2200.0 mm Less
Internal dimensions of cab - Width 5.25 ft 1600.0 mm Less
Operator’s eye level - approximately 22.31 ft 6.8 m Less

Swing System

Features Closed-loop swing circuit with torque control Closed-loop swing circuit with torque control Less
Features Hydraulic braking of the swing motion by counteracting control Hydraulic braking of the swing motion by counteracting control Less
Maximum swing speed 4.7 RPM 4.7 RPM Less
Parking Brake Wet multiple disc brake, spring-loaded/hydraulically released Wet multiple disc brake, spring-loaded/hydraulically released Less
Swing Drives 3 compact planetary transmissions with axial piston motors 3 compact planetary transmissions with axial piston motors Less
Swing Ring Triple-race roller bearing with sealed internal gearing Triple-race roller bearing with sealed internal gearing Less

Undercarriage

Bottom Rollers (each side) 7 7 Less
Components All running surfaces of sprockets, idlers, rollers and track links are hardened All running surfaces of sprockets, idlers, rollers and track links are hardened Less
Components Cast double-grouser combined pad-links with bushings connected by hardened full floating pins Cast double-grouser combined pad-links with bushings connected by hardened full floating pins Less
Components Fully hydraulic self-adjusting track tensioning system with membrane accumulator Fully hydraulic self-adjusting track tensioning system with membrane accumulator Less
Components Automatic hydraulic retarder valve to prevent over-speed on downhill travel Automatic hydraulic retarder valve to prevent over-speed on downhill travel Less
Gradeability of travel drives 57.0 % 57.0 % Less
Maximum tractive force 471260.0 lb 2097.0 kN Less
Parking Brake Wet multiple disc brake, spring applied/hydraulically released Wet multiple disc brake, spring applied/hydraulically released Less
Support Rollers (each side) 2 plus a skid plate in between 2 plus a skid plate in between Less
Track Pads (each side) 42 42 Less
Travel Speed: 1st Stage (maximum) 0.93 mph 1.5 km/h Less
Travel Speed: 2nd Stage (maximum) 1.55 mph 2.5 km/h Less

Automatic Lubrication System

Capacity of grease container 264.0 gal 1000.0 L Less
Type Dual-circuit system with hydraulically driven heavy-duty pumps and electronic time relay control adjust the pause/lube times Dual-circuit system with hydraulically driven heavy-duty pumps and electronic time relay control adjust the pause/lube times Less

Electrical System

Batteries in series/parallel installation 6 × 210 Ah - 12V each; 630 Ah - 24V in total 6 × 210 Ah - 12V each; 630 Ah - 24V in total Less
Alternator Rating 2 x 150A 2 x 150A Less
System voltage 24V 24V Less

Service Refill Capacities

Fuel tank 2060.0 gal 7800.0 L Less
Hydraulic System (including tank) 1532.0 gal 5800.0 L Less
Hydraulic Tank 898.0 gal 3400.0 L Less
Grease Tank 264.0 gal 1000.0 L Less

Engines

Engine Model 2 × Cat® C32 2 × Cat® C32 Less
Emissions U.S. EPA flex (Tier 2) U.S. EPA flex (Tier 2) Less
Gross power - SAE J1995 1516 kW 1,750 min-1 (2,032 hp 1,750 min-1) 1516 kW 1,750 min-1 (2,032 hp 1,750 min-1) Less
Net power - SAE J1349 1516 kW 1,750 min-1 (2,032 hp 1,750 min-1) 1516 kW 1,750 min-1 (2,032 hp 1,750 min-1) Less

Operator's Cab

Components FOPS (rock guard; approved according to DIN ISO 3449) integrated into cab structure FOPS (rock guard; approved according to DIN ISO 3449) integrated into cab structure Less

Weight

Frontless Weight 661817.0 lb 300195.0 kg Less

Track

Standard 3.9 ft 1200.0 mm Less
Wide 4.6 ft 1400.0 mm Less
Extra Wide 5.2 ft 1600.0 mm Less

Long Reach

Long Reach excavators provide extra reach needed for deep digging applications, finishing/grading of embankments, and for dredging under water.


VA Booms

Variable Adjustable (VA) boom configured machines offer improved right-side visibility, better roading balance, improved versatility when working in tight quarters, and are able to lift heavy loads. VA-style booms offer improved flexibility and versatility versus a standard one-piece boom.


Extending Booms & Sticks

Extending booms provide extra-long reach in unique applications, such as working alongside of a pier or access to a subway shaft. Oftentimes the work tools used in such applications develop a square hole. Typical work tool for this application is a clamshell-style bucket.


Material Handlers

Whether you operate indoors in areas with limited space such as a transfer or recycling station, or outdoors in a scrap yard or waterway/port application, material handlers are purpose-designed and built for excellent reach, flexibility and lift performance to meet the tough requirements of material handling applications. Special features such as heavy-duty frames and wide undercarriage ensure aggressive performance, reliability and excellent productivity. A variety of Cat grapples are also available to maximize machine performance in material handling applications.


Ultra High Demolition

UHD machines can reach higher and are capable of supporting the work tools you need for your demo job. Fronts can be interchangeable, making your demo jobs safer and faster. Caterpillar offers best-in-class work tools for bigger and more versatile demolition applications.


Rippers

Rippers are typically large hydraulic excavators equipped with short, heavy-duty booms and sticks. The stick is typically equipped with a ripper shank work tool. These machines are often used for ripping rock or tightly packed soil and can be found, for example, in road-building applications.


6040 OEM Standard Equipment

FOR MORE INFORMATION ON 6040 OEM FRONTLESS HYDRAULIC SHOVEL OPTIONS, PLEASE CONTACT CATERPILLAR OEM SOLUTIONS AT OEMSOLUTIONS@CAT.COM.