< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat Frontless Hydraulic Shovels are loaded with options--giving you the flexibility to match the machine front to your specific application. These purpose-built specialty machines can be sourced through Caterpillar OEM Solutions and our global network of auxiliary equipment manufacturers. Let us help you build your jobsite solution.

General Data

Units:
Standard Bucket Capacity Backhoe (heaped 1:1) 12.0 m3 (15.7 yd3) Backhoe (heaped 1:1) 12.0 m3 (15.7 yd3) Less
Engine Output – SAE J1995 778 kW (1,043 hp) 778 kW (1,043 hp) Less

Electrical System

System Voltage 24V 24V Less
Batteries (12V each) 6 × 210 Ah 6 × 210 Ah Less
Alternator 275A 275A Less

Hydraulic Oil Cooling

Diameter of Fan 4.92 ft 1500.0 mm Less
Maximum Flow 211.0 gal/min 800.0 L/min Less

Operator’s Cab

Components Auxiliary fold-away seat with safety belt for 3rd person Auxiliary fold-away seat with safety belt for 3rd person Less
Components FOPS (rock guard; approved according to ISO 3449) compliant FOPS (rock guard; approved according to ISO 3449) compliant Less
Internal Dimensions of Cab: Height 6.79 ft 2070.0 mm Less
Internal Dimensions of Cab: Length 7.32 ft 2230.0 mm Less
Internal Dimensions of Cab: Width 5.33 ft 1625.0 mm Less
Operator’s Eye Level (approximate) 18.04 ft 5.5 m Less

Swing System

Features Open swing circuit with auto slow down when joysticks in neutral Open swing circuit with auto slow down when joysticks in neutral Less
Features All slew ring raceways and grease tub for internal gearing supplied by automatic, central lubrication system All slew ring raceways and grease tub for internal gearing supplied by automatic, central lubrication system Less
Maximum Swing Speed 4.9 rpm 4.9 rpm Less
Parking Brake Wet multiple-disc brake, spring-loaded/hydraulically released Wet multiple-disc brake, spring-loaded/hydraulically released Less
Swing Drives 2 compact planetary transmissions with axial piston motors 2 compact planetary transmissions with axial piston motors Less
Swing Ring Triple-race roller bearing with sealed internal gearing Triple-race roller bearing with sealed internal gearing Less

Undercarriage

Maximum Drawbar Pull (Forward) 192886.0 lbf 858.0 kN Less
Bottom Rollers (each side) 8 8 Less
Components Forged double-grouser track pads Forged double-grouser track pads Less
Components Chain links connected by hardened pins and bushings Chain links connected by hardened pins and bushings Less
Components All running surfaces of sprockets, idlers, rollers and track chain links hardened All running surfaces of sprockets, idlers, rollers and track chain links hardened Less
Components Fully hydraulic self-adjusting track tensioning system with accumulator Fully hydraulic self-adjusting track tensioning system with accumulator Less
Components Automatic hydraulic retarder valve to prevent overspeed on downhill travel Automatic hydraulic retarder valve to prevent overspeed on downhill travel Less
Gradeability of Travel Drives Approximately 54% Approximately 54% Less
Maximum Tractive Force 265860.0 lbf 1183.0 kN Less
Parking Brakes Wet multiple disc brake, spring loaded/hydraulically released Wet multiple disc brake, spring loaded/hydraulically released Less
Support Rollers (each side) 3 3 Less
Track Pads (each side) 45 45 Less
Travel Drives (each side) 1 planetary transmission with 2 two-stage axial piston motors 1 planetary transmission with 2 two-stage axial piston motors Less
Travel Speed: 1st Stage (maximum) 0.68 mph 1.1 km/h Less
Travel Speed: 2nd Stage (maximum) 1.49 mph 2.4 km/h Less

Automatic Lubrication System

Capacity of Grease Barrel 54.0 gal 205.0 L Less
Type Single-circuit progressive system with hydraulically driven heavy-duty pump and electronic time control Single-circuit progressive system with hydraulically driven heavy-duty pump and electronic time control Less

Engine

Emission Standards U.S. EPA Tier 2 equivalent U.S. EPA Tier 2 equivalent Less
Rated Gross Power SAE J1995 778 kW (1,043 hp, 1,800 min-1) 778 kW (1,043 hp, 1,800 min-1) Less
Rated Net Power SAE J1349 778 kW (1,043 hp, 1,800 min-1) 778 kW (1,043 hp, 1,800 min-1) Less
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™ Less

Hydraulic System with Electronic Pump Management

Main Pumps 6 × variable swash plate pumps 6 × variable swash plate pumps Less
Maximum Pressure, Attachment 4495.0 psi 310.0 bar Less
Maximum Pressure, Travel Swing pump 4495.0 psi 310.0 bar Less
Maximum Swing Oil Flow 216.0 gal/min 783.0 L/min Less
Maximum Pressure, Swing (Deceleration) 5080.0 psi 350.0 bar Less
Maximum Total Oil Flow 621.0 gal/min 2350.0 L/min Less

Bucket

Standard Bucket Capacity – Backhoe (Heaped 1:1) 15.7 yd3 12.0 m3 Less

Weight

Frontless Weight 366569.0 lbs 166273.0 kg Less

Track

Standard 2.62 ft 800.0 mm Less
Extra Wide 39.0 in 1000.0 mm Less

Service Refill Capacities

Fuel Tank 951.0 gal 36000.0 L Less
Hydraulic System (including tank) 925.0 gal 3500.0 L Less
Hydraulic Tank 740.0 gal 2800.0 L Less
Grease Tank 54.0 gal 205.0 L Less

Long Reach

Long Reach excavators provide extra reach needed for deep digging applications, finishing/grading of embankments, and for dredging under water.


VA Booms

Variable Adjustable (VA) boom configured machines offer improved right-side visibility, better roading balance, improved versatility when working in tight quarters, and are able to lift heavy loads. VA-style booms offer improved flexibility and versatility versus a standard one-piece boom.


Extending Booms & Sticks

Extending booms provide extra-long reach in unique applications, such as working alongside of a pier or access to a subway shaft. Oftentimes the work tools used in such applications develop a square hole. Typical work tool for this application is a clamshell-style bucket.


Material Handlers

Whether you operate indoors in areas with limited space such as a transfer or recycling station, or outdoors in a scrap yard or waterway/port application, material handlers are purpose-designed and built for excellent reach, flexibility and lift performance to meet the tough requirements of material handling applications. Special features such as heavy-duty frames and wide undercarriage ensure aggressive performance, reliability and excellent productivity. A variety of Cat grapples are also available to maximize machine performance in material handling applications.


Ultra High Demolition

UHD machines can reach higher and are capable of supporting the work tools you need for your demo job. Fronts can be interchangeable, making your demo jobs safer and faster. Caterpillar offers best-in-class work tools for bigger and more versatile demolition applications.


Rippers

Rippers are typically large hydraulic excavators equipped with short, heavy-duty booms and sticks. The stick is typically equipped with a ripper shank work tool. These machines are often used for ripping rock or tightly packed soil and can be found, for example, in road-building applications.


6020B OEM Standard Equipment

FOR MORE INFORMATION ON 6020B OEM FRONTLESS HYDRAULIC SHOVEL OPTIONS, PLEASE CONTACT CATERPILLAR OEM SOLUTIONS AT OEMSOLUTIONS@CAT.COM.