< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® Hydraulic Shovels: Proven success in nearly every surface mining application around the world.

General Data

Units:
Engine Output - SAE J1995 Cat® C18 - 522 kW (700 hp); Cummins® QSK19 - 477 kW (640 hp) Cat® C18 - 522 kW (700 hp); Cummins® QSK19 - 477 kW (640 hp) Less
Standard Bucket Capacity Face Shovel (SAE 2:1) - 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) - 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) - 7 m3 (9.2 yd3) Face Shovel (SAE 2:1) - 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) - 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) - 7 m3 (9.2 yd3) Less
Fuel tank capacity 343.0 gal 1300.0 L Less

Operating Weights With Standard Undercarriage - Shovel Unit - Cat® C18

Standard track pads - Ground pressure 16.7 N/cm2 (24.2 psi) 16.7 N/cm2 (24.2 psi) Less
Standard track pads - Operating weight 231920.0 lb 105200.0 kg Less
Standard track pads - Pad width 23.6 in 600.0 mm Less
Standard track pads - Width over pads 14.44 ft 4400.0 mm Less
Track pads option - Ground pressure 13.5 N/cm2 (19.6 psi) 13.5 N/cm2 (19.6 psi) Less
Track pads option - Operating weight 235010.0 lb 106600.0 kg Less
Track pads option - Pad width 29.5 in 750.0 mm Less
Track pads option - Width over pads 14.93 ft 4550.0 mm Less

Operating Weights With Standard Undercarriage - Backhoe Unit - Cat® C18

Standard track pads - Ground pressure 16.7 N/cm2 (24.2 psi) 16.7 N/cm2 (24.2 psi) Less
Standard track pads - Operating weight 232810.0 lb 105600.0 kg Less
Standard track pads - Pad width 23.6 in 600.0 mm Less
Standard track pads - Width over pads 14.44 ft 4400.0 mm Less
Track pads option - Ground pressure 13.6 N/cm2 (19.7 psi) 13.6 N/cm2 (19.7 psi) Less
Track pads option - Operating weight 235890.0 lb 107000.0 kg Less
Track pads option - Pad width 29.5 in 750.0 mm Less
Track pads option - Width over pads 14.93 ft 4550.0 mm Less

Operating Weights With Standard Undercarriage - Shovel Unit - Cummins® QSK19

Standard track pads - Ground pressure 16.3 N/cm2 (23.6 psi) 16.3 N/cm2 (23.6 psi) Less
Standard track pads - Operating weight 226850.0 lb 102900.0 kg Less
Track pads option - Ground pressure 13.2 N/cm2 (19.1 psi) 13.2 N/cm2 (19.1 psi) Less
Track pads option - Operating weight 229940.0 lb 104300.0 kg Less

Operating Weights With Standard Undercarriage - Backhoe Unit - Cummins® QSK19

Standard track pads - Ground pressure 16.4 N/cm2 (23.8 psi) 16.4 N/cm2 (23.8 psi) Less
Standard track pads - Operating weight 227740.0 lb 103300.0 kg Less
Track pads option - Ground pressure 13.3 N/cm2 (19.3 psi) 13.3 N/cm2 (19.3 psi) Less
Track pads option - Operating weight 230820.0 lb 104700.0 kg Less

Diesel Engines - Version 1 - Cat® C18 Tier 3

Aspiration Turbocharged and charge air cooled Turbocharged and charge air cooled Less
Bore 5.7 in 145.0 mm Less
Displacement 1105.0 in3 18.1 L Less
Emission certification US EPA Tier 4i; Europe NRMM Tier III B US EPA Tier 4i; Europe NRMM Tier III B Less
Make and model Cat C18 Cat C18 Less
Max. altitude without deration 1 500 m (4,900 ft) a.s.l. 1 500 m (4,900 ft) a.s.l. Less
No. of cylinders (each engine) 6 6 Less
Stroke 7.2 in 183.0 mm Less
Total rated gross power SAE J1995 522 kW (700 HP) 1,800 min-1 522 kW (700 HP) 1,800 min-1 Less
Total rated net power ISO 3046/1 496 kW (665 HP) 1,800 min-1 496 kW (665 HP) 1,800 min-1 Less
Total rated net power SAE J1349 496 kW (665 HP) 1,800 min-1 496 kW (665 HP) 1,800 min-1 Less

Diesel Engines - Version 2 - Cummins® QSK19 Tier 1

Aspiration Turbocharged and aftercooled Turbocharged and aftercooled Less
Bore 6.25 in 159.0 mm Less
Displacement 1159.0 in3 19.0 L Less
Make and model Cummins QSK19 Cummins QSK19 Less
Max. altitude without deration 3 100 m (10,200 ft) a.s.l. 3 100 m (10,200 ft) a.s.l. Less
No. of cylinders (each engine) 6 6 Less
Stroke 6.25 in 159.0 mm Less
Total rated gross power SAE J1995 477 kW (640 HP) 1,800 min-1 477 kW (640 HP) 1,800 min-1 Less
Total rated net power ISO 3046/1 453 kW (607 HP) 1,800 min-1 453 kW (607 HP) 1,800 min-1 Less
Total rated net power SAE J1349 453 kW (607 HP) 1,800 min-1 453 kW (607 HP) 1,800 min-1 Less

Electrical System

Alternator - Cat Version 150 A 150 A Less
Alternator - Cummins Version 175 A 175 A Less
Batteries (12 V each) - Cat Version 2 x 210 Ah 2 x 210 Ah Less
Batteries (12 V each) - Cummins Version 2 x 170 Ah 2 x 170 Ah Less
Batteries (12 V each) - in series/parallel installation - Cat Version 210 Ah-24 V 210 Ah-24 V Less
Batteries (12 V each) - in series/parallel installation - Cummins Version 170 Ah-24 V 170 Ah-24 V Less
System Voltage 24 V 24 V Less
Working spotlights - Cummins Version 6 x Halogen lights 6 x Halogen lights Less

Hydraulic System with Pump Managing System

Hydraulic tank capacity approx. 1 300 L (343 US gal) approx. 1 300 L (343 US gal) Less
Main pumps 2 x variable swash plate pumps 2 x variable swash plate pumps Less
Main pumps - Max. oil flow - Cat version 2 x 552 L/min (2 x 146 US gal/min) 2 x 552 L/min (2 x 146 US gal/min) Less
Main pumps - Max. oil flow - Cummins version 2 x 587 L/min (2 x 155 US gal/min) 2 x 587 L/min (2 x 155 US gal/min) Less
Max. pressure, attachment, travel 30 MPa = 300 bar (4,350 psi) 30 MPa = 300 bar (4,350 psi) Less
Max. pressure, swing system 32 MPa = 320 bar (4,640 psi) 32 MPa = 320 bar (4,640 psi) Less
Swing pump Reversible swash plate pump Reversible swash plate pump Less
Swing pump - Max. oil flow - Cat version 76.0 gal/min 287.0 L/min Less
Swing pump - Max. oil flow - Cummins version 81.0 gal/min 307.0 L/min Less
Total volume of hydraulic oil approx. 1 700 L (449 US gal) approx. 1 700 L (449 US gal) Less

Hydraulic Oil Cooling

Diameter of Fan 3.05 ft 930.0 mm Less
Oil flow of cooling pumps - Cat Version 123.0 gal/min 467.0 L/min Less
Oil flow of cooling pumps - Cummins Version 131.0 gal/min 496.0 L/min Less

Operator’s Cab

Internal dimensions Length: 1 800 mm (5 ft 11 in); Width: 1 300 mm (4 ft 3 in); Height: 1 900 mm (6 ft 3 in) Length: 1 800 mm (5 ft 11 in); Width: 1 300 mm (4 ft 3 in); Height: 1 900 mm (6 ft 3 in) Less
Operator’s eye level approx. 4.3 m (14 ft 1 in) approx. 4.3 m (14 ft 1 in) Less

Swing System

Max. swing speed - Cat version 5.1 RPM 5.1 RPM Less
Max. swing speed - Cummins version 5.4 RPM 5.4 RPM Less
Parking Brake Wet multiple disc brake, spring loaded/hydraulically released Wet multiple disc brake, spring loaded/hydraulically released Less
Swing Drive Compact planetary transmission with axial piston motor Compact planetary transmission with axial piston motor Less
Swing Ring Triple race roller bearing with sealed internal gearing Triple race roller bearing with sealed internal gearing Less

Undercarriage

Bottom Rollers (each side) 8 8 Less
Gradeability of travel drives Max. 72% Max. 72% Less
Max. tractive force 652 kN (66 t = 146,520 lb) 652 kN (66 t = 146,520 lb) Less
Parking Brake Wet multiple disc brake, spring applied/hydraulically released Wet multiple disc brake, spring applied/hydraulically released Less
Support Rollers (each side) 1 1 Less
Track Pads (each side) 48 48 Less
Travel Drives (each side) 1 planetary transmission with 1 axial piston motor 1 planetary transmission with 1 axial piston motor Less
Travel speed Max. 2.7 km/h (1.68 mph) Max. 2.7 km/h (1.68 mph) Less

Automatic Lubrication System

Capacity of grease drum 2.1 gal 8.0 L Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.


TriPower™ (FS Configurations Only)

Caterpillar uses a unique boom design that employs rotatable triangular rockers to generate superior mechanical leverage and control.


Efficient Drive Systems

Cat hydraulic shovels are equipped with one or two diesel engines or an electric drive option.


Pump Managing System

The pump managing system continuously evaluates actual engine and hydraulic operating values against set values and adjusts pump output for optimal performance.


Superior Oil Cooling System

The cooling system utilizes dedicated pumps to provide cooling capacity as needed, whether the engine is idling or under load, whereas our competitors’ machines only provide cooling when the engine is under load and the excavator is working. Consequently, on Cat hydraulic shovels, the hydraulic oil circulates through the cooling system even when the excavator is waiting for the next truck.


Closed-Loop Swing Circuit

The Cat closed-loop swing circuit results in fast boom lift motions during swing.


Simple & Efficient Hydraulic System

The main hydraulic valve block is located on top of the boom. This design reduces the total number of hoses that are needed and ensures they’re neatly organized for safe operation, easy inspection and fast service.


Sturdy Undercarriage

Cat undercarriages are tough and long-lasting.


Monitoring and Diagnostic System

Enhancing diagnostic capabilities and providing detailed troubleshooting functions, the Board Control System uses sensors throughout the machine to monitor operating data, record faults, and notify the operator audibly and visually.


Electro-Hydraulic Control System

All larger-model Cat hydraulic shovels use an electro-hydraulic control system that electronically relays actuating signals from hand levers. Simplified troubleshooting and advanced diagnostic routines lead to increased uptime.


Machine Accessibility

Systems throughout Cat hydraulic shovels are designed for easy access, enhancing serviceability.


Safe, Comfortable Cab Design

Cat hydraulic excavator cabs have a falling object protection system (FOPS) and meet DIN ISO 3449 standards. They are equipped with comfortable multi-adjustable chairs, ample legroom, excellent visibility, temperature control, sound abatement and ergonomically-designed controls.


Safe Bucket Control

The TriPower roll-back limiter prevents the bucket from being curled back too far and minimizes the potential for material to spill onto the attachment or the cab.


Emergency Shut-Offs

An easily-accessible, standard shut-off switch located in the cab shuts down the electrical system in case of emergencies.


6015/6015 FS Standard Equipment

TriPower shovel attachment (FS only)

Independent oil-cooling system

3-circuit hydraulic system

Torque control in closed-loop swing circuit

Automatic central lubrication system

Triple-race swing roller bearing

6015/6015 FS Optional Equipment

General
  • Export crating
  • Finishing as per end user’s corporate colors
  • Customizing of logos as per customer’s specification

Superstructure
  • Xenon lighting
  • High-capacity water separator
  • Fast-filling connection for fuel
  • Catwalk with access steps at engine module (standard on C18 version)
  • Centrifuge for engine oil filtration
  • Various cold-weather packages

Cab
  • Radio with loudspeaker and antenna
  • On roof-mounted air conditioning unit

Undercarriage
  • Track pad width 500 mm, 750 mm or 900 mm
  • Track guides
  • HD-LC undercarriage

Attachment
  • Xenon lighting on boom
  • Special wear packages
  • Additional optional equipment available on request