< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The RM300 combines superior performance and reliability to achieve the most demanding job specifications while maximizing machine uptime.

Weights

Units:
Maximum Operating Weight 53911.0 lb 24454.0 kg Less

Operating Specifications

Cutting/Mixing Width 96.0 in 2438.0 mm Less
Maximum Cutting/Mixing Depth 20.0 in 508.0 mm Less
Maximum Travel Speed 6.0 mph 9.7 km/h Less
Operating Speed 2.7 mph 4.3 km/h Less
Rotor Options Universal, Combination, Spade Universal, Combination, Spade Less
Rotor Speed, First (@ 2100 Engine rpm) 106.0 RPM 106.0 RPM Less
Rotor Speed, Second (@ 2100 Engine rpm) 144.0 RPM 144.0 RPM Less
Rotor Speed, Third (@ 2100 Engine rpm) 216.0 RPM 216.0 RPM Less

Engine

Gross Power 350.0 hp 261.0 kW Less
Engine Model C11 with ACERT C11 with ACERT Less

Dimensions

Ground Clearance 28.3 in 720.0 mm Less
Length 32.83 ft 10.0 m Less
Maximum Height 11.08 ft 3.37 m Less
Wheelbase 20.75 ft 6.32 m Less
Width 9.83 ft 3.0 m Less

Service Refill Capacities

Fuel Tank Capacity 279.0 gal 1056.0 L Less

C11 Engine with ACERT® Technology

A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.


Operator’s Station

Ergonomic design emphasizes operator comfort, visibility and easy operation. The optional sliding platform slides side-to-side to reduce operator fatigue for increased productivity.


Operational Controls

All machine controls, switches and gauges are positioned to minimize operator fatigue and maximize productivity.


Sliding Cab (Optional)

Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions. The cab is fully pressurized and includes air conditioning.


Electronic Control Modules

Reliable field-proven technology makes machine operation simple and self-diagnostics simplifies troubleshooting.


Propel System

Hydrostatic drive provides balanced tractive effort to each drive motor.


Rear Wheel Drive (Optional)

Optional rear wheel drive includes a separate hydraulic pump and large displacement motors on each rear wheel. The system propels the machine with all-wheel drive.


Rotor Drive

Maximum production with high reliability. The mechanical rotor drive system provides three rotor speeds for maximum performance in a variety of materials and cutting depths.


Mixing Chamber

Mixing chamber is a heavy-duty hood with large volume to handle deep mixing. Ensures depth control, proper sizing and thorough blending of reclaimed materials.


Hydraulic Front Door (Optional)

Optional front door is ideal for peak efficiency on soil stabilization, bio-remediation or mixing passes on asphalt reclamation.


Universal Rotors

Two universal rotors for different tasks.


Combination Rotor

Designed primarily for soil stabilization applications in cohesive soils.


Spade Rotor

Designed for soil stabilization applications.


Serviceability

Less time on maintenance means more time on the job.


RM300 Optional Equipment

Roll Over Protective Structure (ROPS)

Falling Object Protective Structure (FOPS)

Sliding Operator Station

Sliding Cab

Rear Wheel Drive

Automatic Rotor Depth Control

Four Mode Steering

Hydraulically Operated Front Door

Friction Torque Limiter

Working Light Package

Roading Light Package

Warning Beacon Light

Mirror Package

Umbrella

Water Spray System

Powertrain Guard

Universal Rotor

Soil Rotor