216B Series 3

< Back

0% for 60 Months
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The Cat Skid Steer Loader, with many work tool options, is ideal for construction, landscaping, agriculture and other applications. It delivers traditional Cat reliability and durability with excellent productivity.

Engine

Units:
Engine Model Cat® C2.2 Cat® C2.2 Less
Net Flywheel Power 47.0 hp 35.0 kW Less
Gross Power 51.0 hp 38.0 kW Less
Gross Power SAE J1995 51.0 hp 38.0 kW Less
Net Power EEC ISO 9249 47.0 hp 35.0 kW Less
Net Power SAE 1349 47.0 hp 35.0 kW Less
Displacement 134.0 in3 2.2 L Less
Stroke 3.9 in 100.0 mm Less
Bore 3.3 in 84.0 mm Less

Weights

Operating Weight 5690.0 lb 2581.0 kg Less

Operating Specifications

Rated Operating Capacity 1400.0 lb 635.0 kg Less
Rated Operating Capacity w/Optional Counterweight 1500.0 lb 680.0 kg Less
Tipping Load 2800.0 lb 1270.0 kg Less
Breakout Force, Tilt Cylinder 4083.0 lb 1852.0 kg Less

Dimensions

Wheelbase 39.0 in 986.0 mm Less
Length w/Bucket on Ground 127.0 in 3233.0 mm Less
Length w/o Bucket 99.0 in 2519.0 mm Less
Height to Top of Cab 77.0 in 1950.0 mm Less
Vehicle Width over Tires 60.0 in 1525.0 mm Less
Max Overall Height 146.0 in 3709.0 mm Less
Bucket Pin Height at Max Lift 112.0 in 2854.0 mm Less
Bucket Pin Height at Carry Pos. 8.0 in 200.0 mm Less
Reach at Max Lift and Dump 20.0 in 505.0 mm Less
Clearance at Max Lift and Dump 85.4 in 2169.0 mm Less
Ground Clearance 8.0 in 195.0 mm Less
Departure Angle 26° 26° Less
Bumper Overhang - Rear Axle 38.0 in 967.0 mm Less
Maximum Dump Angle 40° 40° Less
Turn Radius from Ctr - Rear 59.0 in 1502.0 mm Less
Turn Radius from Ctr - Coupler 47.0 in 1195.0 mm Less
Turn Radius from Ctr - Bucket 77.0 in 1944.0 mm Less
Max. Reach w/Arms-Parallel 51.0 in 1291.0 mm Less
Rack Back Angle at Max Height 81° 81° Less

Hydraulic System

Hydraulic Power 31.1 hp 23.2 kW Less
Hydraulic Flow Standard Standard Less
Loader Hydraulic Pressure 3335.0 psi 23000.0 kPa Less
Loader Hydraulic Flow 16.0 gal/min 61.0 L/min Less

Cab

ROPS SAE J1040 MAY94, ISO 3471:1994 SAE J1040 MAY94, ISO 3471:1994 Less
FOPS SAE J1043 SEPT87, ISO 3449:1992 Level I SAE J1043 SEPT87, ISO 3449:1992 Level I Less
FOPS Level II SAE J231 JAN81, ISO 3449:1992 Level II SAE J231 JAN81, ISO 3449:1992 Level II Less

Power Train

Travel Speed Forward 7.9 mph 12.7 km/h Less
Travel Speed Reverse 7.9 mph 12.7 km/h Less

Service Refill Capacities

Chain box, each side 1.6 gal 6.0 L Less
Cooling System 2.6 gal 10.0 L Less
Engine Crankcase 2.6 gal 10.0 L Less
Fuel Tank 15.4 gal 58.0 L Less
Hydraulic System 14.5 gal 55.0 L Less
Hydraulic Tank 9.2 gal 35.0 L Less

Operator Station

Superior comfort to keep you productive throughout the work day.


Hydraulics

Exceptional lift, breakout and power to meet your needs.


Power Train

Aggressive performance with fuel efficiency.


Lift Linkages

Built for tough jobs.


Work Tools

Do more jobs with one machine with Cat Work Tools.


Serviceability

Simplified service and maintenance save you time and money.


Customer Support

Support you can count on.


216B Series 3 Standard Equipment

ELECTRICAL
  • 12 volt Electrical System
  • 65 ampere Alternator
  • Automatic Glow Plug Activation
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light

OPERATOR ENVIRONMENT
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Parking Brake Engaged
  • Vinyl Seat
  • Pull Down Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level 1
  • Top and Rear Windows
  • Floor Mat
  • Interior Rear View Mirror
  • 12 volt Electric Socket
  • Backup Alarm
  • Horn

POWER TRAIN
  • Cat C2.2 Tier 4 Interim/Stage IIIA Compliant Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • SOSSM Sampling Valve, Hydraulic Oil
  • Filters: Spin on, Hydraulic
  • Filters: Bayonet-type, Fuel and Water Separator
  • Tilt Up Radiator/Hydraulic Oil Cooler
  • Muffler, Standard
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission
  • Four Wheel Chain Drive

OTHER
  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, -36° C (-33° F)
  • Machine Tie Down Points (4)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout

MANDATORY EQUIPMENT
  • Quick Coupler, Mechanical or Hydraulic
  • Seat Belt, 50 mm (2 in) or 75 mm (3)
  • EU Preparation Package (Europe only)
  • Comfort Package (must select one of the following):
  • Open ROPS (C0): Static Seat
  • Open ROPS (C1): Suspension Seat, Deluxe Headliner
  • Enclosed ROPS (C2): C1 plus Heater, Cab Door, Side Windows, Cup Holder, Cab Debris Barrier
  • Control Package (must select one of the following):
  • Control Package 1: On/Off Auxiliary Hydraulics Basic
  • Control Package 2: Proportional Auxiliary Hydraulics Deluxe
  • Control Package 3: Proportional Auxiliary Hydraulics Deluxe, Work Tool Harness

216B Series 3 Optional Equipment

Counterweight, increases rated operating capacity 45 kg (100 lb)

Variable Speed Demand Fan (not available in all regions)

Beacon, Rotating

Engine Block Heater - 120V or 240V

Oil, Hydraulic, Cold Operation

Paint, Custom

Heavy Duty Battery, 880 CCA











Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Placeholder image
0% for 60 Months
See our Offers