< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

The Cat 246D Skid Steer Loader, with its radial lift design, delivers impressive mid-lift reach and excellent digging performance with outstanding drawbar power.

Engine

Units:
Engine Model Cat C3.3B DIT (Turbo) Cat C3.3B DIT (Turbo) Less
Net Flywheel Power 72.9 hp 54.4 kW Less
Gross Power 74.3 hp 55.4 kW Less
Gross Power SAE J1995 74.3 hp 55.4 kW Less
Net Power EEC ISO 9249 73.7 hp 54.9 kW Less
Net Power SAE 1349 72.9 hp 54.4 kW Less
Displacement 203.0 in3 3.3 L Less
Stroke 4.7 in 120.0 mm Less
Bore 3.7 in 94.0 mm Less

Weights

Operating Weight 7424.0 lb 3368.0 kg Less

Operating Specifications

Rated Operating Capacity 2150.0 lb 975.0 kg Less
Rated Operating Capacity w/Optional Counterweight 2400.0 lb 1088.0 kg Less
Tipping Load 4300.0 lb 1950.0 kg Less
Breakout Force, Tilt Cylinder 7355.0 lb 3336.0 kg Less

Dimensions

Wheelbase 49.2 in 1249.0 mm Less
Length w/Bucket on Ground 146.0 in 3708.0 mm Less
Length w/o Bucket 117.8 in 2993.0 mm Less
Height to Top of Cab 83.1 in 2110.0 mm Less
Vehicle Width over Tires 66.0 in 1676.0 mm Less
Max Overall Height 158.7 in 4032.0 mm Less
Bucket Pin Height at Max Lift 124.2 in 3154.0 mm Less
Bucket Pin Height at Carry Pos. 7.9 in 200.0 mm Less
Reach at Max Lift and Dump 23.6 in 600.0 mm Less
Clearance at Max Lift and Dump 97.1 in 2465.0 mm Less
Ground Clearance 8.9 in 226.0 mm Less
Departure Angle 26° 26° Less
Bumper Overhang - Rear Axle 42.6 in 1083.0 mm Less
Maximum Dump Angle 39° 39° Less
Turn Radius from Ctr - Rear 71.2 in 1806.0 mm Less
Turn Radius from Ctr - Coupler 55.2 in 1401.0 mm Less
Turn Radius from Ctr - Bucket 85.9 in 2181.0 mm Less
Max. Reach w/Arms-Parallel 54.6 in 1388.0 mm Less
Rack Back Angle at Max Height 98° 98° Less

Hydraulic System

Hydraulic Flow Standard Standard Less
Loader Hydraulic Pressure 3335.0 psi 23000.0 kPa Less
Loader Hydraulic Flow 23.0 gal/min 86.0 L/min Less
Hydraulic Power (calculated) 44.0 hp 33.0 kW Less
Hydraulic Flow High Flow XPS High Flow XPS Less
Loader Hydraulic Pressure 4061.0 psi 28000.0 kPa Less
Loader Hydraulic Flow 32.0 gal/min 121.0 L/min Less
Hydraulic Power (calculated) 76.0 hp 57.0 kW Less

Cab

ROPS ISO 3471:2008 ISO 3471:2008 Less
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I Less
FOPS Level II ISO 3449:2005 Level II ISO 3449:2005 Level II Less

Power Train

Travel Speed Forward 7.7 mph 12.5 km/h Less
Travel Speed Reverse 7.7 mph 12.5 km/h Less
Travel Speed Forward - 2-Speed Option 11.0 mph 17.7 km/h Less

Service Refill Capacities

Chain box, each side 3.3 gal 12.7 L Less
Cooling System 3.7 gal 14.0 L Less
Engine Crankcase 3.0 gal 11.0 L Less
Fuel Tank 24.8 gal 94.0 L Less
Hydraulic System 13.7 gal 52.0 L Less
Hydraulic Tank 10.3 gal 39.0 L Less

Comfortable Cab

Industry leading sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent work tool visibility.Available high-back, heated, air ride seat with seat mounted adjustable joystick controls makes the D Series the industry leader in operator comfort.


Outstanding Power

High performance power train provides maximum performance and production capability through the Electronic Torque Management system, optional two speed travel and an industry exclusive electronic hand/foot throttle with decel pedal capability.Electronically controlled Cat C3.3B engine provides high horsepower and torque while meeting U.S. EPA Tier 4 Final (EU Stage IIIB) emission standards.High Flow XPS hydraulic system is available for applications that demand maximum hydraulic work tool performance.


Versatility to Tackle Any Job

Cat “Intelligent Leveling” system (ILEV) provides industry leading technology, integration and optional features such as dual direction self level, work tool return to dig and work tool positioner.Speed Sensitive Ride Control option improves operation on rough terrain, enabling better load retention, increased productivity and greater operator comfort.Broad range of performance matched Cat Work Tools makes the Cat Skid Steer Loader the most versatile machine on the job site.


Advanced Display

Maximize machine capability and control with optional Advanced Display providing on-screen adjustments for implement response, hystat response and creep control. The display also features multi-language functionality with customizable layouts, security system and rearview camera.


Easy Service

Ground level access to all daily service and routine maintenance points helps reduce machine downtime for greater productivity.


246D Standard Equipment

ELECTRICAL
  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 880 CCA

OPERATOR ENVIRONMENT
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Parking Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level 1
  • Top and Rear Windows
  • Floor Mat
  • Interior Rear View Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN
  • Cat C3.3B, Turbo Diesel Engine, Meeting U.S. EPA Tier 4 Final (EU Stage IIIB) Emission Standards
  • Air Cleaner, Dual Element, Radial Seal
  • SOS Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Cartridge-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission
  • Four Wheel Chain Drive

OTHER
  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, -36° C (-33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan

MANDATORY EQUIPMENT
  • Hydraulics, Standard or High Flow XPS
  • Quick Coupler, Mechanical or Electric
  • Seat Belt, 50 mm (2 in) or 75 mm (3)
  • Power Train: One Speed, One Speed with Ride Control, Two Speed or Two Speed with Ride Control
  • Comfort Package (must select one of the following):
  • Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heateror Door)
  • Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
  • Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
  • Enclosed ROPS with A/C (C3): C2 plus Air Conditioner
  • Performance Package (must select one of the following):
  • Performance Package H1: Standard Flow Hydraulics (No Self Level)
  • Performance Package H3: High Flow XPS, Dual Direction ElectronicSelf Level (Raise and Lower), Electronic Snubbing (Raise and Lower)
  • Performance Package H4: Standard Flow Hydraulics (No Self Level),Return to Dig/Work Tool Positioner, Electronic Snubbing (Raise and Lower)

246D Optional Equipment

• External Counterweights

• Beacon, Rotating

• Engine Block Heater – 120V

• Oil, Hydraulic, Cold Operation

• Paint, Custom

• Heavy Duty Battery, 1,000 CCA

• Product Link™, Cellular

• Advanced Display: Full Color, 5 in LCD screen, Advanced Multi-operator Security System, On-screen Adjustments for Implement Response, Hystat Response, and Creep Control; Rearview Camera Ready

• Advanced Display: Rearview Camera Included

• Work Tool Return to Dig and Work Tool Positioner

• Bluetooth Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers