< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The C Series Telehandlers have a new engine to meet EU Stage IIIB (U.S. EPA Tier 4 Interim) emission standards and a new powershift transmission that ensures the operator can easily select the right ratio for the job in hand. Our tried and tested hydraulic system is easy to use, fast but controllable and designed to save fuel.

Engine

Units:
Engine Model Cat® C3.4B Cat® C3.4B Less
Gross Power 101.0 hp 75.0 kW Less
Note The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards. The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards. Less

Weights

Operating Weight 17703.0 lb 8030.0 kg Less

Operating Specifications

Rated Load Capacity 7275.0 lb 3300.0 kg Less
Maximum Lift Height 23.95 ft 7300.0 mm Less
Maximum Lift Height 23.95 ft 7.3 m Less
Maximum Forward Reach 12.35 ft 3763.0 mm Less
Maximum Lift Capacity 7275.0 lb 3300.0 kg Less
Turning Radius Over Forks 15.55 ft 4740.0 mm Less
Turning Radius Over Tires 12.3 ft 3750.0 mm Less

Tires

Standard Tires 15.5/80-24 16PR 15.5/80-24 16PR Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.6 gal/min 150.0 L/min Less
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump Less
Auxiliary Hydraulic Supply - Intermittent 21.1 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply - Continuous 15.9 gal/min 60.0 L/min Less

Service Refill Capacities

Hydraulic Tank 23.8 gal 90.0 L Less
Fuel Tank Capacity 39.6 gal 150.0 L Less

Transmission

Forward - 1 4.4 mph 7.0 km/h Less
Forward - 2 8.5 mph 13.7 km/h Less
Forward - 3 12.7 mph 20.4 km/h Less
Forward - 4 18.6 mph 30.0 km/h Less
Reverse - 1 4.4 mph 7.0 km/h Less
Reverse - 2 8.5 mph 13.7 km/h Less
Reverse - 3 18.6 mph 30.0 km/h Less

Real Benefits for Your Business

Being able to reach a long way makes my job easy


Making Your Business Efficient

Load-sensing hydraulics, fast boom cycle times and single lever joystick controls all help reduce the time it takes to finish a job.


A Highly Productive Environment

It’s a pleasure to get into a cab that’s so comfortable to work in


Built to Take on the Toughest Jobs


Engine and Serviceability