< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Save money and transport time with one rugged machine capable of many tasks: land clearing, digging, backfilling, grading, truck loading, carrying, spreading materials, slope work, and more.

Engine

Units:
Flywheel Power 154.0 hp 115.0 kW Less
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Engine Power (maximum) – SAE J1995 177.0 hp 132.0 kW Less
Engine Power (maximum) – ISO 14396 173.0 hp 129.0 kW Less
Engine Power (maximum) – ISO 14396 (DIN) 175.0 hp 129.0 kW Less
Net Power (rated) – SAE J1349/ISO 9249 154.0 hp 115.0 kW Less
Net Power (rated) – ISO 9249 (DIN) 156.0 hp 115.0 kW Less
Note All non road Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (EPA), 10 ppm (EU) (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non road Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (EPA), 10 ppm (EU) (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. Less

Undercarriage

Track on Ground 91.3 in 2320.0 mm Less
Track Gauge 72.3 in 1836.0 mm Less
Track Shoe Width – Standard 18.9 in 480.0 mm Less
Track Shoe Width – Optional 14.9 in 380.0 mm Less
Track Rollers/Shoes – Each Side 6/37 6/37 Less
Ground Contact Area – Standard Shoe 3410.0 in2 2.2 m2 Less
Ground Contact Area – Optional Shoe 2790.0 in2 1.8 m2 Less
Ground Pressure – Standard Shoe 10.0 psi 68.8 kPa Less
Ground Pressure – Optional Shoe 12.3 psi 84.1 kPa Less
Grouser Height – Double Grouser 1.4 in 35.0 mm Less

Service Refill Capacities

Fuel Tank 70.0 gal 265.0 L Less
DEF Tank 4.2 gal 16.0 L Less

Weights

Operating Weight 34484.0 lb 15642.0 kg Less

Buckets

Capacity - General Purpose 2.4 yd3 1.8 m3 Less
Capacity – Performance 2.5 yd3 2.1 m3 Less
Capacity – Multi-Purpose 2.1 yd3 1.6 m3 Less
Width – General Purpose 97.8 in 2485.0 mm Less
Width – Performance 99.8 in 2536.0 mm Less
Width – Multi-Purpose 97.3 in 2471.0 mm Less
Note Buckets equipped with teeth and segments. Buckets equipped with teeth and segments. Less

Dimensions

Overall Machine Width without Bucket: Standard Tracks – 480 mm (19.7 in) Shoes 91.2 in 2316.0 mm Less
Overall Machine Width without Bucket: Narrow Tracks – 380 mm (14.9 in) Shoes 87.2 in 2216.0 mm Less
Ground Clearance 16.4 in 417.0 mm Less
Machine Height to Top of Cab 124.2 in 3155.0 mm Less
Overall Machine Length* 251.5 in 6389.0 mm Less
Carry Position Approach Angle 15° 15° Less
Digging Depth* 5.5 in 140.0 mm Less
Maximum Rollback at Ground/Carry Position 43°/50° 43°/50° Less
Bucket Height in Carry Position 21.6 in 548.0 mm Less
Reach at Full Lift Height and 45° Dump* 47.0 in 1195.0 mm Less
Clearance at Full Lift Height and 45° Dump* 106.0 in 2694.0 mm Less
Maximum Rollback/Dump, Fully Raised 52°/53° 52°/53° Less
Grading Angle 63° 63° Less
Height to Bucket Hinge Pin 142.1 in 3610.0 mm Less
Overall Machine Height, Bucket Fully Raised 183.7 in 4666.0 mm Less
Height to Top of Stack 110.3 in 2804.0 mm Less
Ramp Angle 29° 29° Less
Note *With general purpose bucket and extra duty teeth. *With general purpose bucket and extra duty teeth. Less

General Information

Note For complete machine specifications and available configurations, please see your Cat dealer or look on this website. For complete machine specifications and available configurations, please see your Cat dealer or look on this website. Less

Efficiency

  • Use up to 22% less fuel with more efficient engine and Eco Mode.*
  • Up to 22% more material moved per unit of fuel.*
  • Move up to 10% more material per hour and up to 30% more material per unit of fuel* with optional Performance Series bucket.
  • Efficient use of Diesel Exhaust Fluid – typically 2.5-3% of fuel consumption – provides excellent overall fluid efficiency.
*Compared to 953D

Performance

  • Smarter power train management for smoother implement/steering response and improved steering performance.*
  • Features like load sensing hydraulics and position sensing cylinders offer precise, responsive performance.
  • Cat® C7.1 ACERT™ engine delivers power and fast response when the machine is under load.
  • Reduced engine noise* – 30% quieter for the operator and others around the work site.
*Compared to 953D

Versatility

  • Low ground pressure and excellent traction so you can work in wet, soft, or sensitive underfoot conditions.
  • Fusion™ Quick Coupler option allows easy use of forks, buckets, etc., from wheel loaders and other Fusion compatible machines (available mid-2017).
  • Purpose-built Waste Handler and Ship Hold configurations specially equipped from the factory to stand up to the toughest applications.

Ease of Operation

  • Updated cab offers operator comforts like suspension seat, adjustable armrests and controls, and an improved air conditioning system.
  • Choose either joystick or two-lever implement controls to match operator preference or application.
  • Speed/steering controls available as either a joystick or as v-lever and foot pedals.
  • Optimize speed for the application, especially in lower range, with six speeds Forward and Reverse.
  • Set implement response – fine, normal, coarse – to match operator preference or application.
  • Meets emissions standards with technology that is transparent to the operator.
  • New handles and steps help operators climb on and off the machine more easily, from the front or the back of the tracks.
  • Excellent visibility to the bucket and all around the machine enhances safety and helps operators work more confidently.

Maintenance

  • Integrated diagnostics show operators on-board pressure readings for faster service.
  • Tilt cab and convenient service access points for easier maintenance and repair.
  • Demand fan provides efficient cooling plus easy fold-down service access.
  • Remote monitoring with Product Link™/VisionLink® helps you manage your fleet more effectively and profitably.