< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The AD60 Underground Articulated Truck is designed for high production, low cost-per-ton hauling in underground mining applications. Rugged construction and simplified maintenance guarantee long life with low operating costs. Engineered for performance, designed for comfort, built to last.

Engine

Units:
Engine Model Cat® C27 ACERT™ Cat® C27 ACERT™ Less
Gross Power - SAE J1995 776.0 hp 579.0 kW Less
Bore 5.4 in 137.2 mm Less
Stroke 6.0 in 152.4 mm Less
Displacement 1648.0 in3 27.0 L Less
Gross Power - SAE J1995 (1st gear/2-7th gear) 560/579 kW (751/776 hp) 560/579 kW (751/776 hp) Less

Operating Specifications

Nominal Payload Capacity 132277.0 lb 60000.0 kg Less
Gross Machine Operating Mass 246917.0 lb 112000.0 kg Less
Body Capacities 26.9-36.6 m3 (35.2-47.9 yd3) 26.9-36.6 m3 (35.2-47.9 yd3) Less

Weights

Empty 112876.0 lb 51200.0 kg Less
Loaded 246917.0 lb 112000.0 kg Less
Empty - Front Axle 79578.0 lb 36096.0 kg Less
Empty - Rear Axle 33298.0 lb 15104.0 kg Less
Loaded - Front Axle 123459.0 lb 56000.0 kg Less
Loaded - Rear Axle 123459.0 lb 56000.0 kg Less

Weight Distribution

Empty - Front Axle 70.5% 70.5% Less
Empty - Rear Axle 29.5% 29.5% Less
Loaded - Front Axle 50.0% 50.0% Less
Loaded - Rear Axle 50.0% 50.0% Less

Transmission

Forward 1 4.1 mph 6.6 km/h Less
Forward 2 5.8 mph 9.3 km/h Less
Forward 3 7.5 mph 12.5 km/h Less
Forward 4 10.4 mph 16.8 km/h Less
Forward 5 14.1 mph 22.7 km/h Less
Forward 6 19.1 mph 30.7 km/h Less
Forward 7 25.8 mph 41.5 km/h Less
Reverse 1 5.4 mph 8.7 km/h Less

Final Drives

Differential Ratio 3.46:1 3.46:1 Less
Final Drive Ratio 5.5:1 5.5:1 Less
Total Reduction Ratio 19.04:1 19.04:1 Less

Body Hoist

Raise 12.0 Seconds 12.0 Seconds Less
Lower 24.0 Seconds 24.0 Seconds Less
Total Cycle Time 36.0 Seconds 36.0 Seconds Less

Body Capacities

Dump Body - 1 (Standard) 35.2 yd3 26.9 m3 Less
Dump Body - 2 42.6 yd3 32.6 m3 Less
Dump Body - 3 44.2 yd3 33.8 m3 Less
Dump Body - 4 47.9 yd3 36.6 m3 Less
Ejector Body - 1 35.2 yd3 26.9 m3 Less
Ejector Body - 2 38.5 yd3 29.4 m3 Less

Turning Dimensions

Outside Clearance Radius 393.9 in 10005.0 mm Less
Articulation Angle 42.5 Degrees 42.5 Degrees Less
Frame Oscillation 10° 10° Less
Inside Turning Radius 218.1 in 5540.0 mm Less

Service Refill Capacities

Engine Crankcase with Filter 26.2 gal 99.0 L Less
Transmission 14.0 gal 53.0 L Less
Hydraulic Tank 68.2 gal 258.0 L Less
Cooling System 36.5 gal 138.0 L Less
Front Differentials and Final Drives 36.5 gal 138.0 L Less
Rear Differentials and Final Drives 36.5 gal 138.0 L Less
Fuel Tank 248.3 gal 940.0 L Less

Tires

Tire Size 35 × 65 R33 35 × 65 R33 Less

Standards

Brakes ISO 3450-2011, AS2958.1, CAN‑CSA 424.30-M90 ISO 3450-2011, AS2958.1, CAN‑CSA 424.30-M90 Less
Cab/FOPS ISO 3449-2005, SAE J231, AS2294.3, EN13627 ISO 3449-2005, SAE J231, AS2294.3, EN13627 Less
Cab/ROPS ISO 3471, SAE J1040, AS2294.2, EN13510 ISO 3471, SAE J1040, AS2294.2, EN13510 Less
Steering ISO 5010-2007 ISO 5010-2007 Less

Power Train - Engine

The Cat C27 engine is built for power, reliability and efficiency.


Power Train - Transmission

More power to the ground for greater productivity.


Engine/Power Train Integration

Intelligent electronics for overall optimal performance.


Cat Brake System

Superior control for operator confidence.


Operator Comfort

Ergonomically designed for all-day comfort, control and productivity.


Truck Body Systems

Rugged performance and reliability in tough underground mining applications.


Structures

Rugged Cat structures - the backbone of the AD60’s durability.


Serviceability

More time for production.


Customer Support

Cat dealer services keep underground mining equipment productive.


Safety

Designed with safety as the first priority.


AD60 Standard Equipment

ELECTRICAL
  • 12V Power Supply In Cab
  • Alternator, 95-amp
  • Auxiliary Start Receptacle
  • Battery Disconnect Switch, Ground Level
  • Circuit Breaker, 80-amp
  • Corrosive Protection Spray
  • Diagnostic Connector
  • Electric Starting, 24-volt
  • Engine Shutdown Switch, Ground Level: – Front Left Hand Side
  • Lighting: – Brake and Tail Light, LED – Headlights with Dimmer Switch, Halogen – Rear Work Light (Cab Mounted), Halogen – Reversing Lights, Halogen
  • Low Maintenance Batteries
  • Reversing Alarm
  • Starting and Charging System

OPERATOR ENVIRONMENT
  • Cat Electronic Monitoring System (Cat EMS)
  • Electric Horns
  • Gauges: – Engine Coolant Temperature – Transmission Coolant Temperature – Hydraulic Oil Temperature – Fuel Level – Speedometer – Tachometer
  • Indicator Lights: – Alert Warning Light – Body Up Position Warning – Brake Drag Indicator – High Beam – Residual Brake Pressure Warning – Retarder Application – Turn Signal
  • Low Hydraulic Level Warning
  • Operators Station ROPS/FOPS Enclosed: – Air Conditioning and Heater – Cab Pressurizer and Filter – Dome Light – Radio Ready Compartment for Radio and Speakers – Storage Compartment – Window, Sliding Cab Door – Windshield Wiper and Washer
  • Operator Presence System (Auto Park Brake)
  • Rearview Mirrors
  • Suspension Seat Cat Comfort TLV2 Air with Retractable Seat Belt
  • Trainer/Passenger Seat and Seat Belt
  • Tilt/Telescopic Steering Wheel
  • Turn Signal Indicators

POWER TRAIN
  • Cat C27 ATAAC Diesel Engine, 12 Cylinder
  • Automatic Brake Retarder Control
  • Auto Shift Transmission 7 Speed Forward/ 1 Speed Reverse
  • Control Throttle Shifting
  • Engine Air Intake Precleaner
  • Electric Fuel Priming Pump
  • Exhaust, Turbo Compartment Shielding
  • Four Wheel Drive
  • Long Life Coolant
  • Programmable Ground Speed Limiting
  • Programmable Gear Blockout with Tray Up
  • Radiator Cap Manual Release
  • Radiator, Cross Flow
  • Remote Transmission Hydraulic Oil Cooler
  • SAFR™ Full Hydraulic Enclosed Wet, Multiple-Disc Brakes, Oil Cooled
  • Torque Converter, Standard with Automatic Lockup

OTHER STANDARD EQUIPMENT
  • Body, Dump (26.9 m3/35.2 yd3)
  • Catalytic Exhaust Purifier/Muffler Group
  • Centralized Lubrication Points
  • Decals, International Picto Graphics
  • Dual Fuel Tanks
  • Engine and Transmission Belly Guards
  • Fenders, Front, Rear Flaps
  • Fire Wall
  • Front Axle Suspension
  • Frame Lifting Lugs
  • Front and Rear Tow Pin
  • Front Rubber Bumpers
  • Fuel System Manual Shut Off Tap
  • Hand Hold (Access On/Off Top Deck)
  • Hitch, Articulated and Oscillated
  • Operator and Maintenance Manual, English
  • Secondary Steering System
  • S·O·S port: – Coolant – Engine Oil – Hydraulic Oil – Transmission Oil
  • Swing Out Radiator Grill
  • TPMS (Truck Payload Measurement System), Dump Body Only
  • Technology: – Vital Information Management System (VIMS) Gen 3
  • Ventilated Hood and Covers
  • Tires and Rims: A tire must be selected from the mandatory attachments section of the machine price list. Base machine price includes a standard tubeless rim allowance only.

AD60 Optional Equipment

Battery Shutdown
  • Ground Level Isolation, In Cab Isolation Switch
  • Ground Level Isolation, Engine Shutdown Switch
  • Ground Level Isolation, In Cab Isolation, Engine Shutdown Switch

Body Dump
  • Body, (32.6 m3/42.6 yd3)
  • Body, (33.8 m3/44.2 yd3)
  • Body, (36.6 m3/47.9 yd3)

Body Ejector
  • Ejector, (26.9 m3/35.2 yd3)
  • Ejector, (29.4 m3/38.5 yd3)

Body Liners, Impact and/or Wear
  • 10 mm, Body, Dump (26.9 m3/35.2 yd3)
  • 10 mm, Body, Dump (32.6 m3/42.6 yd3)
  • 10 mm, Body, Dump (33.8 m3/44.2 yd3)
  • 10 mm, Body, Dump (36.6 m3/47.9 yd3)

Body Wear Plate, External
  • 8 mm, Body, Dump (26.9 m3/35.2 yd3)
  • 8 mm, Body, Dump (32.6 m3/42.6 yd3)
  • 8 mm, Body, Dump (33.8 m3/44.2 yd3)
  • 8 mm, Body, Dump (36.6 m3/47.9 yd3)

Brake Pressure Gauges

Camera, Color Rear Facing

Cover, Anti Vandalism for Shipping

Engine Options
  • Diesel Particulate Filter

Fast Fill System
  • Coolant
  • Engine Oil
  • Fuel (Dual Tanks)
  • Hydraulic Oil
  • Transmission Oil

Fire Suppression System
  • Ansul, Dry Powder
  • Foam, Water Based

Fluids
  • Arctic Fuel
  • Arctic Coolant

Lighting
  • Headlights with Dimmer Switch, LED
  • Rear Work Light (Cab Mounted), LED
  • Reversing Lights, LED

Lubrication System
  • Automatic, Dump or Ejector Body

Operator Station
  • Air Conditioner Diverter Duct
  • Sun Visor

Operator and Maintenance Manual
  • Chinese
  • Indonesian
  • French
  • Portuguese
  • Russian
  • Spanish

Park Brake Switch Engagement
  • Push to Apply
  • Pull to Apply

Payload
  • Remote Display for TPMS

Reflective Tape

Rims
  • Rim Identification Numbering
  • Spare, Tubeless

Seat Cover
  • Tee and Cat Comfort TLV2
  • Seat Cover, Companion

Secondary Steering System

Service Tools
  • Collet Jacking Bolts, Dump or Ejector
  • Diagnostics Box
  • Hoist Cylinder Supports (for Body Removal)
  • Brake Wear Gauge
  • Reference Parts Manual for Additional Tooling Available

Switches
  • Idle Timer

Tire Arrangements
  • Tire, 35/65 R33 VSNT Bridgestone
  • Tire, 35/65 R33 VSDL Bridgestone

NOTE: Not all features are available in all regions.

See your Cat dealer for more information.