M322F (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Working hard has never been easier with Cat® F Series Wheeled Excavators. Enjoy the versatility offered by integrated solutions and technologies that do repetitive tasks for you. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Net Power 169.0 hp 126.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 427.8 in3 7.01 L Less
Maximum Torque at 1,400 rpm 612.0 lbf-ft 830.0 N·m Less
Emissions Meets Stage IV emission standards. Meets Stage IV emission standards. Less
Ratings 1700.0 rpm 1700.0 rpm Less
Engine Power: Maximum Gross (ISO 14396) 128.8 kW (173 hp [175 hp/PS]*) 128.8 kW (173 hp [175 hp/PS]*) Less
Engine Power: Maximum Net (ISO 9249/SAE J1349) 126 kW (169 hp [171 hp/PS]*) 126 kW (169 hp [171 hp/PS]*) Less
Note *Metric values. *Metric values. Less
Number of Cylinders – In line 6 6 Less

Weights

Operating Weights* 20 800 to 22 330 kg (45,856 to 49,229 lb) 20 800 to 22 330 kg (45,856 to 49,229 lb) Less
VA Boom: Rear Dozer Only 45856.0 lb 20800.0 kg Less
VA Boom: Rear Dozer, Front Outriggers 48722.0 lb 22100.0 kg Less
One-Piece Boom: Rear Dozer, Front Outriggers 47377.0 lb 21490.0 kg Less
One-Piece Boom: Front and Rear Outriggers 47884.0 lb 21720.0 kg Less
Counterweights 3500/4700 kg (7,716/10,362 lb) 3500/4700 kg (7,716/10,362 lb) Less
Note *Includes medium stick, 3500 kg (7,716 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (780 kg/1,720 lb), dual pneumatic tires. Weight varies depending on configuration. *Includes medium stick, 3500 kg (7,716 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (780 kg/1,720 lb), dual pneumatic tires. Weight varies depending on configuration. Less
VA Boom: Front and Rear Outriggers 49229.0 lb 22330.0 kg Less

Swing Mechanism

Swing Speed 9.0 rpm 9.0 rpm Less
Swing Torque 39220.0 lbf-ft 53.0 kN·m Less

Hydraulic System

System 107.0 gal 405.0 L Less
Maximum Pressure – Implement Circuit: Normal and Travel Circuits 5076.0 psi 350.0 bar Less
Maximum Pressure – Implement Circuit: Heavy Lift 5366.0 psi 370.0 bar Less
Maximum Pressure – Auxiliary Circuit: High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure – Auxiliary Circuit: Medium Pressure 2683.0 psi 185.0 bar Less
Swing Mechanism 4496.0 psi 310.0 bar Less
Maximum Flow – Implement/Travel Circuits 94.0 gal/min 357.0 L/min Less
Maximum Flow – Auxiliary Circuit: High Pressure 66.0 gal/min 250.0 L/min Less
Maximum Flow – Auxiliary Circuit: Medium Pressure 13.2 gal/min 50.0 L/min Less
Maximum Flow – Swing Mechanism 31.2 gal/min 118.0 L/min Less

Drive

Maximum Travel Speed 19.0 mph 30.0 km/h Less

Transmission

Drawbar Pull 28550.7 lbf 127.0 kN Less
Maximum Forward/Reverse – 2nd Gear 19.0 mph 30.0 km/h Less
Maximum Gradeability at 25 000 kg (55,115 lb) 70% 70% Less

Service Refill Capacities

Fuel Tank (total capacity) 111.0 gal 420.0 L Less
Diesel Exhaust Fluid Tank 9.1 gal 34.5 L Less

Undercarriage

Ground Clearance 14.2 in 360.0 mm Less

Working Ranges

VA Boom – 2500 mm (8'2") Stick Length: Digging Height 34.58 ft 10540.0 mm Less
VA Boom – 2500 mm (8'2") Stick Length: Dump Height 23.67 ft 7220.0 mm Less
VA Boom – 2500 mm (8'2") Stick Length: Digging Depth 20.5 ft 6250.0 mm Less
VA Boom – 2500 mm (8'2") Stick Length: Reach at Ground Level 32.17 ft 9800.0 mm Less
VA Boom – 2900 mm (9'6") Stick Length: Digging Height 35.58 ft 10850.0 mm Less
VA Boom – 2900 mm (9'6") Stick Length: Dump Height 24.67 ft 7530.0 mm Less
VA Boom – 2900 mm (9'6") Stick Length: Digging Depth 21.83 ft 6650.0 mm Less
VA Boom – 2900 mm (9'6") Stick Length: Reach at Ground Level 33.42 ft 10190.0 mm Less
One-Piece Boom – 2500 mm (8'2") Stick Length: Digging Height 30.75 ft 9370.0 mm Less
One-Piece Boom – 2500 mm (8'2") Stick Length: Dump Height 20.5 ft 6250.0 mm Less
One-Piece Boom – 2500 mm (8'2") Stick Length: Digging Depth 19.83 ft 6050.0 mm Less
One-Piece Boom – 2500 mm (8'2") Stick Length: Reach at Ground Level 32.5 ft 9910.0 mm Less
One-Piece Boom – 2900 mm (9'6") Stick Length: Digging Height 31.5 ft 9590.0 mm Less
One-Piece Boom – 2900 mm (9'6") Stick Length: Dump Height 21.25 ft 6470.0 mm Less
One-Piece Boom – 2900 mm (9'6") Stick Length: Digging Depth 21.17 ft 6450.0 mm Less
One-Piece Boom – 2900 mm (9'6") Stick Length: Reach at Ground Level 33.83 ft 10300.0 mm Less
Note Range values are calculated with GD bucket 1200 mm (48 in), 1.19 m3 (1.55 yd3) with tips K080 and CW-30-H.4.N quick coupler with a tip radius of 1688 mm (5'6"). Range values are calculated with GD bucket 1200 mm (48 in), 1.19 m3 (1.55 yd3) with tips K080 and CW-30-H.4.N quick coupler with a tip radius of 1688 mm (5'6"). Less

Performance

  • Cat C7.1 ACERT™ engine meets EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Up to a 10% fuel consumption reduction vs. previous model with the same productivity.
  • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
  • “On-Demand” Strategies, to consume just the right amount of fuel, with on-demand fan or new optimized demand-driven driveline.
  • Dedicated swing pump, allowing faster, smoother combined movements.
  • Highly mobile, the M322F can travel up to 30 km/h (19 mph).

Versatility

  • Flexible configurations to meet all your needs with various booms/sticks, tires, undercarriages and counterweights.
  • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments.
  • Auxiliary hydraulics, including high pressure, and quick coupler lines/circuits.
  • Readiness for all couplers, either Pin Grabber, Dedicated or hydraulic Auto Connect coupler.
  • The monitor can allow ten hydraulic pump flow and pressure settings at the same time.
  • Tiltrotator option including all required changes to accommodate the Cat Tiltrotator.
  • Joystick buttons/sliders can be set up per tool as desired by the operator.

Ease of Operation

  • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
  • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
  • Ergonomic cab with controls kept to a minimum and conveniently located.
  • Split-screen monitor to allow quick view of both cameras on the same display.

Safety

  • Integrated devices to help enforce safe behavior, like seat belt indicator, or the speed limit setting when roading in reverse with the upper frame rotated.
  • Blue Angel certified machine, with low sound levels and vibrations.
  • Visibility: large glass areas, rear/side cameras. LED lamps for all working lights and cameras.
  • For added protection, the optional impact resistant windshield meets the EN356 P5A standard.
  • Integrated pin code adds anti-theft security to your equipment.

Maintenance

  • Ground level access to all routine maintenance (like fuel and engine oil filters).
  • Easy access: clean, simple design. Radiators are all gathered together.
  • Reduced maintenance: automatic features (like lubrication system) along with long greasing intervals. Fit for life Diesel Particulate Filter.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes.