< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar first introduced the 992 in 1968. This large wheel loader has been a global leader ever since, building a reputation as a face loader that’s both safe to operate, productive and durable. With the introduction of the K Series, we’ve enhanced the operator’s experience and the safety of those working on and around the machine. With both standard and high lift configurations, this machine will pass match with fleets of 775, 777, and 785 trucks. If your operations revolve around the 992 as a loading tool, you’ll find everything that’s important to your business in the 992K; safety, productivity, cost control and comfort for your people.

Engine

Units:
Net Power 814.0 hp 607.0 kW Less
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™ Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1963.5 in3 32.1 L Less
Emissions (U.S. EPA Tier 4 Final): Gross Power – SAE J1995 900.0 hp 671.0 kW Less
Emissions (U.S. EPA Tier 4 Final): Net Power – SAE J1349 814.0 hp 607.0 kW Less
Emissions (U.S. EPA Tier 4 Final): Gross Power – ISO 14396 884.0 hp 659.0 kW Less
Emissions (U.S. EPA Tier 4 Final): Rated Speed 1750.0 rpm 1750.0 rpm Less
Emissions (U.S. EPA Tier 4 Final): Net Power – SAE J1995 814.0 hp 607.0 kW Less
Emissions (U.S. EPA Tier 4 Final): Peak Torque @ 1,200 rpm – SAE J1995 4765.0 rpm 4765.0 rpm Less
Emissions (Tier 2 Equivalent): Gross Power – SAE J1995 907.0 hp 676.0 kW Less
Emissions (Tier 2 Equivalent): Net Power – SAE J1349 814.0 hp 607.0 kW Less
Emissions (Tier 2 Equivalent): Gross Power – ISO 14396 884.0 hp 659.0 kW Less
Emissions (Tier 2 Equivalent): Rated Speed 1750.0 rpm 1750.0 rpm Less
Emissions (Tier 2 Equivalent): Net Power – SAE J1995 814.0 hp 607.0 kW Less
Emissions (Tier 2 Equivalent): Peak Torque @ 1,200 rpm – SAE J1995 4796.0 rpm 4796.0 rpm Less
Torque Rise 30% 30% Less
Note (Tier 4 Final) These ratings apply at 1,750 rpm when tested under the specified standard conditions. These ratings apply at 1,750 rpm when tested under the specified standard conditions. Less
Note (Tier 4 Final) Rating for net power advertised is based on power available when the engine is equipped with alternator, air cleaner, muffler, and on-demand hydraulic fan drive at maximum fan speed. Rating for net power advertised is based on power available when the engine is equipped with alternator, air cleaner, muffler, and on-demand hydraulic fan drive at maximum fan speed. Less
Note (Tier 2 Equivalent) These ratings apply at 1,750 rpm when tested under the specified standard conditions. These ratings apply at 1,750 rpm when tested under the specified standard conditions. Less
Note (Tier 2 Equivalent) Rating for net power advertised is based on power available when the engine is equipped with alternator, air cleaner, muffler, and on-demand hydraulic fan drive at maximum fan speed. Rating for net power advertised is based on power available when the engine is equipped with alternator, air cleaner, muffler, and on-demand hydraulic fan drive at maximum fan speed. Less

Operating Specifications

Operating Weight 220089.0 lb 99831.0 kg Less
Bucket Capacity Range 10.7-12.3 m3 (14-16 yd3) 10.7-12.3 m3 (14-16 yd3) Less
Rated Payload – Standard (face material) 24.0 tons 21.7 tonnes Less
Rated Payload – High Lift (face material) 21.0 tons 19.1 tonnes Less
Operating Weight – Standard 220089.0 lb 99831.0 kg Less
Operating Weight – High Lift 221847.0 lb 100628.0 kg Less

Transmission

Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift Less
Forward 1 4.3 mph 6.9 km/h Less
Forward 2 7.4 mph 11.9 km/h Less
Forward 3 12.6 mph 20.3 km/h Less
Reverse 1 4.7 mph 7.6 km/h Less
Reverse 2 8.1 mph 13.1 km/h Less
Reverse 3 13.8 mph 22.2 km/h Less
Direct Drive – Forward 1 Disabled Disabled Less
Direct Drive – Forward 2 8.0 mph 12.9 km/h Less
Direct Drive – Forward 3 14.2 mph 22.8 km/h Less
Direct Drive – Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive – Reverse 2 8.8 mph 14.2 km/h Less
Direct Drive – Reverse 3 15.4 mph 24.8 km/h Less

Hydraulic System – Lift/Tilt

Lift/Tilt System – Circuit Positive Flow Control Positive Flow Control Less
Lift/Tilt System – Pumps Variable Displacement Piston Variable Displacement Piston Less
Maximum Flow at 1,850 rpm 254.0 gal/min 960.0 L/min Less
Relief Valve Setting – Lift/Tilt 4500.0 psi 31000.0 kPa Less
Lift Cylinder – Bore 11.0 in 279.4 mm Less
Lift Cylinder – Stroke 45.2 in 1148.0 mm Less
Tilt Cylinder – Bore 10.5 in 266.7 mm Less
Tilt Cylinder – Stroke 80.9 in 2055.0 mm Less

Hydraulic Cycle Time

Total Hydraulic Cycle Time 19.3 seconds 19.3 seconds Less
Rack Back 4.4 seconds 4.4 seconds Less
Raise 9.4 seconds 9.4 seconds Less
Dump 1.8 seconds 1.8 seconds Less
Lower Float Down 3.7 seconds 3.7 seconds Less

Buckets

Bucket Capacities 10.7-12.3 m3 (14-16 yd3) 10.7-12.3 m3 (14-16 yd3) Less

Axles

Front Fixed Fixed Less
Rear Oscillating Oscillating Less
Oscillation Angle 10° ±, 8° ± with Stops 10° ±, 8° ± with Stops Less

Brakes

Brakes Meet ISO 3450:2011 Meet ISO 3450:2011 Less

Sound Performance

Operator Sound Pressure Level The operator sound pressure level is 70 dB(A), measured according to the test procedures and conditions specified in ISO 6396:2008 for the standard machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The operator sound pressure level is 70 dB(A), measured according to the test procedures and conditions specified in ISO 6396:2008 for the standard machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Less
Hearing Protection Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Less
Machine Sound Power Level – Standard Machine Configuration The machine sound power level is 116 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the standard machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The machine sound power level is 116 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the standard machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Less
Machine Sound Power Level – Sound Suppressed Machine Configuration The machine sound power level is 113 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the sound suppressed machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The machine sound power level is 113 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the sound suppressed machine configuration. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Less

Hydraulic System – Steering

Steering System – Circuit Pilot, Load Sensing Pilot, Load Sensing Less
Steering System – Pump Piston, Variable Displacement Piston, Variable Displacement Less
Maximum Flow @ 1,350 rpm 95.0 gal/min 360.0 L/min Less
Steering Cut Off Pressure 4500.0 psi 31000.0 kPa Less
Total Steering Angle 86° 86° Less
Steering Cycle Time (low idle) 6.4 seconds 6.4 seconds Less
Steering Cycle Time (high idle) 4.4 seconds 4.4 seconds Less

Dimensions – Standard Lift (Approximate)

Ground to Top of ROPS 18.63 ft 5678.0 mm Less
Ground to Top of Exhaust Stacks 17.22 ft 5248.0 mm Less
Ground to Top of Hood 13.26 ft 4043.0 mm Less
Ground to Bumper Clearance 3.86 ft 1176.0 mm Less
Rear Axle Center Line to Bumper 13.76 ft 4195.0 mm Less
Wheel Base 19.32 ft 5890.0 mm Less
Maximum Overall Length 52.0 ft 15736.0 mm Less
Ground to Lower Hitch Clearance 2.24 ft 682.0 mm Less
Ground to Center of Axles 4.44 ft 1352.0 mm Less
Clearance at 50 degrees Dump (tooth tip) 14.7 ft 4480.0 mm Less
Rack Back Angle at Ground Level 43.4 degrees 43.4 degrees Less
Rack Back Angle at Carry 52.7 degrees 52.7 degrees Less
B-Pin Height at Maximum Lift 22.73 ft 6927.0 mm Less
Maximum Overall Height – bucket raised 30.5 ft 9313.0 mm Less
Rack Back Angle at Maximum Lift 65 degrees 65 degrees Less
Dump Angle at Maximum Lift 50 degrees 50 degrees Less
Reach at Maximum Lift 6.95 ft 2118.0 mm Less
Tread Width 10.83 ft 3302.0 mm Less

Dimensions – High Lift (Approximate)

Ground to Top of ROPS 18.63 ft 5678.0 mm Less
Ground to Top of Exhaust Stacks 17.22 ft 5248.0 mm Less
Ground to Top of Hood 13.26 ft 4043.0 mm Less
Ground to Bumper Clearance 3.86 ft 1176.0 mm Less
Rear Axle Center Line to Bumper 13.76 ft 4195.0 mm Less
Wheel Base 19.32 ft 5890.0 mm Less
Maximum Overall Length 52.81 ft 16095.0 mm Less
Ground to Lower Hitch Clearance 2.24 ft 682.0 mm Less
Ground to Center of Axles 4.44 ft 1352.0 mm Less
Clearance at 45 degrees Dump (tooth tip) 15.01 ft 4574.0 mm Less
Rack Back Angle at Ground Level 42.8 degrees 42.8 degrees Less
Rack Back Angle at Carry 52.5 degrees 52.5 degrees Less
B-Pin Height at Maximum Lift 24.58 ft 7544.0 mm Less
Maximum Overall Height – bucket raised 33.08 ft 10109.0 mm Less
Rack Back Angle at Maximum Lift 65 degrees 65 degrees Less
Dump Angle at Maximum Lift 50 degrees 50 degrees Less
Reach at Maximum Lift 6.86 ft 2092.0 mm Less
Tread Width 10.83 ft 3302.0 mm Less

Service Refill Capacities

Fuel Tank 413.0 gal 1562.0 L Less
Transmission 45.0 gal 169.0 L Less
Cooling Systems 77.0 gal 290.0 L Less
Engine Crankcase 32.0 gal 120.0 L Less
Differentials and Final Drives – Front 95.0 gal 360.0 L Less
Differentials and Final Drives – Rear 91.0 gal 345.0 L Less
Hydraulic System – Implement 86.0 gal 326.0 L Less
Hydraulic System – Steering 42.0 gal 159.0 L Less
Air Conditioner Refrigerant 6.0 lb 2.72 kg Less
Air Conditioner Oil 0.071 gal 0.268 L Less

Structures

Designed for the toughest conditions.


Power Train

Move material more efficiently with improved power and control.


Hydraulics

Productivity enabling you to move more and make more.


Operator Station

Best-in-Class operator comfort and ergonomics.


Technology Solutions

Greater productivity through integrated electronic systems.


Cat® MineStar System

Work more productively.


Safety

Making your safety our priority.


Serviceability

Enabling high uptime by reducing your service time.


Customer Support

Your Cat dealers know how to keep your mining machines productive.


Sustainability

Stewards of the environment.


Buckets and Ground Engaging Tools

It’s all about performance.


System Match Efficiency

Efficient loading/hauling system starts with a perfect match.


992K Standard Equipment

POWER TRAIN
  • Air-to-Air After Cooler (ATAAC)
  • Axle oil coolers (front and rear)
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes and dry parking/secondary brake
  • Case drain filters
  • Demand fan
  • Driveline, electro-hydraulic parking brake
  • Electric fuel priming pump
  • Engine Cat C32 ACERT
  • Ground level engine shutdown
  • Ground level fast fill fuel
  • Ground level transmission lockout
  • Ground level starter lockout
  • Precleaner, engine air intake
  • Radiator, Aluminum Modular (AMR)
  • Starting aid, ether, automatic
  • Throttle lock
  • Transmission, 533 mm (21 in) planetary powershift with 3F/3R with electronic control

ELECTRICAL
  • Alarm, back-up
  • Alternator, 150-amp
  • Batteries, low maintenance
  • Converter, 10-amp, 24V to 12V
  • Deutsch and amp seal terminal connectors
  • Ground level electrical disconnect
  • Ground level starting receptacle for emergency start
  • Light, warning strobe
  • Lights, front and rear, access stairway, turn signals/hazard lights
  • Starter, electric (heavy duty)
  • Starting and charging system, 24V, ECM diagnostic connector

OPERATOR ENVIRONMENT
  • Air conditioner and heater with automatic temperature control
  • Cab, sound suppressed, pressurized, rollover protective structure (ROPS/FOPS), radio ready for (entertainment) includes antenna, speakers, and a 12V converter (24-volt, 10-amp) for use with laptop/cell phone use
  • Camera, rear vision
  • Cigar lighter
  • Coat hook
  • Electro-hydraulic tilt and lift controls
  • Horn, electric
  • Implement and steering lockouts
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat, Cat Comfort with air suspension
  • Seat belt, 2-point, 76 mm (3 in), minder
  • Steering and transmission lock lever
  • STIC control system
  • Tie-offs on ROPS
  • Tinted glass
  • Trainer seat with 76 mm (3 in) wide lap belt
  • Transmission gear indicator
  • VIMS (Vital Info Management System): – 3G with graphical information display – Cycle timer – External data port – Integral Cat Production Measurement (Cat PM)
  • Wet-arm wipers/washer (front, rear, and corners), intermittent front wipers

SAFETY AND SECURITY
  • Fire suppression ready

OTHER STANDARD EQUIPMENT
  • Automatic lubrication system
  • Bumper service center
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Economy mode
  • Emergency platform egress
  • Fenders, steel (front and rear)
  • Fuel, fast fill
  • Grouped hydraulic pressure ports
  • Guards, power train and crankcase
  • Hitch, drawbar with pin
  • Hoses, Cat XT™ and XT-ES
  • Hydraulic oil cooler
  • Impeller clutch
  • Implement and steering ecology drains
  • Mufflers, under hood
  • Oil sampling valves
  • Piston pump case drain filters
  • Service center with ground level electrical and fluids service center
  • Sight gauges: – Steering oil level – Implement oil level – Transmission oil level – Coolant level
  • Stairway, left and right rear access
  • Starter lockout, bumper
  • Steering, load sensing
  • Tie-offs on ROPS
  • Toe kicks
  • Transmission lockout, bumper
  • Vandalism protection caplocks
  • Venturi stacks (2)

992K Optional Equipment

OPERATOR ENVIRONMENT
  • AM/FM/CD/MP3 radio
  • AM/FM/CD/MP3 radio with Bluetooth and satellite ready
  • Sun screen

STARTING AIDS
  • Engine coolant 120V heater
  • Engine coolant 240V heater

MACHINE CONTROL AND GUIDANCE
  • Cat Terrain ready

MISCELLANEOUS ATTACHMENTS
  • Arctic antifreeze for protection to –50° C (–58° F)
  • Diagnostic lines
  • Roading fenders
  • Wheel chocks