637K (TIER 2/STAGE II)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Flywheel Power: Tractor/Scraper 425 kW (570 hp)/216 kW (290 hp) 425 kW (570 hp)/216 kW (290 hp) Less

Operating Specifications

Scraper Capacity: Heaped 50.0 yd3 38.0 m3 Less
Top Speed (Loaded) 34.7 mph 55.8 km/h Less

General Data

Fuel Tank Refill Capacity: Scraper 370.0 gal 1400.0 L Less
Overall Width 12.93 ft 3.94 m Less
Overall Shipping Height 13.62 ft 4.15 m Less
Scraper Capacity: Struck 41.0 yd3 31.0 m3 Less
Scraper Capacity: Heaped 50.0 yd3 38.0 m3 Less
Rated Load 37 285 kg (82,200 lb)/37.285 tonnes (41.1 tons) 37 285 kg (82,200 lb)/37.285 tonnes (41.1 tons) Less
Width of Cut 11.5 ft 3.51 m Less
Maximum Depth of Cut 17.7 in 450.0 mm Less
Maximum Depth of Spread 21.1 in 535.0 mm Less
Top Speed (Loaded) 34.7 mph 55.8 km/h Less
180° Curb-to-Curb Turning Width 42.59 ft 12.98 m Less
Tires: Tractor 37.25R35**E3 37.25R35**E3 Less
Tires: Scraper 37.25R35**E3 37.25R35**E3 Less
Operating Weight (Empty) 117782.0 lb 52425.0 kg Less
Overall Length 609.5 in 15480.0 mm Less
Engine Model: Tractor Cat C18 ACERT™ Cat C18 ACERT™ Less
Engine Model: Scraper Cat C9.3 ACERT Cat C9.3 ACERT Less
Rated Engine RPM: Tractor 1900.0 rpm 1900.0 rpm Less
Rated Engine RPM: Scraper 2150.0 rpm 2150.0 rpm Less
Flywheel Power: Tractor 570.0 hp 425.0 kW Less
Flywheel Power: Scraper 290.0 hp 216.0 kW Less
Emissions Cat C9.3 ACERT and Cat C18 ACERT engines meet U.S. EPA Tier 2/EU Stage II equivalent emission standards. Cat C9.3 ACERT and Cat C18 ACERT engines meet U.S. EPA Tier 2/EU Stage II equivalent emission standards. Less

Cab

ROPS/FOPS Meet ISO standards Meet ISO standards Less
Exterior Sound Power Level The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). Less

Safety Criteria Compliance Standards

Rollover Protection Structure (ROPS) ISO 3471:2008 for up to 21 282 kg (46,919 lb) ISO 3471:2008 for up to 21 282 kg (46,919 lb) Less
Falling Object Protective Structure (FOPS) ISO 3449:2005 Level II ISO 3449:2005 Level II Less
Brakes ISO 3450:2011 ISO 3450:2011 Less
Steering System ISO 5010:2007 ISO 5010:2007 Less
Seat Belt SAE J386:FEB2006 SAE J386:FEB2006 Less
Reverse Alarm ISO 9533:2010 ISO 9533:2010 Less

Travel Speeds (Runout)

Transmission Gear: First 3.4 mph 5.5 km/h Less
Transmission Gear: Second 6.2 mph 10.0 km/h Less
Transmission Gear: Third 7.7 mph 12.4 km/h Less
Transmission Gear: Fourth 10.5 mph 16.9 km/h Less
Transmission Gear: Fifth 14.1 mph 22.7 km/h Less
Transmission Gear: Sixth 19.0 mph 30.6 km/h Less
Transmission Gear: Seventh 25.7 mph 41.95 km/h Less
Transmission Gear: Eighth 34.7 mph 55.8 km/h Less
Transmission Gear: Reverse 6.2 mph 9.9 km/h Less

Implement Cycle Times

Bowl Raise 3.5 seconds 3.5 seconds Less
Bowl Lower 3.5 seconds 3.5 seconds Less
Apron Raise 4.0 seconds 4.0 seconds Less
Apron Lower 3.8 seconds 3.8 seconds Less
Ejector Extend 8.5 seconds 8.5 seconds Less
Ejector Retract 8.5 seconds 8.5 seconds Less
Bail Raise 1.5 seconds 1.5 seconds Less
Bail Lower 2.1 seconds 2.1 seconds Less

Service Refill Capacities

Crankcase: Tractor 13.7 gal 52.0 L Less
Crankcase: Scraper 6.5 gal 24.5 L Less
Transmission System: Tractor 29.0 gal 110.0 L Less
Transmission System: Scraper 12.9 gal 49.0 L Less
Cooling System: Tractor 19.8 gal 75.0 L Less
Cooling System: Scraper 16.1 gal 61.0 L Less
Fuel Tank 370.0 gal 1400.0 L Less
Hydraulic System 37.5 gal 142.0 L Less

Dimensions

Width – Overall Machine 155.0 in 3937.0 mm Less
Width – Tractor 137.8 in 3499.0 mm Less
Width – Rear Tire Centers 96.9 in 2462.0 mm Less
Width – Inside of Bowl 134.0 in 3404.0 mm Less
Width – Outside Rear Tires 143.2 in 3636.0 mm Less
Height – Overall Shipping 163.0 in 4140.0 mm Less
Height – Top of Cab 147.0 in 3733.0 mm Less
Ground Clearance – Tractor 26.1 in 664.0 mm Less
Front of Tractor to Front Axle 142.2 in 3612.0 mm Less
Axle to Vertical Hitch Pin 20.0 in 509.0 mm Less
Height –Scraper Blade Maximum 21.2 in 538.0 mm Less
Length–Overall Machine (Standard) 609.5 in 15480.0 mm Less
Rear Axle to Rear of Machine 95.4 in 2424.0 mm Less
Wheelbase 377.0 in 9576.0 mm Less

Main Features and Benefits


637K (TIER 2/STAGE II) Standard Equipment

POWER TRAIN – TRACTOR
  • Cat C18 ACERT engine with MEUI™
  • Compression engine brake
  • Electric start, 24V
  • Air cleaner, dry type with precleaner
  • Fan, hydraulic
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Guard, crankcase
  • Starting aid, ether
  • Braking system:
    • Primary and secondary, wet disc, hydraulic actuated
    • Parking, hydraulic-released, spring-applied
  • Throttle lock
  • Transmission:
    • 8-speed planetary power shift
    • ECPC control
    • APECS software
    • Programmable top gear selection
    • Transmission hold
    • Differential lock
    • Guard, power train
    • Standard tire spin reduction
    • Ground speed control
    • Machine speed limit
    • Differential lock protection

POWER TRAIN – SCRAPER
  • Cat C9.3 ACERT engine
    • High pressure common rail fuel
    • Constant lift engine brake
  • Electric start, 24V
  • Air cleaner, dry type with precleaner
  • Fan, mechanical driven
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Starting aid, either
  • Braking system:
    • Primary and secondary, dry caliper, hydraulic actuated
  • Transmission:
    • 4-speed (torque converter drive)
    • Planetary power shift

ELECTRICAL – TRACTOR
  • Alternator, 150 Amp
  • Batteries (4), 12V, 1,000 CCA, maintenance free, high output
  • Electrical system, 24V
  • Lighting system:
    • Headlights, LED
    • Turn signals with hazard function, LED floodlights, (2) cutting edge (1) bowl, halogen side vision (2)
  • Starting/charging receptacle

ELECTRICAL – SCRAPER
  • Alarm, backup
  • Batteries (4) 12V, 1,000 CAA, maintenance free, high output
  • Alternator, 65 Amp
  • Electrical system, 24V
  • Lighting system:
    • Brake lights, LED
    • Turn signals with hazard function, LED

OPERATOR ENVIRONMENT – TRACTOR
  • HVAC system, heat, AC, defrost
  • Thermostat control of HVAC system
  • Coat hook
  • Lunchbox platform with holding strap
  • Diagnostic connection (2)
  • 12V power ports (2)
  • Differential lock (1)
  • Dome courtesy light
  • Horn, electric
  • T-Handle implement control
  • Mirror, rearview
  • Radio ready
  • ROPS/FOPS cab, pressurized
  • Keypad switches:
    • Throttle lock
    • Wipers/washers
    • Hazard lights
    • Retarding level select
    • Work lights on, off
    • Information mode on Messenger Display
  • Safety tab rocker switches
  • Seat belt, static two-piece
  • Seat, Cat Advanced Ride Management (ARM), Cat Comfort Series 3, rotates 30 degrees
  • Steering wheel, tilt, telescoping, padded
  • Windows, right side emergency egress
  • Windows, sliding
  • Windows, laminated, zipped in
  • Windshield wipers, front and rear windows, includes washers
  • Door lock
  • Messenger Display
  • Gauges, warnings include:
    • Coolant temperature
    • Engine oil temperature
    • Hydraulic oil temperature
    • Fuel level
    • Park brake
    • Implement lockout
    • Brake system
    • Throttle lock
    • System voltage
    • Secondary steering
    • Bail down
    • Ejector auto
    • Differential lock
    • Apron float
    • Transmission hold
    • Cushion hitch
    • High beam lights
    • Action lamp
    • Engine speed, rpm
    • Gear selection

FLUIDS
  • Extended Life Coolant to –37° C (–34° F)

OTHER STANDARD EQUIPMENT – TRACTOR
  • Advanced cushion hitch
  • Accumulators (cushion hitch) with Canadian Registration Number (CRN)
  • Fast oil change
  • Fenders, non-metallic
  • Heater, engine coolant 120V
  • Rims (2)
  • Tow hooks, front
  • Vandalism locks
  • Heater, engine coolant 120V
  • Steering locks

OTHER STANDARD EQUIPMENT – SCRAPER
  • Coal Bowl
    • 31 m3 (41 yd3), struck
    • 38 m3 (50 yd3), heaped
  • Vandalism locks
  • Scraper fenders
  • Fast oil change
  • Rims (2)
  • Hydraulic position sensing cylinders (bowl lift and apron)

637K (TIER 2/STAGE II) Optional Equipment

STEERING ARRANGEMENTS
  • Secondary Steering Arrangement

INTEGRATED TECHNOLOGIES
  • Sequence Assist Arrangement
  • Advanced Tire Spin Reduction

OTHER ATTACHMENTS
  • Camera arrangement – WAVS
  • Cab beacon
  • Air horn
  • Air horn and beacon
  • Wiring group

SERVICE INSTRUCTIONS
  • Film arrangement – International (ISO)