< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Gas Generator Sets Specification

Units:
Maximum Continuous Rating 600 ekW 600 ekW Less
Fuel Type Natural Gas, Biogas, Coal Gas Natural Gas, Biogas, Coal Gas Less
Maximum Electrical Efficiency 42.0% 42.0% Less
Maximum Standby Rating - - Less
Frequency 50/60Hz 50/60Hz Less
rpm 1500/1800rpm 1500/1800rpm Less

Engine Specification

Engine Model CG132 CG132 Less
Bore 5.2 in 132.0 mm Less
Stroke 6.3 in 160.0 mm Less
Displacement 1605.0 in3 26.3 L Less
Aspiration TA TA Less

Generator Set Dimension

Length 148.0 in 3759.2 mm Less
Width 59.0 in 1490.0 mm Less
Height 86.0 in 2184.4 mm Less
Dry weight genset 13778.75 lb 6249.94 kg Less

Highly Efficient

Save up to 15 percent annually on fuel cost and improve your profitability. The CG132 gas generator is highly efficient with an optimized camshaft, combustion chamber and spark plugs.

Lower Operating Costs

Optimized engine components mean the CG132 uses up to 50 percent les lubricating oil than competing generator sets, which means more money stays in your company's pockets.

Smaller footprint

The CG132 uses nearly 50 percent less space than similar system. Less space means lower installation costs.

System Control

Control the entire system, not just the engine, with the Cat Total Electronic Management System. Features like temperature and pressure monitoring for each cylinder and anti-knock control allow for maximum power output and the best possible fuel utilization, even if gas composition changes.

Flexible Fuel Usage

Our gas-mixer technology and Total Electronic Management System let you use a wide variety of gases, including problematic gases like digester, landfill and sewage gases

CG132-12 Standard Equipment

Air Inlet
  • Turbocharger for the CG132-8 with a water-cooled bearing case
  • Two-element single-stage air cleaner with enclosure and service indicator

Control Panels
  • TEM(Total Electronic Management)

Cooling
  • Jacket water and SCAC thermostats
  • Cat flanges on SCAC circuit
  • Electrical jacket water and aftercooler coolant pump
  • Flanged coolant outlet

Exhaust
  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system

Fuel system
  • Electronic fuel metering valve
  • Independently controlled cylinder monitoring and ignition system
  • Pre-chamber spark plugs

Generator
  • Reactive droop
  • Bus bar connections
  • Winding temperature detectors
  • Anti-condensation space heater
  • 3-phase sensing and KVAR/PF control

Starting/Charging
  • 24V starting motors
  • Battery disconnect switch

General
  • Crankshaft vibration damper and guard

CG132-12 Optional Equipment

Air Inlet
  • Mounting stand
  • Air cleaner with precleaner

Control Panels

Cooling
  • CHP skid