Cat® 336F XE: Integrated Cat Production Measurement Boosts Production Efficiency

The new Cat® 336F XE with hydraulic hybrid technology now comes standard* with the all-new integrated payload system—Cat Production Measurement. This industry-first integrated technology for excavators weighs loads as the boom swings—with no interruption in the loading cycle to help you work more efficiently and productively. Advanced features enable the operator to make quick load adjustments before loading the truck to achieve accurate payloads.

Payload data is viewed on the standard in-cab display for efficient loading to exact specifications.

Cat Production Measurement and Cat Grade Control are both fully integrated into the machine and systems, using existing components and sensors for the best performance and reliability.

* Requires software subscription


Cat® Production Measurement Advanced Weighing Modes

  • Automatic Weighing estimates material weight by simply swinging the loaded bucket, which is especially useful during same-level or bench loading.
  • Transfer-On-Weigh previews material weight plus total truck payload so operators can dump excess material from the bucket to achieve target weight.
  • Overload Alert notifies operator on-screen when the final load exceeds truck payload limit

Cat® 336F XE Excavator Features

  • Standard Cat Grade Control improves grading efficiency and productivity (or time to completion).
  • Proven Hydraulic Hybrid System cuts fuel consumption by as much as 20% over the standard 336F L/LN.
  • Adaptive Control System optimizes performance to deliver more power and precision than ever.
  • Boom and Stick Oil Re-circulation results in more available pump flow and less need for engine power, resulting in faster movements, more productivity and lower operating costs.

PAYLOAD: The Optimization You Want

See more about Cat® Connect PAYLOAD technologies and what they can do for your business.

Learn More

Cat 336F XE Excavator

The Cat® 300 Family Excavators provide you with more working advantages, whether you need more digging depth, more power, greater reach, more lift capacity, higher breakout force or more swing torque.

View 336F XE Excavator