Factory Acceptance Testing

Factory Acceptance Testing

See for yourself why your Cat® generator won’t let you down in the field. Every Cat generator set undergoes a rigorous series of factory tests, and this is no different for a customised solutions package. Over twenty test cells are dedicated to special testing, with the capacity to test open, canopied, and containerised generator sets at both inductive and resistive loads.

Using up to 12 MW resistive capacity, a 3 MVAr inductive capacity and a 750 kVAr capacitive capacity, we can test low and high voltage generator sets and multiple units synchronised together, simulating site conditions and installations.  

 

Test Procedure 

We begin by testing the impact load acceptance to demonstrate that the response of the generator to load meets the specified limits of rated voltage, frequency, and recovery time. You can monitor the transient graphs for voltage and frequency in real time. 

During the second stage, we prove the full functionality of the generator by simulating the protection alarms and shutdowns, so you can visualise the operation and safety of your generator set, giving you total confidence that it won’t let you down in the field.  

The final stage is the load-proving test. We demonstrate the capability of your generator to continuously carry rated load for a period of time, depending on the required continuous or standby ratings. Key parameter readings are taken at regular intervals specific to your requirements. 

Why not come and see our industry-leading facilities and witness your generator package being tested? 

For more information please contact your local Cat® dealer. 

 

Bountiful Harvest

Harvest Power and Caterpillar are deploying a unique waste-to-energy solution in Orlando, Florida, turning food waste into power. The bountiful harvest process uses anaerobic digestion to produce renewable biogas, which powers two Cat® generator sets that produce 5.4 MW of combined heat and power—enough energy to power more than 2,000 homes each year.

Learn More
Power Systems Training

Your Cat® dealer is the best resource to help you meet your energy needs in terms of products, service, and skills acquisition. Work with your local Cat dealer to get the best training and support for the life of your products.

Learn More
Electric Power Application Centre

SpecSizer evaluates load types, collects data and organizes it to help you select the generator set that’s best for you. Find product comparisons, technical data, product sizing and more using our technical information portal (TIP) specifically created for consultants, architects, engineers, and owners. Check out these valuable resources now at our Application Centre!

Learn More
Electric Power Social Media

Check out the Cat® Electric Power social media page for the latest news, preventive maintenance tips, and product and show announcements.

Learn More
Cat® Dealer Service

The Cat dealer network is always ready to help. Find your dealer and read the latest in electric power service and support.

Get in touch today
Project Financing

No project is the same - from the application to the power need. That’s why we offer a range of project financing options.

See Our Offers
Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.

READ MORE