Cooling Equipment

Cooling Equipment

Make sure your generator set keeps working in any environment. Caterpillar can customise a generator set cooling system to operate from -40°C to +55°C, using a variety of additional options designed for these conditions.

  • Remote engine cooling 
  • Heat exchanger
  • Combined heat and power (CHP)
  • Low noise cooling group
  • Custom radiator - engine or electrically driven

In addition to our range of baseframe-mounted engine-driven radiators, we also offer a comprehensive range of integrated baseframe-mounted heat exchanger packages, which can be used in conjunction with a choice of secondary cooling systems.

For more information contact your local Cat® dealer.

Request a Dealer Consultation

 

Bountiful Harvest

Harvest Power and Caterpillar are deploying a unique waste-to-energy solution in Orlando, Florida, turning food waste into power. The bountiful harvest process uses anaerobic digestion to produce renewable biogas, which powers two Cat® generator sets that produce 5.4 MW of combined heat and power—enough energy to power more than 2,000 homes each year.

Learn More
Power Systems Training

Your Cat® dealer is the best resource to help you meet your energy needs in terms of products, service, and skills acquisition. Work with your local Cat dealer to get the best training and support for the life of your products.

Learn More
Electric Power Application Centre

SpecSizer evaluates load types, collects data and organizes it to help you select the generator set that’s best for you. Find product comparisons, technical data, product sizing and more using our technical information portal (TIP) specifically created for consultants, architects, engineers, and owners. Check out these valuable resources now at our Application Centre!

Learn More
Electric Power Social Media

Check out the Cat® Electric Power social media page for the latest news, preventive maintenance tips, and product and show announcements.

Learn More
Cat® Dealer Service

The Cat dealer network is always ready to help. Find your dealer and read the latest in electric power service and support.

Get in touch today
Project Financing

No project is the same - from the application to the power need. That’s why we offer a range of project financing options.

See Our Offers
Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.

READ MORE