Fuel-Efficient Cat® M315D2 and M317D2 Wheeled Excavators Feature Increased Durability and Easy Maintenance

  

For Release in Africa, Middle East (excl.: Israel and Turkey), South America (excl.: Brazil),
Asia (excl.: Australia, New Zealand, China, Japan), Taiwan (M315D2 only):  May 2017
Release Number: 291PR17


The Cat® M315 and M317 wheeled excavators have earned a solid reputation worldwide for reliable performance, long-term durability, versatility, fuel efficiency, low operating costs, and easy maintenance. The new "D2" Series models (M315D2 and M317D2) build on that reputation with a more robust fuel-injection system, versatile front-linkage configurations, expanded work-tool capability, and new operator-comfort features.

Engine refinement

The new Cat C4.4 ACERT™ engine meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA standards, while delivering the same power and fuel economy as predecessor engines in both working and traveling modes. The C4.4 ACERT also contributes to reliability with a fuel system designed to manage worldwide fuel quality. A primary fuel filter/water separator features a water-in-fuel switch that indicates when draining is required, thus reducing the risk of fuel-system contamination. An additional secondary fuel filter has been added to further enhance filtration capability.

Flexibility and versatility

Cat wheeled excavators—versatile by nature and capable of working on prepared surfaces or off-road—can travel independently between job sites at high speeds (up to 37 kph), reducing travel time transportation costs. The new models also serve as utility machines for moving material on site.

Two stick options are available for each model, and a one-piece boom provides easy operation in all applications, whether loading trucks, working close to the machine against the blade, or in situations requiring maximum digging depth and reach. The Variable Adjustable (VA) boom is designed to improve right-side visibility and roading balance, as well as to facilitate working in tight quarters or lifting heavy loads. For dozing capability, the new models are available with a radial blade, and available outriggers enhance stability.

Cat attachments are designed to function as an integral part of the excavator and are performance-matched to Cat machines. The new wheeled excavators are available with a wide range of attachments, including quick couplers, specialized buckets, hammers, multi-grapples, vibratory-plate compactors, and shears.

Operator comfort

The operator station is spacious and comfortable, offering seat options (including heated cushions and automatic weight adjustment), standard automatic air conditioning, low sound levels, and an ergonomic control layout for ease of operation. Large glass areas provide optimum visibility, and lighting packages provide an extra margin of safety. Accessibility to the cabin is convenient, with well-positioned handrails that allow three points of contact at all times. Anti-skid plates on all walking surfaces and steps reduce slipping hazards.

Serviceability and technology

All daily maintenance can be performed from ground level, enhancing safety, and service points are centralized for convenience and to reduce downtime.

The M315D2 and M317D2 are equipped with the Cat Product Link™ system, deeply integrated into machine systems and providing timely, useful information that assists in effectively managing equipment and associated costs. Remote monitoring via the web-based VisionLink® application allows access to data such as location, security alerts, fuel burn, idling time versus working time, and diagnostic/event codes. Knowing where equipment is located, what work it is doing, how it is performing, and its general state of health allow machine owners to improve the overall effectiveness of their operations and lower operating costs. 

 

M315D2 & M317D2 Specifications

     

Engine

Cat C4.4 ACERT

Cat C4.4 ACERT

Net Power ISO14396 (hp/kW)

147/108

147/108

Operating Mass (kg)

13 500 to 15 200

15 300 to 17 500

Max. Dig Depth (mm)

5 300

6 090

Typical Bucket Capacity (m³)

0.6  

0.8

Max. Speed (kph)

37

34

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2017 Caterpillar All Rights Reserved

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo