1.1 m3 (1.4 yd3), Bolt-On Teeth

< Back

Financing & Insurance
See our Offers

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Units:
Width 81.1 in 2060.0 mm Less
Weight 922.4 lb 418.4 kg Less
Height 36.9 in 937.0 mm Less
Length 40.5 in 1030.0 mm Less
Capacity 1.4 yd3 1.1 m3 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness n/a n/a Less

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Upper and lower torque tubes and thick side walls provide added strength and increased durability in aggressive applications.

Strong and Durable

Hardened front base edge and side cutters provide excellent penetration, durability and wear life.

GET Options

Base bucket also available with bolt-on cutting edge and bolt-on teeth.