6.6m (8.6)yd Heavy Duty

< Back

Financing & Insurance
See our Offers

Overview

More heavily guarded buckets designed for moving rock, heavy soils and other materials of moderate density and higher abrasion.

Units:
Material Density 3033.9 lb/yd³ 1.8 t/m³ Less
Capacity 8.6 yd³ 6.6 m³ Less
Outer Width 93.0 in 2356.0 mm Less
Inner Width 77.0 in 1964.0 mm Less
Weight 14886.0 lb 6752.0 kg Less
Liner Package Heavy Duty Heavy Duty Less

Productivity and Versatility

A full line of buckets is matched perfectly for the 6015B machine with buckets made for materials ranging from coal to heavy rock.

Efficient

Pass matched to Cat and Unit Rig Trucks for an efficient system at your site.

Hammerless GET

6015B buckets are fully supported by Cat with a variety of C70 hammerless GET options.

Fully rebuildable

Cat Heavy Duty buckets have our Heavy Duty wear package with replaceable external wear bars available as a kit or individually. Full lip shrouds are included with the bucket.