25m³ (32.7yd³) Iron Ore

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 4045.0 lb/yd³ 2.4 t/m³ Less
Capacity 32.7 yd³ 25.0 m³ Less
Outer Width 172.4 in 4380.0 mm Less
Inner Width 158.9 in 4035.0 mm Less
Weight 67093.0 lb 30460.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficiency

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Maximum Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.