< Back

Financing & Insurance
See our Offers

Overview

Designed to handle a wide array of materials in a variety of operating conditions.

Units:
Width 66.0 in 1676.0 mm Less
Height (Grapples closed) 20.7 in 525.0 mm Less
Jaw Opening 40.0 in 1016.0 mm Less
Length 29.5 in 749.0 mm Less
Weight 1038.4 lb 471.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Operating Pressure 3336.0 psi 23000.0 kPa Less

Excellent Clamping

Excellent clamping force and independently controlled grapple assemblies allow for easy grasping of irregularly shaped objects.

Wide Jaw Opening

Wide vertical jaw opening allows for handling of large, bulky material.

Strong Grapple Assemblies

Grapple assemblies incorporate thick, high strength steel to resist bending and increase durability. Each grapple is reinforced with a full width formed plate and rigid box section for additional strength and cylinder protection.

Applications

Designed to handle bulky, irregularly shaped objects found in demolition, industrial, construction and recycling. Ideal for railroad ties, trees, large rocks, brush, industrial and demolition scrap, and recycling debris.