1981 mm (78 in) Bolt-On Teeth

< Back

Financing & Insurance
See our Offers

Overview

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Units:
Width 78.0 in 1981.0 mm Less
Rated Bucket Capacity 0.52 yd3 0.4 m3 Less
Weight 937.0 lb 425.0 kg Less
Jaw Opening 30.0 in 767.0 mm Less
Clam Angle 89.0 degrees 89.0 degrees Less
Base Edge Thickness 0.75 in 19.0 mm Less
Height 15.3 in 388.0 mm Less
Length 28.5 in 724.0 mm Less
Operating Pressure 3336.0 psi 23000.0 kPa Less

Applications

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Excellent Clamping Force

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Clam Jaw Opens a Full 89 Degrees

Bucket clam jaw opens a full 89 degrees, allowing the bucket to be used as a dozing blade.

Serrated Clam Side Edge

Serrated clam side edge provides a gripping surface to hold material.

GET Options

Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.