Hydraulic 8 ton

< Back

Financing & Insurance
See our Offers

Overview

Weight

Units:
Weight 436.5 lb 198.0 kg Less

Overall width

Overall width 14.6 in 370.0 mm Less

Working width

Working width 14.6 in 370.0 mm Less

Length

Length 24.5 in 622.0 mm Less

Overall height

Overall height 23.5 in 598.0 mm Less

Drive method

Drive method Helical rotary actuator Helical rotary actuator Less

Hydraulic flow

Hydraulic flow 19-26.5 lpm (5-7 gpm) 19-26.5 lpm (5-7 gpm) Less

Hydraulic pressure actuator

Hydraulic pressure actuator 3000.0 psi 207.0 bar Less

Hydraulic pressure coupler

Hydraulic pressure coupler 4641.0 psi 320.0 bar Less