1829 mm (72 in)

< Back

Financing & Insurance
See our Offers

Overview

For use in heavy duty applications.

Units:
Carriage Height 54.1 in 1375.0 mm Less
Carriage Width 98.3 in 2498.0 mm Less
Carriage Weight 1352.3 lb 613.4 kg Less
Tine Length 72.0 in 1829.0 mm Less
Tine Height 30.2 in 768.0 mm Less
Tine Width (single tine) 5.9 in 150.0 mm Less
Tine Thickness 2.8 in 70.0 mm Less
Tine Weight 415.6 lb 188.5 kg Less
Combined Weight 2185.2 lb 990.4 kg Less
Overall Length 97.4 in 2473.0 mm Less

Applications

Construction Forks are a highly versatile and rugged tool, designed to move bulky palletized material, pipe and pole, liquid containers, and lumber.

Risers

Risers on the upper corners of the frame support oversize loads.

User-configurable

Forks can be configured to allow the tines to either swing or stay in a fixed position, using common hand tools.