H95Es

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Paired with your Cat® backhoe loaders or small excavators, the H95Es hammer is ideal for occasional quarry work, rock and concrete processing, as well as small-to-medium demolition jobs. The enclosed body makes this breaker the perfect choice in locations where noise is regulated.

Units:
Impact Energy Class 1500.0 ft-lbf 2034.0 J Less
Blows per Minute 700-1260 700-1260 Less
Max. Operating Pressure 2466.0 psi 17000.0 kPa Less
Min. Operating Pressure 1450.0 psi 10000.0 kPa Less
Min. Carrier Weight 15400.0 lb 6985.0 kg Less
Max. Carrier Weight 30900.0 lb 14016.0 kg Less
Tool Diameter 3.44 in 87.5 mm Less
Max. Rated Flow 40.0 gal/min 150.0 L/min Less
Min. Rated Flow 18.0 gal/min 70.0 L/min Less
Max. Operating Weight 1610.0 lb 730.0 kg Less
Min. Operating Weight 1323.0 lb 600.0 kg Less

Breaking Performance When and Where You Need It

When you need to remove a curb, open up a road, or drop a concrete structure to get your job done, a Cat hammer on your backhoe will get the job done. This breaker offers compact power that stows neatly, but deploys quickly when and where you need it to break what you need broken.

Break Concrete, Not the Bank

Whether you choose to buy your hammer new, used or to rent, your local Cat dealer can help with a breaking solution that works best for you. Cat quality will continue to pay dividends as conditions change since you’ll have options to sell, trade in or rebuild: whatever works best to keep you and your business in the black.

Focus on Your Business, Not Your Hammer

You don't need to be a hammer expert as our expertise is on call for you. Built-in features like automatic shut-off protect your equipment from poor operation techniques or the occasional mistake. Internal buffering and integral silencing keeps the noise and power on the job, and out of the cab. If you can run a backhoe, you can run a Cat hammer like a pro.

Spend Less Time on Maintenance

Daily greasing is a snap, with one basic point at a convenient height. By adding a Cat autolube system to your backhoe, your hammer is greased while it runs – not just saving you time, but protecting your investment. You can keep your job moving with a bushing that rotates or changes in less than an hour. Gas checks are annual tasks that can be accomplished quickly without dismounting the hammer. You can do this yourself… or your Cat dealer can provide comprehensive support on your schedule.

Beyond Your Purchase

Want to learn more about your hammer? Operating and maintenance videos are available online or through your local Cat dealer. Working away from home? Not a problem. Be confident no matter where your job takes you as the global network of Cat dealer is there with not only equipment support and service, but also with the hammer parts and service you may need as well. No other manufacturer can offer you the same.