SAT323T SC

< Back

Financing & Insurance
See our Offers

Overview

The SAT323, SAT323T and SAT323T SC heads are designed for optimal delimbing capacity from 75–590 mm (3-23 in). Built to handle rugged logging conditions and well suited for the many different forest types found around the globe. These heads have many components that are also part of the larger processing heads adding durability, reliability and common parts across the product line. Working the head around the clock harvesting large timber in the forest or nonstop processing on the landing, these heads have been designed to meet the tough demands of many applications.

Maximum

Units:
Knives Open 27.0 in 690.0 mm Less
Rollers Open 31.5 in 800.0 mm Less

Max Feed Force

2x630 cc, 2x837 cc MS11 Motors 9445.0 lb-f 42.0 kN Less

Max Feed Speed

2x630 cc, 2x837 cc MS11 Motors 18.0 ft/s 5.5 m/s Less

Main Saw

Bar Pitch/Type 0.404 in/18HX 0.404 in/18HX Less
Bar Length 35.0 in 902.0 mm Less
Maximum Diameter Cut 29.0 in 730.0 mm Less

Knives

“TRI-KNIFE” System 1 Upper floating, 2 Moveable/3 Cutting Edges 1 Upper floating, 2 Moveable/3 Cutting Edges Less

Weight w/ Topping Saw 6133.0 lb 2782.0 kg Less
Chain/Bar Oil Capacity 4.0 gal 15.0 L Less
Recommended Hydraulic Pressure 4351.0 psi 300.0 bar Less
Recommended Hydraulic Flow 79.0 gpm 300.0 L/min Less

Capacity

MS11 Motors 2 - 23 in, 50 - 590 mm 2 - 23 in, 50 - 590 mm Less

Close Minimum

MS11 Motors 2.0 in 50.0 mm Less

Topping Saw Option

Bar Pitch/Type 0.404 in/18HX 0.404 in/18HX Less
Bar Length 26.0 in 672.0 mm Less
Maximum Diameter Cut 18.0 in 460.0 mm Less

Dimensions

Roller Diameter - Thumbnail 20.0 in 515.0 mm Less
Depth 54.0 in 1450.0 mm Less
Height to rotator pin 84.0 in 2140.0 mm Less
Width Rollers closed 66.0 in 1680.0 mm Less
Width Rollers open 75.0 in 1900.0 mm Less