SW360B, 203 mm (8 in)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Units:
Maximum Depth of Cut 24.0 in 600.0 mm Less
Weight 3075.0 lb 1395.0 kg Less
Wheel Width 8.0 in 200.0 mm Less
Overall Width 73.0 in 1850.0 mm Less
Overall Height 70.0 in 1765.0 mm Less
Length 93.0 in 2365.0 mm Less
Required Hydraulics High Flow XPS High Flow XPS Less
Required Hydraulic Flow 33.0 gpm 125.0 L/min Less
Optimal Hydraulic Pressure 3335.0 psi 230.0 bar Less
Motor Displacement 106.0 in3/rev 1686.0 cm3/rev Less
Wheel Torque @ Max Pressure 5538.0 ft·lb 7509.0 N·m Less
Wheel Speed @ Max Flow 74 rpm 74 rpm Less
Bit Speed @ Max Flow 1180.0 ft/min 360.0 m/min Less
Conical Bits - per wheel 96 96 Less
Standard Bit Type Concrete Concrete Less
Optional Bit Type Standard Standard Less
Sideshift Travel 22.0 in 550.0 mm Less
Trench Cleaning Device Yes Yes Less
Drive Method Piston motor/Planetary Piston motor/Planetary Less

Application

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Direct Drive System

Direct drive system features a hydraulic piston pump motor to ensure maximum cutting rate and wheel torque for optimal production performance and efficiency.

Hydraulic Side-Shift and Depth Control

Hydraulic side-shift and depth control is standard on all models and is controlled from the operator’s compartment. Hydraulic side-shift allows wheel positioning from center to the far right of center. This allows for cutting close to curbs, walls and other obstructions, and minimizes need to reposition the machine.

Trench Cleaning Device

The trench cleaning device is hydraulically operated from the operator’s compartment. The blade can be controlled up and down to remove spoil and ensure a clean trench.

Deflector Plates

Deflector plates remove spoil from the machine’s path for smooth operation. Spoil can be discharged left, right, or on both sides of the wheel saw with installation of included blanking plates.

Max Pro Pressure Gauge

Max Pro Pressure Gauge provides operator feedback to adjust speed for maximum productivity in changing material loads. Gauge displays planer performance in real-time conditions and is visible from the cab. Standard on XHP models.

Bits

Concrete bits are standard on all models. Optional all purpose conical bits are available for all Cat Wheel Saws for tarmac and asphalt applications. Extreme life bits are available for extreme duty Cat Wheel Saw applications.

Self Standing

Self standing frame design improves connection and parking.

Optional Guide Bar

Optional guide bar allows operator to position wheel saw for a straight cut and aids in visibility.